Search Results for d38999 33 32
35422-75 - andrew.com
1250.0 22.044 6.719 0.33 1500.0 24.326 7.414 0.3 1700.0 26.038 7.936 0.28 1794.0 26.813 8.172 0.27 1800.0 26.862 8.187 0.27 ... 2500.0 32.174 9.806 0.23 2700.0 33.576 10.233 0.22 3000.0 35.602 10.851 0.21 3400.0 38.183 11.638 0.19 3600.0 39.428 12.017 0.19 3700.0 40.041 12.204 0.18 3800.0 40.647 12.389 0.18 3900.0 41.247 12.571 0.18 4000.0 41. ...
Amphenol®
• Resilient up to 32 grms vibration • Dielectric Withstanding Voltage – 1600 Vac RMS • Matched Impedance 120 Ohms, 2 pairs • Operating Temperature -40°C to 150°C IDS-83 Amphenol Industrial Tru-Loc ... 7/22/2015 8:33:54 AM ...
Low-Current 20/20 GMT Series Fuse Panels - Amphenol Broadband Solutions
Ground terminals Screws: #10-32 Phillips** panhead Torque: 20 in.-lb (~2.26 N•m), max. Wire: Same size as input terminals Ring Lug: Burndy T1010, 12 AWG, no insulation; AMP 35771, 12-10 AWG, no insulation Material†† Cold-rolled steel, powder-coat telcom grey * See “1.7 Schematics” on page 12 for complete dimensions
Fluid-Trac 3-Wire Level Sensor - ssi-sensors.com
with ≤ 32 inch depths. The Fluid-Trac® 3-wire liquid level sensor uses ultrasonic technology to generate a high frequency sound wave that reflects off the fuel. The time for the echo to reflect off of the fuel surface and return to the liquid level sensor is used to calculate the level of the fuel inside the fuel tank. The distance from the
Datasheet - cabelcon.com
2150 - 3000 MHz -22 dB -25.0 dB 2150 - 3000 MHz -0.33 dB -0.28 dB Temperature Intermodulation IM3 Installing -5° to +50° C 3rd Order (@2x+37dBm) -162 dBc
Dipole Antennas 7050158 - AMPHENOL PROCOM
Boom, 32 mm dia. aluminium elements, 19.1 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 1370 x 850 x 110 mm / 53.93 x 33.46 x 4.33 in. Wind Load: 115 N (160 km/h) Weight: Approx. 2.2 kg / 4.85 lb. Mounting Bracket: 3202078/68 + 3201079/00 (Ordered Separately) Alternate Mounting Bracket:
EGRZZH4T4VV65DR10
EGRZZH4T4VV65DR10 ©2025 CommScope, Inc. All rights reserved. CommScope and the CommScope logo are registered trademarks of CommScope and/or its
L4-HRDF-1M-D - andrew.com
DTF, Connector A -32 dB DTF, Connector B -34 dB VSWR/Return Loss Frequency Band VSWR Return Loss (dB) 698–960 MHz 1.083 27.99 1700–2200 MHz 1.083 27.99 ... 33.633 in lb Flat Plate Crush Strength 2 kg/mm | 111.995 lb/in Environmental Specifications Installation temperature -40 °C to +60 °C (-40 °F to +140 °F) ...
FLANGE MOUNT - Amphenol PCD
C backshellsamphenolpcd.com FLANGE MOUNT 3/4 PERIMETER M85049 /95 -10A A SERIES SLASH # DASH A & CLASS # FINISH Table A A - Polyamide primer coating as per MIL-PRF-23377 type 1
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy;