Search Results for d38999
75 Ω SMPM VITA 67.3 Backplane and Plug-In Contacts | SV Microwave
SV Microwave continues to expand its 75 Ω RF product offering with a new set of SMPM VITA 67.3 Backplane and Plug-In Contacts. The newest revision to the VITA 67.3 spec includes 75 Ω coaxial interfaces to support higher-speed video, which will become increasingly prevalent in embedded systems applications, particularly within the SpaceVPX architecture.
D38999 Connectors with Quadrax, Differential Twinax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered.
PRODUKTPASS | Backshells as per VG95319-1011 - Amphenol-Air LB
Backshell as per VG95319 as adapter with strain reliever shells for D38999 series 3. This forms a connection to a plug or a socket. This serves to seal or
Amphenol's rectangular connector soars to meet higher expectations.
Everything you expect in a 38999 and more... SPECIFICATIONS ELECTRICAL CHARACTERISTICS DIELECTRIC WITHSTANDING VOLTAGE: 1500 VAC @ SEA LEVEL 500 VDC @ 70,000 FT.
Metallic Backshells - Accessories - Amphenol Socapex
Amphenol Socapex offers a large range of backshells for all their connector series, including the M85049 series and proprietary series. These backshells provide mechanical retention, EMI shielding, or sealing performance to enhance the reliability and performance of cable terminations. The metallic backshells are designed to be robust and reliable, ensuring that cable connections remain secure ...
SHRINK BOOT ADAPTER BACKSHELLS - Amphenol PCD
Contact [email protected] TABLE A DASH # Connector Shell Size A Ø Max. B Max. C Ø Min. D Ø Max. inch mm inch mm inch mm inch mm 08 8 / 9 0.75 19.05 1.00 25.40 0.25 6.35 0.53 13.54
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered.
BMZ(S) Socket D38999 Contact (Size 8) for .085 Cable - SV Microwave
SV Microwave offers the BMZ(S) Socket D38999 Contact (Size 8) for .085 Cable SF9911-6000. Place your order through distributor Mouser Electronics!
Amphenol Socapex - Connectors, military connectors, circular connectors ...
We would like to show you a description here but the site won’t allow us.
ts ch ta n o C y n D F - SV Microwave
Coaxial Contacts Coaxial Contacts Still looking Contact us for access to over 10,000 products. 2 www.svmicrowave.com | 561.840.1800 Cable Series Part Number Freq. 0.085 NSME 8001-4102 3 GHz
Differential Twinax Contacts | High Speed Contacts | Contacts ...
Differential Twinax Contacts Performance Specifications Octonet, Quadrax, Differential Twinax D38999 Insert Arrangements PCB Differential Twinax Contact Information Differential Twinax Transition Adapters Micro Differential Twinax Transition Adapters
BMZ Pin D38999 Contact (Size 8) for RG-58 Cable
The BMZ Pin D38999 Contact (Size 8) for RG-58 Cable SF9821-6002 with passivated finish is now available at Newark, Farnell and Mouser Electronics!
38999 RAM-LOCK - Amphenol Aerospace
Product Manager - David Salt Ofce: 1 (607) 563-5161 Email: dsaltamphenol-aao.com Technical Support - Matt Simonds Ofce: 1 (607) 563-5218 Email: msimondsamphenol-aao.com amphenol-aerospace.com • Push-Pull Quick Disconnect with positive lock • Visual, tactile, and audible full-mate indication
Stingray - Amphenol Ltd
Stingray is a low profile, compact and sealed connector that sits flat against the body to prevent snagging and damage.
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace ...
Amphenol MIL-DTL-38999 Series II Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series II requirements.
CTF-RJ45 - Amphenol Aerospace
CTF-RJ45 Call 800-678-0141 or visit us at www.amphenol-aerospace.com 2 When do you need CTF-RJ45? Part Numbers: Block Diagram: Distance Comparison Copper Fiber
D38999 Connectors with Quadrax, Differential Twinax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered.
High Voltage 38999 Connector - Amphenol Aerospace
The High Voltage 38999 line of connectors is an expansion of the MIL-DTL-38999 series and is designed to provide high voltage solutions for next-generation aircraft power requirements.
D38999 Series III - TV Breakaway Fail-Safe Connectors
Amphenol is qualified to provide D38999/29, /30. and /31 Types 1, 2, and 6 breakaway connectors. The D38999/31 connectors are also available in a hybrid design which have a composite outer operating sleeve over a metal shells for greater durability.
シリーズ・ファイブ - Amphenol Socapex
1960年代に発表されたmil-dtl-38999コネクタシリーズは、そのコンパクトなコンタクトと強化されたインサートパターンにより、画期的なミリタリーソリューションとして登場しました。この技術革新は、すでに高い評価を得ていたmil-dtl-5015コネクタを凌ぐものでした。
D38999 Series III Hermetic Connectors - Amphenol Aerospace
Amphenol Tri-Start MIL-DTL-38999 Series III Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series III requirements.
BMA (Size 8) D38999 Pin Contact to SMA Male 24" Cable Assembly for .085 ...
SV Microwave offers a BMA (Size 8) D38999 Pin Contact to SMA Male 24" Cable Assembly for .085 Cable 7093-0181. Check out the product details now!
BMZ Pin D38999 Contact (Size 8) for .140 Cable - SV Microwave
SV Microwave has released the BMZ Pin D38999 Contact (Size 8) for .140 Cable SF9821-6001 with higher ranking features and specifications. Explore now!
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered.
D38999 Series I - LJT PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series I PCB Connectors offer pre-assembled contacts for easy cable-to-board wiring with multiple material and plating options.
BMZ Socket D38999 Contact (Size 8) for RG-58 Cable
The BMZ Socket D38999 Contact (Size 8) for RG-58 Cable SF9811-6002 with superior electrical, mechanical and environmental specifications.
BAND LOCK ADAPTER BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information BAND LOCK ADAPTER Straight; 90° & 45°; Self-Lock Connector Group L D38999 Series III & IV M85049 /88 -11 W 03 SERIES SLASH # ACCESSORY SHELL SIZE FINISH ENTRY SIZE
RUGGED JUNCTION BOXES - Amphenol Aerospace
J S • P • C • E amphenol-aer • amphenolmao.com RUGGED JUNCTION BOXES DIMENSIONAL INFORMATION (19.000) (5.219) J4 D38999/20WD15PN 4 PLACES J5 J6 J7 L1 S1 SPST SWITCH J8 9 PIN DSBUB FEMALE
8 Channel 10/100/1GBase-T Managed or Unmanaged Switch for RJFTV D38999 ...
Amphenol’s RJSMLAC-8UG-CAPS is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 triple speed Ethernet (10/100 /1000) ports. Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard RJ45 cordset without any tool.
D38999 Series I - LJT Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series I Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications meeting or exceeding MIL-DTL-38999 Series I requirements.
BMZ Pin D38999 Contact (Size 8) for RG-174 Cable
SV Microwave presents the BMZ Pin D38999 Contact (Size 8) for RG-174 Cable SF9321-60007. Check out the technical specifications and place your order today!
Backshells - Amphenol Ltd
Discover Crimp Ring Adaptor – BC1. Accessories. M85049/20 and M85049/26-3 crimp ring adaptor
NSME Pin D38999 Contact (Size 8) for .085 Cable
The NSME Pin D38999 Contact (Size 8) for .085 Cable 8001-4107 is now available with design resources. Explore the CAD Model, Datasheet and App Notes now!
Rhino 38999 - Amphenol Ltd
Hyperbolic contact design; Touch-Protected Contacts; Safe Mating Design; MIL-DTL-38999 Series III design features; MIL-DTL-38999 panel cut-outs; MIL-DTL-38999 Black Zinc Nickel plating RoHS Compliant
NSME Socket D38999 Contact (Size 8) for .085 Cable
SV engineers have designed and developed NSME Socket D38999 Contact (Size 8) for .085 Cable 8001-4108. Access the resources to know more!
ARINC 801 Fiber Optic Connectors - Amphenol Aerospace
Amphenol offers a multi-channel circular connector that complies with the ARINC specification. This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini.
RNJ - HE308 - Rack & Panel - 38999 Series | Amphenol Socapex
The Amphenol Socapex RNJ HE308 Rack & Panel connector is designed for use in harsh environments where reliable and robust connectivity is essential. These connectors are lightweight and derived from the HE308/38999 series I, making them an ideal choice for applications where space and weight are at a premium. They are 100% scoop-proof, preventing bent pins and short circuits during mating, and ...
tv07 | Amphenol Global Search | Amphenol
This receptacle is derived from the MIL-DTL-38999 series III version and is available in jam nut configurations (TV07/TVS07). It has a 41% smaller panel footprint and is 20% lighter than standard 38999 receptacles on average.
Temper-Grip | Products | Amphenol Aerospace
High-Temperature Capability: For use in high-temperature (392 °F/200 °C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can begin to relax
Cable Assemblies Archives - Amphenol PCDAmphenol PCD
Custom built cable assemblies for Military Aerospace and Commercial markets, providing prototyping to turnkey solutions such as Net Warrior, AN/PRC-117G/-152 cable solutions, and our D38999 assemblies . Experts in custom over-molded interconnect and cable transitioning solutions, utilizing thermoplastic uretherane and polyvinule chloride molding materials. Offering copper cables with point to ...
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered.
LC Field Fiber Optic Connector | Circular Connectors
The LC Field Fiber Optic Connector is sealed against fluids and dust, no cabling operation in field and no tools required for installation.
DEEP SPACE 38999 - Amphenol Aerospace
• Of 07 5500 • amphenol-aer • amphenolmao.com 1 *Contact Amphenol for details, not all connector styles are -319 °F (-195 °C) capable. with Deep Space 38999 rubber due to other component limitations.
Series 3 - amphenol-in.com
Above part numbers include standard 500 cycle finish designation - gold plating over suitable underplate in accordance with MIL-C-39029.
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
Centaur - Solder Tail | Centaur High Bandwidth 38999 PCB Connectors ...
Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell.
38999 Connector Savers - Amphenol Aerospace | MIL-DTL-38999 Series III ...
- Extends the service life of cable assemblies - Provides an interface for mismatched cable issues - Corrosion Resistance : Several shell finishes capable of withstanding 500 hours of salt spray - Environmentally Sealed : Environmentally sealed when mated with Mil-Spec plug - Gender Availability : Available in a variety of gender options tailored to your application needs
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority.
BMZ Pin D38999 Contact (Size 8) for .085 Cable - SV Microwave
The well designed BMZ Pin D38999 Contact (Size 8) for .085 Cable SF9821-6000. This one has high-level electrical, mechanical and environmental specifications.
High Voltage 38999 Connector - Amphenol Aerospace
The High Voltage 38999 line of connectors is an expansion of the MIL-DTL-38999 series and is designed to provide high voltage solutions for next-generation aircraft power requirements.