Search Results for d38999 backshells
m85049 backshell catalog | Amphenol Global Search | Amphenol
Available in Mil-Spec M85049, commercial, and custom designs for harsh environments. Amphenol's Backshells offer dependable strain relief, environmental protection, and EMI/RFI shielding for the termination area of virtually any circular connector, including MIL-DTL-5015, MIL-DTL-26482, MIL-DTL-38999, and MIL-DTL-83723.
slimsas plug | Amphenol Global Search | Amphenol
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications ... 2 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com 38999 III T I II Access Auacon MIL-DTL-27599 Hermetics Contact Size JT II LJT I TV III III ...
backshell connector | Amphenol Global Search | Amphenol
The New Circular Connector Standard. Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 2M805 Tri-Start 2M804 Push-Pull 2M803 Bayonet 2M801 Dual ...
backshell catalog | Amphenol Global Search | Amphenol
Search Results for sma connectors catalog inmeta:gsaentity_divisions=amphenol%20aerospace smd coaxial connectors inmeta:gsaentity_divisions=amphenol%20aerospace ... reliability-prediction-report-for-the-cf-020400-059 - amphenol-aerospace.com LIN POS ADJ 500MA 8TDFN 5.5VIN Max 105C Max CAP CER 22UF 6.3V 10% X5R 0603 CRYSTAL 25.000MHZ 18PF SMD (3 ...
ba-4120 inmeta:gsaentity_divisions=amphenol%20russia | Amphenol Global ...
Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size ... bah-4120 inmeta:gsaentity_divisions=amphenol%20aerospace | Amphenol ...
tvp02 | Amphenol Global Search | Amphenol
To get further information, please consult our backshell catalog. 03 Can all MIL-DTL-38999 connectors accept backshells? All types of plugs and receptacles can accept backshells, except box mounting receptacles (LJT02, LJTP02, JT02, JTP02, TVP02, CTVP02), which do not have any thread at the rear of connector. ...
D38999 Series III TV-CTV - 38999 Series | Amphenol Socapex
Konektory řady 38999 III jsou určeny pro použití v náročných vojenských a průmyslových podmínkách. Tato řada nabízí širokou škálu uspořádání kontaktů a typů plášťů, takže je ideální volbou pro aplikace, které vyžadují maximální úsporu hmotnosti a místa. ... integrated backshells) and contacts layouts.
In ...
In ...
ad亚德诺官网 | Amphenol Global Search | Amphenol
Amphenol® MIL-DTL-38999 Series I Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999.
afy42 pdf | Amphenol Global Search | Amphenol
Vt amphenolpcd.com or more normaton 3 TABLE OF CONTENTS Type Military P/N Amphenol P/N Family Angle Finish Pg. Backshells M85049/6 BV1BRJ Environmental EMI/RFI 45° N,W,Z 27 Backshells M85049/7 BE1BRJ Environmental 45° N,W,Z 25 ... Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to ...
シスタチンc | Amphenol Global Search | Amphenol
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications ... Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring applications.
d38999%2f24wc | Amphenol Global Search | Amphenol
The New Circular Connector Standard. Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 2M805 Tri-Start 2M804 Push-Pull 2M803 Bayonet 2M801 Dual ...
amphenol cmt | Amphenol Global Search | Amphenol
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information.
Amphenol Socapex G POWERSAFE
- Caps: compatible with MIL-DTL-38999 Series III caps. - Backshells: compatible with AS85049 backshells for MIL-DTL-38999 Series III connectors, VG95319-1011G, as well as TV35 & TVNSA backshells. Same panel drilling as standard MIL-DTL-38999 Series III receptacles. * Contacts arrangement 13-V4 / 17-V6 / 25-V6 are VG96944 Qualified
FLANGE MOUNT BACKSHELLS - amphenolpcd.com
BACKSHELLS Contact backshells@amphenolpcd.com. Visit CORJGPQNREF EQO for more information TABLE B – MOUNTING FLANGE CONNECTOR APPLICATION DATA. Accessory . Shell Size. MIL-DTL-38999. MIL-DTL-5015. AS81703 . SERIES 3. MIL-DTL-26482 . SERIES 1 & 2. MIL-DTL-83723 . SERIES III. MIL-DTL-26500 . NAS 1599. MIL-C-81511. MIL-DTL-27599. SERIES I ...
pan6432 | Amphenol Global Search | Amphenol
Band adapter, double cone adapter, individual adapter, molded adapter, adapter with strain release shells for D38999 series I, II, III and IV, MIL-DTL-5015, MIL-DTL 83723, MIL-DTL-26482 Series II, as per JN1003, as per PAN6432-1-2, Pan6433-1-2 etc. We offer a complete series of backshells for aerospace, military and other applications.
Clamps Archives - Amphenol PCDAmphenol PCD
Offering a wide range of clamping solutions, our innovative 75P Clamps, 86P Clamps and P-Clamps meet or exceed aerospace standards, such as AS21919, M23190, MIL-DTL-85052, RTCA DO-160, and ABS1916. Pre-mount and pre-lock clamp styles available, making for easier installation and removal, with additional quick turn custom solutions. Supporting multiple grommet sizes and materials to suit wire ...
M85049/82-18W03 | Amphenol Global Search | Amphenol
Find various types of backshells with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs. ... The RNJLP is fully compatible with all M- 85049 backshells for Mil-DTL-38999 series III, making it an ...
SHRINK BOOT ADAPTER BACKSHELLS - amphenolpcd.com
Visit CORJGPQNREF EQO for more information TABLE A Accessory . Shell Size. Connector. Shell Size. A Ø Max. B Max. C Ø Max. inch. mm. inch. mm. inch. mm. 9. 9 / A. 0 ...
Amphenol Socapex G POWERSAFE
- Caps: compatible with MIL-DTL-38999 Series III caps. - Backshells: compatible with AS85049 backshells for MIL-DTL-38999 Series III connectors, VG95319-1011G, as well as TV35 & TVNSA backshells. Same panel drilling as standard MIL-DTL-38999 Series III receptacles. * Contacts arrangement 13-V4 / 17-V6 / 25-V6 are VG96944 Qualified
Environmental EMI/RFI - Amphenol PCDAmphenol PCD
MIL-DTL-38999 Assemblies; AN/PRC 117G & 152 Military Radio Data Connectors; Cable Adapters, Pigtails, Accessories; Custom Molded Cables; ... Products > Connectors Accessories > Backshells > Environmental EMI/RFI. Environmental EMI/RFI. Contact: Aman Bhargava Product Specialist 978-624-3416 backshells@amphenolpcd.com. Garret Faulkingham