Search Results for d38999 banding backshell
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information.
backshell catalog | Amphenol Global Search | Amphenol
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. ... -38999 Series I & III Connectors with INTEGRATED BACKSHELL Available on plugs and receptacles, these 2 in 1 connectors/band backshells provide a high EMI protection with a ...
Bandlock Adapter - Amphenol PCDAmphenol PCD
A high quality band will do the job with this backshell. Tempered bands are tightened over the shields, which are pulled over the banding area using a special assembly tool. Suitable over cover by heat shrink boot or some other method as chosen by the designer could be used. Both crimp ring and banded terminations give a low DC resistance.
Metallic Backshells - Accessories - Amphenol Socapex
Amphenol Socapex offers a large range of backshells for all their connector series, including the M85049 series and proprietary series. These backshells provide mechanical retention, EMI shielding, or sealing performance to enhance the reliability and performance of cable terminations. The metallic backshells are designed to be robust and reliable, ensuring that cable connections remain secure ...
QPL BACKSHELLS & DUST CAPS - Amphenol PCD
Backshells M85049/90 BL1ASL Band Lock Straight; 90°; 45° N,P,W,Z,ZP 19 Backshells M85049/91 BS021 Composite Strain Relief Straight; 90° T 20 ... D38999/26WB35PN to walk through the remaining steps of selecting a backshell. 4. Select Connector Group Code based on your connector specification, pg. 12-16 (i.e. L) ...
D38999 Series III TV-CTV - 38999 Series - Amphenol Socapex
• D38999/26A35SN will come with socket contacts • D38999/26A35AN will come without pin contacts • D38999/26A35BN will come without socket contacts Please note that a connector ordered without contacts will be marked with P or S code, as required by MIL-DTL-38999 standard. Is d38999 waterproof?
backshell | Amphenol Global Search | Amphenol
MIL-DTL-38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform feature incorporated into the rear of the connector shell allows the user to attached the shield of their cable directly to the connector, providing superior ...
ENVIRONMENTAL EMI/RFI BACKSHELLS - Amphenol PCD
D38999 Series III & IV M85049 /79 11 W 03 SERIES SLASH # ACCESSORY SHELL SIZE FINISH CLAMP SIZE 79: 90° 78: 45° Table A N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel Table A TABLE A Accessory Shell Size Clamp Size Connector Shell Size Cable Range A Ø Max. B. Max C Max. D Max. E Max. Y Max. Min. Max.
backshell catalog | Amphenol Global Search | Amphenol
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. ... -38999 Series I & III Connectors with INTEGRATED BACKSHELL Available on plugs and receptacles, these 2 in 1 connectors/band backshells provide a high EMI protection with a ...
Non-Environmental EMI/RFI - Amphenol PCDAmphenol PCD
MIL-DTL-38999 Assemblies; AN/PRC 117G & 152 Military Radio Data Connectors; Cable Adapters, Pigtails, Accessories; Custom Molded Cables; ... Products > Connectors Accessories > Backshells > Non-Environmental EMI/RFI. Non-Environmental EMI/RFI. Contact: Aman Bhargava Product Specialist 978-624-3416 [email protected] Garret Faulkingham
Shrink Boot Adapter - Amphenol PCDAmphenol PCD
MIL-DTL-38999 Assemblies; AN/PRC 117G & 152 Military Radio Data Connectors; Cable Adapters, Pigtails, Accessories; Custom Molded Cables; ... Products > Connectors Accessories > Backshells > Shrink Boot Adapter. Shrink Boot Adapter. Contact: Aman Bhargava Product Specialist 978-624-3416 [email protected] Garret Faulkingham Marketing Specialist
OUR COMPANY - amphenol-socapex.com
Band backshells for shielding 15 HE308-35 and TV35 backshells 15 SBC backshells 17 M85049 band backshells 19 ... You will find hereafter Amphenol Socapex backshells for LJT (MIL-DTL-38999 Series I / HE308), RNJ (HE308), RNJ LP, TV-CTV (MIL-DTL-38999 Series III), SC39 and SJT (VG96912)
m85049 backshell catalog | Amphenol Global Search | Amphenol
Find various types of backshells with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs. ... higher contact density, and just as durable as D38999 Mil-spec connectors. https://www.amphenol.com ...
D38999 | Amphenol Global Search | Amphenol
MIL-DTL-38999, otherwise known as D38999 or 38999, are high-density, circular connectors with threaded or bayonet coupling, available with crimp or solder contacts in various contact arrangements. ... MIL-DTL-38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional ...
BAND LOCK ADAPTER BACKSHELLS - Amphenol PCD
BAND LOCK ADAPTER Straight; 90° & 45°; Self-Lock Connector Group L D38999 Series III & IV M85049 /88 -11 W 03 SERIES SLASH # ACCESSORY SHELL SIZE FINISH ENTRY SIZE 88: Straight 89: 45 ... BACKSHELLS. Title: M85049_88_89_90 Band Lock.pdf Author: SBergstrom Created Date:
Backshells - アンフェノールジャパン株式会社
For example, we’ll use connector D38999/26WB35PN to walk through the remaining steps of selecting a backshell. 4. Select Connector Group Code based on your connector specification, pg. 9-13 (i.e. L) ... A high quality band will do the job with this backshell. Tempered bands are tight-ened over the shields, which are pulled over the banding ...
Octonet Contacts - Amphenol Aerospace
Superior Ethernet Contact System for MIL-DTL-38999, Series III BACKSHELL EXTENDER Due to the protusion of the Octonet Contacts through the rear of the grommet, a Backshell Extender must be used. The Extender is compatible with any Mil-Spec Backshell. Consult the factory for more information. BANDING BACKSHELL Part Number Shell Size FX-646409 ...
TV Breakaway Fail-Safe Lanyard Release - Amphenol Aerospace
D38999/31 Type 6 725014-Extended Backskirt 725041-Integrated Banding Platform 1. Service Class* 88-Olive Drab Cadmium 91-Electroless Nickel F2 Black Zinc-Nickel alternative to cad-mium. Corrosion resistant, 500 hour salt spray, 175°C F7 Durmalon plated, alternative to cadmium. Corro-sion resistant, 500 hour extended salt spray, 175°C 3 ...
M85049 | Amphenol Global Search | Amphenol
Find various types of backshells with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs from various sources and links.
m85049 backshell catalog | Amphenol Global Search | Amphenol
Find various types of backshells with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs. ... higher contact density, and just as durable as D38999 Mil-spec connectors. https://www.amphenol.com ...