Search Results for d38999 banding backshell
Octonet Contacts | Products | Amphenol Aerospace
Size 8 Octonet Contacts available for MIL-DTL-38999 Series III connectors. Each contact contains (8) strategically spaced inner contacts that form four 100 Ohm matched impedance differential pairs.
pan6432 | Amphenol Global Search | Amphenol
Backshells are available in various versions. Band adapter, double cone adapter, individual adapter, molded adapter, adapter with strain release shells for D38999 series I, II, III and IV, MIL-DTL-5015, MIL-DTL 83723, MIL-DTL-26482 Series II, as per JN1003, as per PAN6432-1-2, Pan6433-1-2 etc.
TV - Stand-off receptacle - 38999 Series - Amphenol Socapex
Matches with MIL-DTL-38999 series III performances; Easy part numbering: Add F459 or F058 / F059 (stand-off reduced flange) at the end of your standard part number; ... TV - Integrated Backshell TV - Stand-off receptacle LJT - HE308 - 38999 Series I RNJ - Reduced Flange RNJLP - Rack & Panel Low profile ...
36-15 | Amphenol Global Search | Amphenol
38999 INTEGRATED BACKSHELLS - Amphenol Socapex MIL-DTL-38999 Series I & III Connectors with INTEGRATED BACKSHELL Available on plugs and receptacles, these 2 in 1 connectors/band backshells provide a high EMI protection with a quick, easy and cost effective cabling process.
d38999 61j | Amphenol Global Search | Amphenol
These contacts are designed for use with D38999, EN3645, EN4165, 2M, and 387TV connectors and are available in contact sizes 16, 12, 8, and 6. Whether you need to transmit SD-SDI, HD-SDI, or 3G-SDI, the 75 Ohms Coaxial Contacts are a great choice.
rjftv | Amphenol Global Search | Amphenol
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation.
Backshells - Amphenol Canada
Amphenol Canada offers backshells that are designed to provide screening, sealing, and strain relief for all product lines including ARINC, Micro-D (M83513), MMA, R27 (M83527), D-Sub, etc. Custom engineered for each solution and customer, ACC's backshells help protect connections from mechanical wear, environmental conditions, and electromagnetic interference (EMI).
M39029/56-348 | Amphenol Global Search | Amphenol
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
backshell | Amphenol Global Search | Amphenol
AHDPBS-15L017-1805 Shell Size 18, Backshell, Conduit, Snap-Over, Right Angle 90°, Use with Backshell Ring Adapter Connectors( *-BRA). Comparable to PN# 2428-015-1805. REQUEST A QUOTE. AHDP06-18-14SR-CL20 14 Positions, Plug, Socket, Shell Size 18, Standard Arrangement, Reduced Diameter Seal, Backshell Ring Adapter (Snap -on), Datalink Key ...
P3D – D38999 SERIES III - Amphenol Aerospace
BAND† BLUE BAND†† –A– Z (TV) Z (CTV)1.861 MAX 21.87 MAX (TV) .909 MAX 23.09 MAX (CTV) 1.037 MAX 26.34 MAX (TV) 1.084 MAX 27.53 MAX (CTV) D VIEW D FOR SIZE 8 TWINAX ONLY, RELATIVE TO VIEW D FOR SIZE 8 COAXIAL ONLY, RELATIVE TO –A– –A– † Red band indicates fully mated †† Blue band indicates rear release contact retention ...
Rhino Lite - Amphenol Ltd
Rhino LITE is 40% lighter than Rhino 38999 and intended for use with Aluminium cable. Features. 40% lighter than standard Rhino 38999; When used with compatible aluminium conductors overall power system average weight savings of over 30% can be achieved; ... Shell to backshell continuity < 5.00mΩ initially, in accordance with EIA-364-83 ...
d38999 | Amphenol Global Search | Amphenol
SV Microwave has released a line of D38999 pin and socket contacts that are aligned to the latest specification set forth by SOSA™. These coaxial contacts fit both standard and series III housing and are offered in BMB size 8 and SMPM size 12. ... micro-band adapters, as well as the 2M Python - the low-profile EMI/RFI plug and backshell ...
Defense | Markets - Amphenol
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding ...
d38999%2f24wc | Amphenol Global Search | Amphenol
D38999 Series I Hermetic D38999 Series I - LJT Hermetic Connectors Contact: Allie Jakaitis Assistant Product Manager- Hermetics/Sealed 607-563-5288 [email protected] Description: Amphenol MIL-DTL-38999 Series I Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications ...
T-Line Push-Pull Connectors - Amphenol Aerospace | Products
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
MIL-DTL-38999 Series II Hermetic Connectors provide an airtight seal and offer the high-density contact arrangements of MIL-DTL-38999 with smaller dimensional requirements. Additionally, a three-point bayonet coupling system allows for fast, 1/3 turn connector mating.
amphenol d38999 contacts | Amphenol Global Search | Amphenol
38999 Catalog Contains information on 38999 Series I, II, and III, as well as SJT, Aquacon, and Accessories. ... Backshells and Caps Backshells provide strain relief, environmental protection, and EMI/RFI shielding at the termination area of virtually any connector. View Product Mil-Spec Contacts A complete line of AS39029 contacts for all ...
d38999 series 4 | Amphenol Global Search | Amphenol
The New Circular Connector Standard. Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 2M805 Tri-Start 2M804 Push-Pull 2M803 Bayonet 2M801 Dual ...
d38999 series 4 3d | Amphenol Global Search | Amphenol
Pin D38999 Cable Contact (Size 12) Cable Series Part Number Freq. 0.085 NSME 8001-4104 3 GHz 0.085 SMPM SF3211-6004 50 GHz Socket D38999 Cable Contact (Size 12) Cable Series Part Number Freq. 0.047 SMPS 9921-40001 50 GHz Pin D38999 Cable Contact (Size 16) Cable Series Part Number Freq. 0.047 SMPS SF9911-60001 50 GHz Socket D38999 Cable Contact ...
Amphenol Socapex G POWERSAFE
- Backshells: compatible with AS85049 backshells for MIL-DTL-38999 Series III connectors, VG95319-1011G, as well as TV35 & TVNSA backshells. Same panel drilling as standard MIL-DTL-38999 Series III connectors. Due to technical modifications, all information provided is subect to change without prior notice