Search Results for d38999 banding backshell
387TV Series - size 7 connector - 38999 Series - Amphenol Socapex
Shells always with an integrated backshell for crimp versions; Multipin versions uses sames contacts and inserts than size 9 38999 series III ...
In the MIL-DTL 38999 standard, the shell sizes start with the size 9.
Amphenol SOCAPEX offers the 387TV range which is derived this standard, using a size 7 shell with size 8 high-speed ...
2M805 - 2M Micro Miniature - Amphenol Socapex
The 2M805 connector is a micro-miniature circular connector that features the Tri-Start fast coupling mechanism, which allows for quick and easy mating and unmating. It offers more than 45 contact arrangements, ranging from 1 to 85 contacts, making it suitable for a wide range of applications. The connector also provides excellent EMI shielding, ensuring reliable data transmission in noisy ...
2M801 High Speed Dual-Start ACME Threads
to accommodate the attachment of backshell with rear accessory threads or with integral banding platform. The integral banding platform allows for use of EMI shielding attachments and/or overmolding. Contact termination styles include Crimp, PC Tail and Solder Cup. PCB/SOLDER PCB/ SOLDER 2M801-038 Receptacle for Solder Cup or
2M801 Dual-Start Acme Thread Connectors - Amphenol Aerospace
2M801 is generally considered a legacy series. Its successor, the 2M805 series, has a number of important improvements, including a triple-start thread (which reduces the number of turns it takes to fully mate the connectors) and an EMI band (which increases shell-to-shell conductivity and greatly improves signal shielding).
backshell catalog | Amphenol Global Search | Amphenol
Search Results for m85049 backshell catalog MIL-DTL-38999 Series III EN3645 TV-CTV - Amphenol-Air LB The TVOP connector is an optical version of the MIL-DTL-38999 series III connector, which uses standard 2 .5 mm telecom optical termini in dedicated high precision inserts . It is designed to provide high level of performance and reliability ...
2M805 2M804 2M803 2M801 - Amphenol Aerospace
• Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 2M805 Tri-Start 2M804 Push-Pull 2M803 Bayonet 2M801 Dual-Start. 52 Contact Us: 800-678-0141 • www.amphenol-aerospace.com ... 38999 I SJT Aquacon 83723
d38999 44 model | Amphenol Global Search | Amphenol
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. ... A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 ...
Series III - TV - Amphenol Ltd
Backshells. Secure & Protect Cable Mounted Interconnect. Iguana. Iguana. Sealed 38999 Series 3 for PCD Application. Databus. Databus. ... Amphenol Tri-Start MIL-DTL-38999 Series III Connectors offers high performance capabilities for both general duty and severe environment applications. Meeting or exceeding MIL-DTL-38999 Series III ...
AP-93 PLATING - 1000 HOUR ALT-TO-CAD - Amphenol Aerospace
oe Ryder Pone: 0 3-001 Cell: 0 3-1808 • ail: ryderaenol-aaoo Amphenol Aerospace introduces AP-93-- a new, durable REACH/RoHS compliant plating for aluminum connectors which outperforms Cadmium and exceeds 1000 hour salt spray requirements. AP-93 is a conductive finish that meets or exceeds D38999 Cadmium requirements (under the commercial service class designator “DS”) making it an ...
MS27467 | Amphenol Global Search | Amphenol
Vt amphenolpcd.com or more normaton 3 TABLE OF CONTENTS Type Military P/N Amphenol P/N Family Angle Finish Pg. Backshells M85049/6 BV1BRJ Environmental EMI/RFI 45° N,W,Z 27 Backshells M85049/7 BE1BRJ Environmental 45° N,W,Z 25 ... MIL-DTL-38999 connectors allow users to mix a variety of differ-ent power, signal, shielded, fiber optic and high ...
backshell | Amphenol Global Search | Amphenol
Offers superior EMI performance vs other light weight backshells. ... and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. ... MIL-DTL-38999 Series III style connectors featuring an integral banding platform or integral strain relief ...
d38999 61j | Amphenol Global Search | Amphenol
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding ...
High Power Connector Series - amphenol.co.jp
Rhino 38999 backshell exit-angle Rhino 38999 contact information chart Rhino 38999 de-rating chart A plug with a given orientation letter will mate with a receptacle with the same orientation letter. The angles for a given connector are the same whether it contains a pin or socket contact. Views shown are from front face of the connector.
mil-dtl-38999 series iii connectors - tv - Amphenol
38999 INTEGRATED BACKSHELLS. All in one. Description. MIL-DTL-38999 Series I & III Connectors with INTEGRATED BACKSHELL Available on plugs and receptacles, these 2 in 1 connectors/band backshells provide a high EMI protection with a quick, easy and cost effective cabling process.
backshell | Amphenol Global Search | Amphenol
BACKSHELL EXTENDER Due to the protusion of the Octonet Contacts through the rear of the grommet, a Backshell Extender must be used. The Extender is compatible with any Mil-Spec Backshell. Consult the factory for more information. BANDING BACKSHELL Part Number Shell Size FX-646409-500 ( ) 07 FX-646409-510 ( ) 09 FX-646409-520 ( ) 11 ...
LJT 21-48 - Amphenol Socapex
Backshells This connector is compatible with all backshells available for LJT connectors (MIL-DTL-38999 Series I / HE 308): LJT NSA = HE308-13 / LJT NSB / LJT NSD = HE308-14 / LJT SAD / LJT SAC HE308-35 band backshell (BAND-IT System). Controlling gauge: Metallic removal tool: 809872 809873 809877 809845 Contacts
d38999%2f24wc | Amphenol Global Search | Amphenol
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding ...
pan6432 | Amphenol Global Search | Amphenol
Search Results for pan6432 backshell | Amphenol Global Search | Amphenol Backshell-nut with knurl Backshell-nut with wrench attachment Other dimension and data as style A 009 Dash Number Shell Size (TV/D38999/VG) D1 Max. mm D2 D3 ± 0,2 mm D4 ± 0,1 mm D5 ± 0,1 mm D6 ± 0,1 mm D7 ± 0,2 mm L1 ± 0,8 mm SW 0-0,2 mm Torque N m Mass max. g ...
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol designs and manufactures a complete range of Mil-Spec connectors including MIL-DTL-38999, Hermetically sealed, and custom prototype ... We carry a large selection of Accessories and Custom Options for our entire catalog of circular connectors including 38999 integral accessory features, backshells, strain reliefs, caps, and dummy ...
Connectors | Products - Amphenol
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding ...