Search Results for d38999 banding backshell
d38999 | Amphenol Global Search | Amphenol
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation.
m85049 backshell | Amphenol Global Search | Amphenol
Search Results for m85049 backshell catalog D38999 Series I - LJT PCB Connectors - Amphenol Aerospace ... Short Backshell (straight), Shell Size 18, 9.0-14.5mm. ... BAND LOCK ADAPTER BACKSHELLS - Amphenol PCD M85049 /88 -11 W 03 SERIES SLASH # ACCESSORY SHELL SIZE FINISH ENTRY SIZE 88: Straight 89: 45 90: 90° Table A N: Electroless Nickel P ...
backshell catalog | Amphenol Global Search | Amphenol
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding ...
amphenol d38999 20we8pn | Amphenol Global Search | Amphenol
Amphenol Socapex stop making 38999 Series I and III Connector equipped with wrapped contacts. We advise you to order PC tails and/or crimp versions instead. Receive all changes 2022/08/29 #PCN 130559 Product. LJT - HE308 - 38999 Series I JT - 38999 Series II TV-CTV - D38999 Series III ...
AmphenolAerospace HD38999 High Density
H 38999 High Density The HD38999 family of connectors has 30% more contact density than the highest designed to utilize mil-specified 38999 components with the exception of the contacts and inserts arrangement. Utilizing existing mil-qualified 39029 size 23 contacts and 38999 insert materials, these connectors are essentially a drop-in
2M Series Contacts and Tools - Amphenol Aerospace
Micro38999 102 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com ... For assembling cables to overmolded style 2M connectors or backshells, the Micro Band System offers quick termination of cable shields and flexibility to be utilized on a wide range of parts with just one
backshell | Amphenol Global Search | Amphenol
BACKSHELL EXTENDER Due to the protusion of the Octonet Contacts through the rear of the grommet, a Backshell Extender must be used. The Extender is compatible with any Mil-Spec Backshell. Consult the factory for more information. BANDING BACKSHELL Part Number Shell Size FX-646409-500 ( ) 07 FX-646409-510 ( ) 09 FX-646409-520 ( ) 11 ...
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
High Voltage 38999 Rectangular Connectors. LRM - Line Replaceable Module HDB3/HSB3 Connectors ... Backshells for Military & Aerospace applications are governed by SAE, AS85049 standard and Amphenol Backshells are designed to meet the applicable requirement of these standards.
backshell | Amphenol Global Search | Amphenol
BACKSHELL EXTENDER Due to the protusion of the Octonet Contacts through the rear of the grommet, a Backshell Extender must be used. The Extender is compatible with any Mil-Spec Backshell. Consult the factory for more information. BANDING BACKSHELL Part Number Shell Size FX-646409-500 ( ) 07 FX-646409-510 ( ) 09 FX-646409-520 ( ) 11
back shell | Amphenol Global Search | Amphenol
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation. ... Band Lock Adaptor – BK4 - Amphenol
38999 | Amphenol Global Search | Amphenol
Superior Ethernet Contact System for MIL-DTL-38999, Series III BACKSHELL EXTENDER Due to the protusion of the Octonet Contacts through the rear of the grommet, a Backshell Extender must be used. The Extender is compatible with any Mil-Spec Backshell. Consult the factory for more information. BANDING BACKSHELL Part Number Shell Size FX-646409 ...
d38999 61j | Amphenol Global Search | Amphenol
D38999 Series III Connectors with Integral Banding or Strain Relief Contact: Amphenol Aerospace Tech Support 1-800-678-0141 [email protected] Description: MIL-DTL-38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. ...
m85049 backshell catalog | Amphenol Global Search | Amphenol
Search Results for m85049 backshell catalog STRAIN RELIEF CLAMP 86 backshells amphenol japan strain relief clamp straight; self-lock/non self-lock 38999 series i & series ii table – a mil part number designator connector shell size se – ii / i a dia.(max) b length c (max) d (max) e (closed) ±.031 ±.787 dash no inch mm inch mm inch mm inch ...
backshell | Amphenol Global Search | Amphenol
Le connecteur d'Amphenol Socapex LJT LJT - HE308 - 38999 Séries I est un connecteur robuste qualifié pour répondre aux exigences de la norme MIL-DTL-38999 Série I et HE308. ... keyed jackscrews, and banding backshell; Quality and performance in accordance with MIL-DTL-24308; ELECTROMAGNETICALLY COMPATIBLE MACHINED LOW-PROFILE BACKSHELLS ...
d38999 | Amphenol Global Search | Amphenol
A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 connector uses mil-spec qualified inserts from the Matrix 5015 and combines them with the mechanical interface of the D38999 to bring you the best of both worlds. ... MIL-DTL-38999 Series III style connectors with integral banding or ...
backshell | Amphenol Global Search | Amphenol
BACKSHELL EXTENDER Due to the protusion of the Octonet Contacts through the rear of the grommet, a Backshell Extender must be used. The Extender is compatible with any Mil-Spec Backshell. Consult the factory for more information. BANDING BACKSHELL Part Number Shell Size FX-646409-500 ( ) 07 FX-646409-510 ( ) 09 FX-646409-520 ( ) 11 ...
Non-Environmental EMI/RFI Backshell - BM1 - Amphenol Ltd
D38999 MIL-DTL-38999 Standard Connectors; Terrapin. Terrapin Miniature Ruggedised IP68 Connectors; Iguana. Iguana Sealed 38999 Series 3 for PCD Application; ... Backshells Secure & Protect Cable Mounted Interconnect; Custom. SERIES; Custom Design; Filter. SERIES; Filter; Series. Stingray. Stingray. 360 Blind Mate Magnetic Connector. D38999.
d38999 series 3 model | Amphenol Global Search | Amphenol
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation.
TV - 통합 백셸 - 38999 계열 | Amphenol Socapex
백셸이 통합된 Amphenol Socapex의 TV/38999 커넥터는 MIL-DTL-38999 시리즈 III 및 시리즈 I 커넥터에 적합한 매우 다재다능한 솔루션입니다. 이 제품은 플러그 및 리셉터클에서 사용할 수 있으며 주문 및 설치 시간을 절약하는 완벽한 올인원 제품을 제공합니다. 이 커넥터의 통합 백셸에는 향상된 전자기 간섭 ...
backshell | Amphenol Global Search | Amphenol
BACKSHELL EXTENDER Due to the protusion of the Octonet Contacts through the rear of the grommet, a Backshell Extender must be used. The Extender is compatible with any Mil-Spec Backshell. Consult the factory for more information. BANDING BACKSHELL Part Number Shell Size FX-646409-500 ( ) 07 FX-646409-510 ( ) 09 FX-646409-520 ( ) 11 ...