Search Results for d38999 commercial catalogue
2M805 Tri-Start Micro-Miniature Connectors - Amphenol Aerospace
2M805 vs. D38999 Comparison Performance Specifications How to Order Guides Dimensions Connector Weights Insert Arrangements Straight PCB Footprints Contacts and Tool Information Size and Weight Comparison Charts Assembly Instructions. ... 2M Micro38999 Catalog The 2M Micro38999 Connector Series product line is designed for interconnect ...
L-1102-8.fm - Amphenol Aerospace
insert. See catalog for alternate insert rotation illustrations. See catalog 12-052 for proprietary equivalents such as 10-194XXX Series. Also see catalog 12-053 for QWL Series. The ordering procedure for Class “L” Connectors is illustrated by part number MS90555C32412SY as shown below: Part Number MS90555 C 32 4 12 S Y 1 23456 7 See code ...
High Power Planforms - アンフェノールジャパン株式会社
Amphenol’s core markets – military, commercial air and industrial – and typical applications are intelligent power distribution units, power conversion and transformers, ... TV06 (D38999/26) – Straight Plug 1.234 MAX 31.34 MAX 1.220 MAX 31.00 MAX V THREAD.359 MAX 9.12 MAX.359 MAX 9.12 MAX.591 +.003 –.000 15.01 +.08 –.00 1.234 MAX 31 ...
38999 TRI-POWER CONNECTORS
%PDF-1.4 %âãÏÓ 1513 0 obj > endobj xref 1513 50 0000000016 00000 n 0000002114 00000 n 0000002277 00000 n 0000003409 00000 n 0000003950 00000 n 0000004483 00000 n 0000004534 00000 n 0000004649 00000 n 0000005065 00000 n 0000005518 00000 n 0000005993 00000 n 0000006546 00000 n 0000007620 00000 n 0000008338 00000 n 0000008451 00000 n 0000008539 00000 n 0000009161 00000 n 0000009833 00000 n ...
TV Breakaway Fail-Safe Lanyard Release Commercia
Amphenol offers a commercial version of D38999/31 Series III, Type 6 connectors. Built from the same time-tested and quality components used in its Mil-Spec counterpart, Amphenol’s commercial variant is designed to accept a wider variety of insert arrangements the Mil-Spec does not include. Available in shell size 25, these fail-safe ...
HERMETIC SOLUTIONS - Amphenol Aerospace
See our online Filter Catalog for more information www.amphenol-aerospace.com. FEATURES AND BENEFITS: • Same epoxy as used in EMI filter connectors ... Military (D38999/21), Commercial (TVPS02) 14 Hermetic Jam Nut Receptacle, Military (D38999/23), Commercial (TVS07) 15
backshell catalog | Amphenol Global Search | Amphenol
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. ... specification, commercial, and custom solutions options. ... function or a combination of two or three of these functions. To get further information, please consult our ...
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications Backshells, Strain Reliefs, Caps, Dummy Receptacles - Amphenol Aerospace | MIL-DTL-38999 Connectors | Mil-Spec Type Circulars | Circular Connectors | Products | Amphenol Aerospace
High Power Rhino 38999 - Amphenol PCDAmphenol PCD
Description: Introducing Amphenol PCD’s Rhino 38999, a groundbreaking integration of field-proven Mil-DTL-38999 Series III circular connectors with hyperbolic contacts, pushing the boundaries of high power connector technology.
M28840
Commercial: IN28840/2 A: 11 B: 13 C: 15 D: 17 E: 19 F: 23 G: 25 H: 29 J: 33 W: Aluminum, Cadmium Plate, O.D. over Electroless Nickel S: Aluminum -Zinc Nickel, Non-Reflective L: Aluminum-Tin-Zinc, Non-Reflective (Commercial only) M28840/3 45o STRAIN RELIEF BACKSHELLS M28840/3 J W DESIGNATION SHELL SIZE MATERIAL & FINISH QPL: M28840/3 Commercial ...
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Amphenol Communications Solutions (ACS), a division of Amphenol Corporation, is a world leader in interconnect solutions for Communications, Mobile, RF, Optics, and Commercial electronics markets.
mil-dtl-38999 series iii connectors - tv - Amphenol
D38999 Series III connectors are circular connectors with PC Tail contacts for printed circuit board applications. They meet MIL-DTL-38999 and AS39029 standards and have various shell styles, service classes, contact types and pre-tinning options.
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 1195 0 obj > endobj xref 1195 68 0000000016 00000 n 0000002392 00000 n 0000002552 00000 n 0000007196 00000 n 0000007574 00000 n 0000007985 00000 n 0000008478 00000 n 0000009098 00000 n 0000009213 00000 n 0000009326 00000 n 0000009811 00000 n 0000010389 00000 n 0000010823 00000 n 0000011289 00000 n 0000011848 00000 n 0000012475 00000 n 0000013602 00000 n 0000013722 00000 n ...
Contact us / Support - Amphenol Ltd
D38999. D38999 MIL-DTL-38999 Standard Connectors; Terrapin. Terrapin Miniature Ruggedised IP68 Connectors; Iguana. Iguana Sealed 38999 Series 3 for PCD Application; Stingray. Stingray 360 Blind Mate Magnetic Connector; Raptor. Raptor High Voltage High Altitude Interconnect; Rhino. Rhino High Power 38999 Derivative Connectors; Databus
2M Hermetic Micro-Miniature Connectors - Amphenol Aerospace
Hermetic Solutions Catalog Hermetic connectors are essential to maintain system integrity in applications where the reliability and performance of electrical connectors are critical, such as gas-tight barriers or areas with high-pressure differentials. ... Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric ...
MS27467 | Amphenol Global Search | Amphenol
Amphenol's MIL-DTL-38999 Series I and commercial LJT series connectors meet or exceed the Mil-Spec requirements and are available in aluminum or stainless steel as well as several different finish options. Amphenol is also qualified to the MIL-DTL-27599 specification for Series I connectors.
HERMETIC SOLUTIONS - アンフェノールジャパン株式会社
See our online Filter Catalog for more information www.amphenol-aerospace.com. FEATURES AND BENEFITS: • Same epoxy as used in EMI filter connectors ... Military (D38999/21), Commercial (TVPS02) 14 Hermetic Jam Nut Receptacle, Military (D38999/23), Commercial (TVS07) 15
D38999 Series I - LJT Hermetic Connectors - Amphenol Aerospace
D38999 Series I - LJT ruggedized, ... Hermetic Solutions Catalog Hermetic connectors are essential to maintain system integrity in applications where the reliability and performance of electrical connectors are critical, such as gas-tight barriers or areas with high-pressure differentials. ... Military and Commercial Electrification Part 3 ...
162GB - Amphenol Ltd
Crimp termination with size 20, 16 and 12 contacts; Operating temperature -55°C to +200°C (dependent on the plating finish) Manufactured from Aluminium Alloy with Cadmium Olive Drab plating; also available with Black Zinc-Nickel(RoHS) and Electroless Nickel finishes as standard.
38999 INTEGRATED BACKSHELLS
%PDF-1.4 %âãÏÓ 124 0 obj > endobj xref 124 105 0000000016 00000 n 0000003140 00000 n 0000003254 00000 n 0000004539 00000 n 0000004676 00000 n 0000005234 00000 n 0000005920 00000 n 0000005971 00000 n 0000006020 00000 n 0000006184 00000 n 0000006296 00000 n 0000006410 00000 n 0000006659 00000 n 0000007284 00000 n 0000007539 00000 n 0000008147 00000 n 0000009398 00000 n 0000009530 00000 n ...