Search Results for d38999 connector datasheet
MIL-DTL-38999 Series III EN3645 TV-CTV - Amphenol-Air LB
Tr-Sa TV-CTV Tr-Sat™ TV-CTV Amphenol 6 TV-CTV CONNECTORS (MIL-DTL-38999 SERIES III/EN3645) • MIL-DTL-38999 series III connectors • EN3645 connectors • Dedicated to harsh environment applications • 9 shell sizes (from 09 to 25) • Thread coupling • 100% scoop-proof • More than 80 contact arrangements • Intermountable with MIL-DTL-38999 series I
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring applications. ... 38999 with PCB Tails Data Sheet 38999 Series III connectors are ideal for printed circuit board applications, either with rigid attachment or with flex print assembly attachment. ...
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
26482 2 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRIX 2 J AMPHENOL AEROSPACE OFFERS THE MATRIX® PRODUCT LINE OF MIL-DTL-26482*, SERIES 2 CONNECTORS This series provides a bayonet coupling connector with crimp rear
HERMETIC SOLUTIONS - Amphenol Aerospace
• MIL – DTL 38999 Series I, II, III • MIL – DTL 26482 Series I, II • MIL – DTL 83723 Series III, Pyle ... Hermetic Square Flange Connector 2M801-012-02 71 Hermetic Weld Mount Connector 2M801-012-03 72. 2 Contact Us: 800-678-0141 • www.amphenol-aerospace.com MIL-DTL-83723, Series III, Pyle® 74 ...
QPL BACKSHELLS & DUST CAPS - Amphenol PCD
For example, we’ll use connector D38999/26WB35PN to walk through the remaining steps of selecting a backshell. 4. Select Connector Group Code based on your connector specification, pg. 12-16 (i.e. L) 5. Go to Table of Contents, pgs. 3-5, to find the page numbers your selection resides (i.e. page 45-50) 6. For the material and finish options ...
TV - Reduced flange receptacle - 38999 Series - Amphenol Socapex
The TV Reduced Flange Receptacle is a small and lightweight connector designed for use in military, aeronautic, and advanced industrial applications where size and weight are critical. This receptacle is derived from the MIL-DTL-38999 series III version and is available in jam nut configurations (TV07/TVS07). It has a 41% smaller panel footprint and is 20% lighter than standard 38999 ...
backshell catalog | Amphenol Global Search | Amphenol
MIL-DTL-38999 Series I & III Connectors with INTEGRATED BACKSHELL Available on plugs and receptacles, these 2 in 1 connectors/band backshells provide a high EMI protection with a quick, easy and cost effective cabling process.
Metallic self-closing Caps - Accessories - Amphenol Socapex
Protective Caps Datasheet Datasheet Last update : 24/07/2023. Read Download Related products . High Performance PCB connectors ... performance & cost effective PCB connectors. See product 38999 Series D38999 Series III TV-CTV Tri-start thread connector, MIL-DTL-38999 series III qualified. See product Rugged Ethernet, USB & Display connectors ...
Iguana - Amphenol Ltd
D38999 MIL-DTL-38999 Standard Connectors; Terrapin. Terrapin Miniature Ruggedised IP68 Connectors; Iguana. Iguana Sealed 38999 Series 3 for PCD Application; Stingray. Stingray 360 Blind Mate Magnetic Connector; Raptor. Raptor High Voltage High Altitude Interconnect; Rhino. Rhino High Power 38999 Derivative Connectors; Databus
Connectors | Products - Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types ...
MDP FTV - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
Its compact size 13 shell and Tri Start Thread coupling mechanism (MIL-DTL-38999 series III type) with anti-decoupling device make it easy to install and disconnect without tools, even in field conditions. The connector supports Display 1.4 protocol and can transmit data at a bandwidth of 32.4 Gbit/s with 8.1 Gbit/s per lane.
D38999 Series III Filter Connectors - Amphenol Aerospace
Amphenol’s MIL-DTL-38999 Series III connectors are unrivaled in their performance and reliability. With added filter features, the high-performance general duty threaded connector is designed to withstand the pressures of severe environment applications.
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
MIL-DTL-38999 Series II Hermetic Connectors provide an airtight seal and offer the high-density contact arrangements of MIL-DTL-38999 with smaller dimensional requirements. Additionally, a three-point bayonet coupling system allows for fast, 1/3 turn connector mating.
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority. This series also meets or exceeds strict MIL-DTL-38999 requirements.
Innovative Interconnects - Amphenol Ltd
Amphenol Tri-Start MIL-DTL-38999 Series III Connectors offer the highest performance capabilities. Discover. Iguana. Circular Connectors. Intermateable and interchangeable with MIL-DTL-38999 Series III . ... Datasheets. Technical Drawings. Catalogues. 3D Models. Datasheets. Technical Drawings. Catalogues. 3D Models. Datasheets. Technical ...
TV Breakaway Fail-Safe Lanyard Release - Amphenol Aerospace
Amphenol offers a commercial version of D38999/31 Series III, Type 6 connectors. Built from the same time-tested and quality components used in its Mil-Spec counterpart, Amphenol’s commercial variant is designed to accept a wider variety of insert arrangements the Mil-Spec does not include. Available in shell size 25, these fail-safe ...
EPOXY SEALED MIL-DTL-38999, RECEPTACLES SERIES III TV
%PDF-1.4 %âãÏÓ 354 0 obj > endobj xref 354 63 0000000016 00000 n 0000002062 00000 n 0000002218 00000 n 0000005950 00000 n 0000006452 00000 n 0000007015 00000 n 0000007201 00000 n 0000010509 00000 n 0000012815 00000 n 0000015400 00000 n 0000015598 00000 n 0000015792 00000 n 0000018256 00000 n 0000018814 00000 n 0000021620 00000 n 0000021963 00000 n 0000022521 00000 n 0000024603 00000 n ...
D38999 Series I - LJT Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series I Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications meeting or exceeding MIL-DTL-38999 Series I requirements. Series 1 offers a three-point bayonet coupling system that allows for fast, 1/3 turn connector mating with the added benefit of a scoop ...
Series III - TV - Amphenol Ltd
Amphenol Tri-Start MIL-DTL-38999 Series III Connectors offers high performance capabilities for both general duty and severe environment applications. Meeting or exceeding MIL-DTL-38999 Series III requirements, Amphenol’s Tri-Start connector is available in aluminium, stainless steel, aluminium alloy or composite with several finish options.
DATA SHEET MIL-DTL-38999 Series III Nickel Aluminium Bronze
The TV series is the highest performance MIL-DTL-38999 connector offered by Amphenol Ltd and features a quick-release ... DATA SHEET Amphenol Ltd Thanet Way Whitstable Kent CT5 3JF Tel:+44 (0)1227 773200 info@amphenol.co.uk www.amphenol.co.uk June 2014 Ordering Information