Search Results for d38999 hd-sdi contact size
D38999 Training Course | Services - Amphenol Fiber Systems ...
AFSI's D38999 fiber optic training course is suited for military and commercial aerospace industry.
Matched Impedance Coaxial Contacts - Amphenol Aerospace
The matched impedance coax contact is available in size 12. It incorporates a captivated inner contact which “snaps into” the outer contact preventing displacement or pull-back of the inner contact in situations where the cable may be bent. ... Ideally suited for D38999 high performance and MIL-STD-1760 high band coaxial contact ...
Differential Twinax Contacts | High Speed Cable Assemblies | High Speed ...
Outer contact has a rugged wall section for durability; Available in size 8 crimp termination style; Also available in size 8 with PC tails; Requires modification of MIL-DTL-38999 connector to accommodate keyed contacts; Differential Twinax contacts are gold plated, crimp termination
Mil-Spec Contacts | Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions. Request Quote.
Series I - LJT - Amphenol Ltd
LJT connectors are MIL-DTL-38999 Series I compliant. Features. MIL-DTL-38999 Series I and HE308 compliant; Large variety of contact arrangements and shell types, with maximum weight / space savings; 100% contact protection (scoop proof) ... Size 00, 4, 8 dedicated power contacts and sizes 8, 12, 16, 20, 22D contacts for power or data ...
cdr | Amphenol Global Search | Amphenol
Sep 14, 2021. San Jose, CA, USA – Amphenol ICC, the global leader in connector technology, design and manufacturing, and eTopus Technology, a pioneer of ultra-high-speed ADC/DSP-based SerDes for wireline applications including data center, cloud, edge, and 5G base stations, today announced the development of a 112Gb/s interconnect technology ...
TV - Integrated Backshell - 38999 Series - Amphenol Socapex
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation. The integrated backshell of this connector includes a braid clamping mechanism (metal Band ...
fiber connectors | Amphenol Global Search | Amphenol
SIMTac08 modules are designed to receive 1 MT Ferrule packaged within a Size 8 Quadrax contact form factor. 2 versions are available: EN4165/M38999 cavities & Arinc 600 cavities. ... This standalone media converter has 3 channels and converts SDI fiber signals to 75ohm 3G/HD/SD-SDI rugged BNC connectors.
Video | Products - Amphenol Aerospace
Ruggedized multi-channel copper to fiber fiber optic media converter using D38999 connectors and additional copper re-drive channel ... A ruggedized Digital Video Interface media converter that uses copped to convert DVI input to HD-SDI output with Octonet high speed contacts, perfect for harsh environment avionics, ground systems, and naval ...
TVP00R CTVP00R BS-C6170 D38999/20 JN1034A Wall mounting ... - Amphenol
(C) Inactive # Solder contact version only V For RG180/Uand RG195/U Cables only VVSize 8 Coax, Twinax and Power contacts are (X) Fully Tooled interchangeable NOTE: MS Connector 21-75 is supplied with size 8 twinax. Proprietary connector 21-75 is supplied with size 8 coax
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
The HD38999 family of connectors has 30% more contact density than the highest density Mil Spec 38999 connectors of its size. View Download. 38999 with PCB Tails Data Sheet ... Amphenol has increased its power options for D38999, and a contact system for every application. Featuring Temper-Grip, RADSOK®, HCP and Standard Power contacts. ...
시리즈 5 - 38999 계열 | Amphenol Socapex
1960년대에 출시된 MIL-DTL-38999 시리즈 커넥터는 컴팩트한 접점과 향상된 인서트 패턴이 특징인 혁신적인 군용 솔루션으로 부상했습니다. 이 혁신은 이미 호평을 받았던 MIL-DTL-5015 커넥터를 능가했습니다. 이후 수십 년 동안 D38999 커넥터는 널리 인정받았을 뿐만 아니라 특히 군사 및 항공 우주 ...
aviation jobs | Amphenol Global Search | Amphenol
The Modal Shop’s modal shakers are a proven solution in test laboratories around the world. With force ratings from 4.5 to 100 lbf (20 to 440 N), these shakers are suitable for a wide range of modal analysis applications.
D38999 Series III Filter Connectors - Amphenol Aerospace
MIL-DTL-38999 Series III connectors are ruggedized filter connectors for harsh environment EMI protection and Mil spec D38999 intermateability ... Contact: Larissa Williams Product Manager +1 (607) 563-5313 lwilliams@amphenol-aao.com Description: Amphenol’s MIL-DTL-38999 Series III connectors are unrivaled in their performance and reliability
rca connectors | Amphenol Global Search | Amphenol
Part # 1521-60194 2.92mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts Ø.012 Pin) Available Inventory: 209
38999 connectors | Amphenol Global Search | Amphenol
MIL-DTL-38999 Series I connectors with fast, 1/3 turn bayonet coupling, scoop proof design to protect the contacts, and a glass to metal seal achieving mil-spec sealing requirements. ... Amphenol has increased its power options for D38999, creating a contact system for every application. Increase ampacity up to 50% when pairing Temper-Grip with ...
Crimp Termination for MIL-DTL-38999 Connectors - Amphenol Australia
The crimping process ensures metal-to-metal contact and establishes a reliable mechanical and electrical connection. The video from Amphenol Socapex will guide you through basic contact crimping for MIL-DTL-38999 connectors. Contact our Technical Support Team at info@amphenol.com.au if you need more info
Configurator - Amphenol Aerospace
High Voltage 38999 Rectangular Connectors. LRM - Line Replaceable Module ... The part builder presents you unique fields depending on your selections, including industry type, shell size, finish, insert arrangement, contacts, alternate keying options. and more. ... Contact: Amphenol Aerospace. Tech Support. 1-800-678-0141.
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
The HD38999 family of connectors has 30% more contact density than the highest density Mil Spec 38999 connectors of its size. View Download. 38999 with PCB Tails Data Sheet ... Amphenol has increased its power options for D38999, and a contact system for every application. Featuring Temper-Grip, RADSOK®, HCP and Standard Power contacts. ...
Power Safe - Amphenol Aerospace
Derived from MIL-DTL-38999 Series III & EN3645 VG96944 Qualified. OUR COMPANY Proven excellence in interconnect solutions - Since 1947, Amphenol Socapex has prescribed, ... Protective contact 1 Size 16 1 Size 12 1 Size 6 1 Size 4 Single-Phase Layouts Contact Arrangements Pilot contact - P Phase, Neutral and Protective contact - N, L &