Search Results for d38999 hd-sdi contact size
Radsok - Amphenol Sine
Size 6,0 8,0 10,0 Mating partner diameter Ø 5,95 Ø 8,0 Ø 10,0 surface roughness Ra=0,8 material brass surface contact area silver-plated min 6 µm minimum length 22 mm*1 26 mm*1 28 mm*1 busbar through hole Ø 6,2 ±0,1 mm Ø 8,2 ±0,1 mm Ø 10,2 ±0,1 mm cross-section at contact area 12 mm 16 mm 20 mm
B A1 - Amphenol Sine
6 contact size and wire range: ahdp02-18-06pn-bra a1 release new drawing 28mar22 vito of: sh: rev: dwg no: title: rev description date revisions eco by appr 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked: drawn:
INLINE RECEPTACLES - Amphenol Sine
RTS1BS14N4PHEC03 Size 14 Inline Receptacle with Endcap, Male, 4 Positions, Contact Size 12 (2.5mm), Silicone Rubber Seal REQUEST A QUOTE RTS1BS14N4SHEC03 Size 14 Inline Receptacle with Endcap, Female, 4 Positions, Contact Size 12 (2.5mm), Silicone Rubber Seal
ARC16-70SBR-P013 70 Position Plug, Socket, Contact Size Siz - Amphenol Sine
ARC16-70SBR-P013 70 Position Plug, Socket, Contact Size Size 16, Jackscrew, Bonded Front Seal, Keyed B, Reduced Diameter Rear Seal (Green), Black Body, Dustcap Included. Comparable to #DRC16-70SBE-P013
APXVB4LTY16AB_43-C-I20 - Amphenol Antenna Solutions
Hybrid FDD/TDD Antenna, X-Pol, 1.6m, 10-ports FDD 1x 698-960/4x 1710-2690, 65deg, 8T8R 3300-3800MHz, 90deg unit beam, Integrated RET
TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 122398 - Amphenol RF
Alias: T1121A6-NT3G-214U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251 ...
G:SharedAmphenol Customer DatasheetsEcoMate AquariusC-RTS718x4PHECxx A2
5. contact size and rear seal wire range: rts718n4phec rts718n4phec03-40°c ~ 105°c -40°c ~ 125°c n key part number-- tommy sealing plugs can be purchased separately contact size min. insulation o.d. small.wire range max. insulation o.d. 8# Ø5.2mm Ø6.8mm 8awg panel cut out reference 30.6+0.2 0 Ø32.1+0.2 0 master keyway 41.3 36.5 41.5 ...
AHDM06-24-31PT-059 Plug Kit, shell size 24, 31 positions, p - Amphenol Sine
AHDM06-24-31PT-059 Plug Kit, shell size 24, 31 positions, pin, thin seal, wide thread, cable clamp backshell. Comparable to PN# HD36-24-31PT-059
ARC16-24SA-P013 24 Position, Plug, Socket Contact, Size 16, - Amphenol Sine
ARC16-24SA-P013 24 Position, Plug, Socket Contact, Size 16, Jackscrew, Bonded Front Seal, Keyed A. Comparable to PN# DRC16-24SA-P013-24 Position, Plug Call Us 1-800-394-7732 My Account
TITLE: DWG NO: REV: SH: OF: CONTACT REMOVAL TOOL, SIZE 12, ORANGE, 12 ...
size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). ... contact removal tool, size 12, orange, 12-14awg at11-337-1205 a1 1 1 a1 release new product 16jun15 orion 5.1 56.6 4.7 15.8 31.5 tommy contact removal tool, size 12, orange, 12-14awg.
Connector Contacts | Amphenol
Search our portfolio of Connector Contacts products and select your specifications. We offer a wide range of reliable and cost-effective products from standard solutions to custom designs.
SS14M2F Socket Contact, Stamped, Size 16, Gold Flash over N
SS14M2F Socket Contact, Stamped, Size 16, Gold Flash over Nickel, Wire Range 2.0-2.5mm², 16-14 AWG, with 3 Tangs-Socket Contact, Stamped, Size 16,Gold Call Us 1-800-394-7732 My Account
ATT-16-00 - Size 16 Stamped and Formed Contact Tool 14-16 AWG
AT60-16-0622 Nickel-Plated Male Stamped & Formed Contact, Size 16, 16-20AWG 4000 pcs. Reel. Comparable to PNs# 1060-16-0622, 845240004
T-Line Push-Pull Connectors - Amphenol Aerospace
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
TN0101500521 1.5mm silver pin (male) stamped contacts on re - Amphenol Sine
For contact arrangements 3+PE, 14+PE (size 1); 12+PE (size 2). REQUEST A QUOTE. TN010250001 2 Stamped contacts on reel for crimp machines (feeds left). 2.5mm contact diameter, gold plated. REQUEST A QUOTE. TN0102500101 2.5mm silver pin (male) stamped contacts on reel for crimp machines (feeds left). 2,000 pcs.
SS16M2N Socket Contact, Stamped, Size 16, Nickel, Wire Rang
Socket Contact, Stamped, Size 16, Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs. REPLACES SS16M1N Related Items. QXRT16 Contact Extraction Tool, #16 (Ø 1.6) Contact. Compatible to part # RX2025GE1. REQUEST A QUOTE. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG ...
B RTS014*12Pxx A4 - Amphenol Sine
QXRT16 Contact Extraction Tool, #16 (Ø 1.6) Contact QXRT16 Contact Extraction Tool, #16 (Ø 1.6) Contact MFX-3959 Hand Crimp Tool for Machined Contacts MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG MFX-3960 Pneumatic Crimp Tool for Machined Contact MFX-3957 Crimp Die, Stamped & Formed Contact Plating Options, All Symbol Plating
SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
RF Connector SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
AT62-203-12141 - Solid Machined Nickel-Plated Female Contact, Size 12 ...
AT62-203-12141 - Solid Machined Nickel-Plated Female Contact, Size 12. Comparable to PN# 0462-203-12141-Solid Machined Nickel-Plated Female Contact, S Call Us 1-800-394-7732