Search Results for d38999 iii 15 shell
AC-15ST-DF-MM (2) - Amphenol Antenna Solutions
AC-15ST-DF-MM (2) - Amphenol Antenna Solutions
gs-12-547 rev g - Amphenol CS
6.2.15 Thermal Shock EIA-364-32 Method A Temperature range ----- -40 +0/-5°C to 125 +5/-0°C Time at temperature extremes ----- 30 minutes Test Duration (A-4) ----- 10 cycles ... EIA-364-31, Method III (omit step 7b) Temperature and humidity are listed figure 2. Duration ----- 10 cycles. 6.2.18 Mixed Flow Gas EIA-364-65, Class IIA Temperature ...
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Nylon Kord-Gard Mesh Cord Grips - TPC Wire
TPC IRE & CABLE USA 00-521-7935 CANADA 00-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
P4-BBRRMMUU15-N0 - Amphenol Antenna Solutions
1-2 3-4 5-6 7-8 9-10 15-16 11-12 13-14 16 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° Electrical Downtilt 2-12° 2-12° 2-12° Dimensions 1498 x 499 x 215 mm (59.0 x 19.6 x 8.4 in) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER ...
24325 - PCB
1.5m ≤ LENGTH < 30.5m = +15.2cm/ - 0 30.5m ≤ LENGTH = +30.5cm/ - 0 2 4 3 2 5 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN
AE-AN-TR-024 - TR MULTICOAX SERIES - FOOTPRINT GUIDE
Page 2 4/15/2019 AE-AN-TR-024 - REV A - TR MULTICOAX SERIES - FOOTPRINT GUIDE Important Notes When Reviewing Footprint: There are a few important notes to pay attention to when implementing the TR footprint on your PCB that are not pulled front and center when looking at the TR footprint document. Those key components are as follows:
Model 507QS015BZ | PCB Piezotronics
15 . Model 507QS015BZ:White polypropylene cable (507) with IP69K SS 4-socket M12 connector (QS) on one end and blunt cut termination (BZ) on the other end. 15 . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In.
CABLE ASSEMBLY WORK INSTRUCTION RadCrimp Solar Splice
15 4.3: Insert Cable 4.3.1 Remove Sealing Caps and Sealing Grommets and slide onto the PV wire before inserting the PV wire into the connector. 4.3.2 Carefully insert stripped PV Wires into BOTH ends of the connector. Note: a. Mark on sheathing should line up closely with the end of the threads on the Ratcheting End Cap. b.
CHARGE OUTPUT ACCELEROMETER Revision: E - pcb.com
Model Number 357B53 CHARGE OUTPUT ACCELEROMETER Revision: E ECN #: 46956 Performance ENGLISH SI Sensitivity(± 15 %) 100 pC/g 10.2 pC/(m/s²) Measurement Range ± 150 g pk ± 1470 m/s² pk
Ozonesensor Datasheet
OperatingHumidityRange 15-95% RH PressureRange 800 to 1200 hPA StorageTemperature 0 to20℃ TemperatureRange -20°C to+40°C EnvironmentalDetails OperatingPrinciple Amperometric, 3-electrode RecommendedLoadResistor 220 Ω BiasVoltage 0 mV WarmUpTime < 60 s Operation Long-TermDrift < 1 %/month ZeroDriftinCleanAir < 1 ppm StorageLife 12months
LiteV Optical Monitoring System - Charles Industries
PDL <_ 0.15 dB Directivity >_ 55 dB Return Loss _ 50> dB Tap Ratio 40/60 90/10 Operating Temp -40 to +65 ºC. Title: LiteVu ATT datasheet_CFIT.qxd Author: bwackerl Created Date:
SIZE B C- - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Model M102B15 High frequency ICP® pressure sensor, 200 psi, 25 ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Drawing Number: 21075 Revision: D ECN Number: 53304 OPERATION MANUAL FOR QUARTZ PRESSURE SENSORS SERIES 102 SERIES 113 1 . 1.0 INTRODUCTION .
Micro-C Backbone Kit - Gemeco
NMEA 2000® Micro-C Network starter kit: Includes Network power cable, 4.5 m (15 ft) N2K cable, 3 x T-connectors, 2 x network terminators. Specifications.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
SIME1602PBFBR - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration