Search Results for d38999 series 3 model
Termination Instructions - Amphenol Aerospace
38999 I & III Installation Instructions L-2119-F 21-33383-1 ... Quadrax, Type M38999 Series I & III Special, Size 8, Installation Instructions L-2119-S 21-33836-21 Transition Adapter Transition Adapter, Plug, Quadrax Type High Speed, to Board, Installation Instructions
시리즈 5 - 38999 계열 | Amphenol Socapex
1960년대에 출시된 MIL-DTL-38999 시리즈 커넥터는 컴팩트한 접점과 향상된 인서트 패턴이 특징인 혁신적인 군용 솔루션으로 부상했습니다. 이 혁신은 이미 호평을 받았던 MIL-DTL-5015 커넥터를 능가했습니다. 이후 수십 년 동안 D38999 커넥터는 널리 인정받았을 뿐만 아니라 특히 군사 및 항공 우주 ...
CF38999 Multi-Channel Fiber Optic Connector - Amphenol Aerospace
Meets or exceeds MIL-DTL-38999 Series III requirements; EMI Shielding-solid metal-to-metal coupling, grounding fingers, electroless nickel plating, and thicker wall sections provide superior EMI shielding capability of 65dB min. at 10 GHz. Termini Protection-recessed pins in this 100% scoop-proof connector minimize potential termini damage
TV Breakaway Fail-Safe Lanyard Release - Amphenol Aerospace
Amphenol offers a commercial version of D38999/31 Series III, Type 6 connectors. Built from the same time-tested and quality components used in its Mil-Spec counterpart, Amphenol’s commercial variant is designed to accept a wider variety of insert arrangements the Mil-Spec does not include. Available in shell size 25, these fail-safe ...
USB3F TV - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The Amphenol Socapex USB3F TV is a reinforced USB 3.0 connector designed to operate in harsh environments. Based on the MIL-DTL-38999 series III standard, this connector features a threaded locking mechanism and is sealed against fluids and dust (IP68). It is ideal for use in military avionics, grounded vehicles, battlefield communication, and industrial applications.
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
MIL-DTL-38999 Series II Hermetic Connectors provide an airtight seal and offer the high-density contact arrangements of MIL-DTL-38999 with smaller dimensional requirements. Additionally, a three-point bayonet coupling system allows for fast, 1/3 turn connector mating.
D38999 | Amphenol Global Search | Amphenol
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. ... environments. It shows the series, type, size, rating, contacts, availability and identification of each connector model. https://www.amphenol ...
Rhino - Amphenol Ltd
608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL-38999 Standard Connectors; Terrapin. Terrapin Miniature Ruggedised IP68 Connectors; Iguana. Iguana Sealed 38999 Series 3 for PCD Application; Stingray. Stingray 360 Blind Mate Magnetic Connector ...
TV - Stand-off receptacle - 38999 Series - Amphenol Socapex
Matches with MIL-DTL-38999 series III performances; Easy part numbering: Add F459 or F058 / F059 (stand-off reduced flange) at the end of your standard part number; Mates with standard TV / 38999 series III plugs; Provide grounding continuity between PCB and box; Easy & quick installation; Materials & Platings:
Temper-Grip | Products | Amphenol Aerospace
High Power Series, MGT-5015, Tri-Power D38999, D38999 Series 3 (size 8 cavities only), Contact Amphenol for Availability In other product lines. Technical Information Current Carrying Comparison Temper-Grip Technical Information. Documents Videos Complementary Products Request Quote.
L-1102-8.fm - Amphenol Aerospace
Subminiature, MIL-DTL-38999, MIL-DTL-27599.....11-22 Subminiature – JT/LJT, Tri-Start, SJT Features JT/LJT Part Number Breakdown and Specifications LJT-R/JT-R and Accessories Cross Reference List ... MIL-DTL-38999 Series III connectors . It shows the variety of con-tacts that can be designed into a shell size 25. Typically, custom-
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority. This series also meets or exceeds strict MIL-DTL-38999 requirements.
2M805 Tri-Start Micro-Miniature Connectors - Amphenol Aerospace
2M805 micro 38999 connectors are the evolution of the mil-standard circular. Designed to meet the same harsh environmental requirements of D38999, they were developed to make scaling-down existing technology easy and risk-free. ... The 2M Micro38999 Connector Series product line is designed for interconnect applications requiring high ...
mil-dtl-38999 series iii connectors - tv - Amphenol
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation.
High Power Connector Series - amphenol.co.jp
Amphenol Ltd combines the benefits of field proven Mil-DTL-38999 Series III circular connectors with hyperbolic contacts that extend the boundaries of high power connector technology. Designed to meet the latest military and industrial specifications and stringent safety requirements,
38999 - Power - 38999 Series - Amphenol Socapex
The 38999-Power connector is designed for high power transmission in harsh environments. Derived from the MIL-DTL-38999 series, Amphenol Socapex 38999 power connectors are equipped with ruggedized power inserts that can handle up to 500A. They are available in various shell types, including MIL-DTL-38999 I (LJT), MIL-DTL-38999 III (TV-CTV), VG96912 (SJT), RNJ and RNJLP, with the 4 x 60 Amps ...
High Frequency Coaxial D38999 Contacts - SV Microwave
SV Microwave offers DC to 65 GHz high frequency size 8, 12 and 16 coaxial contacts for the D38999 Series III housing and standard inserts. These contacts allow any application to continue to use the D38999 connector and be able to expand the use to include the microwave transmission lines.
38999 | Amphenol Global Search | Amphenol
Amphenol® Tri-Start MIL-DTL-38999 Series III Connectors offer the highest performance capabilities for both general duty and severe environment applications. Meeting or exceeding MIL-DTL-38999 Series III requirements, Amphenol's Tri-Start connector is available in aluminum, stainless steel or composite with several finish options.
五号 - 38999 系列 | 安费诺 Socapex
mil-dtl-38999 系列连接器于 20 世纪 60 年代推出,是一种革命性的军用解决方案,以其紧凑的触点和增强的插入模式而著称。这一创新超越了已经广受好评的 mil-dtl-5015 连接器。在随后的几十年中,d38999 连接器不仅获得了广泛的认可,而且还成为军事规格连接器的权威标准,特别是在要求苛刻的军事和 ...
Innovative Interconnects - Amphenol Ltd
608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL-38999 Standard Connectors; Terrapin. Terrapin Miniature Ruggedised IP68 Connectors; Iguana. Iguana Sealed 38999 Series 3 for PCD Application; Stingray. Stingray 360 Blind Mate Magnetic Connector ...