Search Results for d38999 shell size 25 dimensions
Military to Commercial Shell Style Conversion Table - Amphenol Aerospace
3. SHELL SIZE & INSERT ARRANGEMENTS See table on page 5-6. First number represents Shell Size, second number is the Insert Arrangement. 5. ALTERNATE KEYING POSITION “A” designates Alternate keying connector assembly. Other basic alternate keys are “B”, “C” and “D”. No letter required for normal rotation (no rotation) position. 4 ...
Military to Commercial Shell Style Conversion Table - Amphenol Aerospace
25 95° 80° 69° 121° 110° LJT Key/Keyway Rotation Shell Size & Insert Arrangement are on pages 5-6. First number represents Shell Size, second number is the Insert Arrangement. Place Shell Size in box 3 and Insert Arrangement in box 5. 3. SHELL SIZE See table on page 5-6 4. HERMETIC FINISHES Finish Military Finish Data Carbon steel shell ...
D38999 SERIES III - STYLE PCB CONNECTORS - Amphenol Aerospace
This product data sheet features the 38999 Series III connectors which are ideal for printed circuit board applications, either with rigid attachment or with flex print assembly attachment. For information on other Amphenol circular connectors with PC Tail contacts, consult Amphenol Aerospace.
D38999 Series III - TV Breakaway Fail-Safe Connectors - Amphenol Aerospace
Low Profile Backshells in shell size 25 with the following features: 90 degree termination; Low profile design with three heights ranging from 1.010 to 1.660; Rear access covers to help ease harness assembly and repairability; Amphenol part numbers 10-640000-XXX
38999 TRI-POWER CONNECTORS - Amphenol Aerospace
Amphenol has combined the reliability of D38999 connectors with the high-current RADSOK & Temper-Grip contact designs. The Amphenol Tri-Power Connectors incorporate the proven design of the MIL-DTL-38999 Series III Tri-Start connectors with Amphenol RADSOK & Temper-Grip high current contacts.
Hermetic Military - Amphenol Aerospace
Shell Size & Insert Arrangements are on pages 5-6. First number represents Shell Size, second number is the Insert Arrangement. 5. CONTACT TYPE. 6. ALTERNATE KEYING POSITION. A plug with a given rotation letter will mate with a receptacle with the same rotation letter.
9-2020 MIL-DTL-38999 Connectors - Amphenol Aerospace
use size 23 contacts only. Not rated over 175°C. ^ Supplied with D38999/62-A for Twinax, D38999/62-B for Coax * Hermetic inserts - solder termination standard. (Contact Amphenol Aerospace for optional PCB or eyelet termination). ** Two size 16 contacts dedicated to fiber optics. See the Fiber Optic section for more information.
P3D – D38999 SERIES III - Amphenol Aerospace
Amphenol will get back to you with the shell size required to fit the contacts at your requested service rating, as well as a contact pattern designed with proper spacing and best engineering practices. Suggested Oper. Voltage (Sea Level)
L-1102-8.fm - Amphenol Aerospace
MIL-DTL-38999 Series III connectors . It shows the variety of con-tacts that can be designed into a shell size 25. Typically, custom-ers specify the contacts sizes and power they require and chose an existing arrangement that fits their needs. For special new configurations, engineering will design the arrangement of con-
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
Amphenol has increased its power options for D38999, creating a contact system for every application. Increase ampacity up to 50% when pairing Temper-Grip with HCP pins, helping your connection get as close as possible to the efficiency of uncut
MIL-DTL-38999 Series II - JT Connectors - Amphenol Aerospace
Amphenol's MIL-DTL-38999 Series II and commercial JT series connectors meet or exceed the Mil-Spec requirements and are available in aluminum or stainless steel as well as several different finish options. Amphenol is also qualified to the MIL-DTL-27599 specification for Series II connectors.
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Wide selection of connector shell styles and sizes: Coax, Twinax, Triax D38999 Insert Arrangements. Have any questions? Talk with us directly using LiveChat.
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
Features 30% more contact density than standard MIL-DTL-38999 inserts while utilizing the same connector dimensions and shell sizes. An enhanced anti-decoupling mechanism designed to perform under severe vibration environments – far exceeding the performance of MIL-DTL-38999 Series III plugs.
MIL-DTL-38999K Recommended jam nut torque values - Amphenol Aerospace
FIGURE Recommended 11. panel - Conti dimensions ued.
Tri-Start MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
D38999 Space Blind Mate Connector - Amphenol Aerospace
Size 25 available, expandable to other shell sizes and connector series.040” float axially, 6 degrees angular float in either direction, 5mm compression; Uses standard D38999 inserts for proven environmental performance; Custom inserts and shell styles available through Tracer Rapid Prototyping
D38999 Series III Filter Connectors - Amphenol Aerospace
Lightweight Composite Shell - 17% – 70% weight savings over metal Corrosion Resistant - available in standard MIL-DTL-38999 olive drab cadmium (175°C) and electroless nickel plating (200°C), both withstanding 2000 hours of salt spray exposure.
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring applications.
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
Amphenol Aerospace's Bulkhead Feedthrough connectors are double-ended receptacles with feedthrough contacts that mate to standard Mil-Spec D38999 plugs. Available in multiple shell and contact styles, they are designed to meet applicable requirements for 38999 Series III and allow for long-term ease of assembly and serviceability as well as ...
D38999 Connectors with Integral Accessories - Amphenol Aerospace
MIL-DTL-38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory.