Search Results for d38999 step
Circular Connector Contacts | D38999 Contacts | SV Microwave
SV Microwave’s D38999 RF circular connector contacts deliver high-frequency performance and durability for demanding military, aerospace, and rugged applications. Available in sizes 8, 12, 16, and 20 and compatible with MIL-DTL-38999 standards, these contacts ensure reliable connectivity and optimal performance, even in harsh conditions.
Series Five Lightweight Military Circular Connectors
In the decades since, D38999 connectors have increased in popularity and have become the standard in Mil-Spec connectors for military and aerospace applications. ... Amphenol’s new Series Five connector is the next evolutionary step in that impressive lineage, combining all of the capabilities of the traditional 38999 style connector in a ...
N382520075C | Amphenol Global Search | Amphenol
Amphenol’s new Series Five connector is the next evolutionary step in that impressive lineage, combining all of the capabilities of the traditional 38999 style connector in a lighter, smaller, and more compact package to support the aerospace industry’s ever-changing demands.
38999 Plus | Products | Amphenol Aerospace
Amphenol Aerospace is the industry leader in the design and development of D38999 Series III connectors. While the qualified Mil-Spec versions offer plenty of features, the customization and design options outside of the Mil-Spec are virtually endless. D38999 Series III PCB MIL-DTL-38999 Series III-type connectors with PC tail contacts ...
SMPS Socket D38999 Contact (Size 16) for .047 Cable
D38999 Series I, III and IV : Orientation (Body) Straight ... MIL-STD-202, Method 106, Less Step 7B : Barometric Pressure (Altitude) MIL-STD-202, Method 105, Condition C, 70k Ft. EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65 ...
D38999 Connectors with Coaxial, Concentric Twinax ... - Amphenol Aerospace
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts Contact: Sandy Wildenstein Product Marketing Manager 607-563-5379 swildenstein@amphenol-aao.com Description: Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high ...
SMPM (Size 12) D38999 Socket Contact to SMA Male 12" Cable Assembly for ...
D38999 Series I, III and IV : Style Size 12 : Termination Style Solder : Number of Ports Single ... MIL-STD-202, Method 106, Less Step 7B : EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). ...
EP-PCI-MAC-10G-Base-T Converter - Amphenol Aerospace
+ D38999 Shell Size 25 with standard rotations available + 4 High speed split-pair quadrax contacts capable of 6.25Gbps (8 differential pairs) PCI EXPRESS INTERFACE + Samtec EQDP Series for PCI-Express, power and MDC/MDIO control POWER SPECIFICATIONS + 5V power connection in Samtec connector flexible ribbon cable + Low power consumption ...
SMPM Pin (Size 12) D38999 Contact for .047 Cable
SV Microwave offers the SMPM Pin (Size 12) D38999 Contact for .047 Cable with a gold finish. It can offer superior electrical performance. Explore now. Check Inventory. Register. Log in. ... MIL-STD-202, Method 106, Less Step 7B : Product tags. sosa (80), sosa-aligned (80), d38999 (10) Related products. Part # 7093-0174
SMPM Socket D38999 Contact (Size 12) for .085 Cable
SMPM Socket D38999 Contact (Size 12) for .085 Cable SF3211-6004. Explore the product's detailed specifications here. Check Inventory. Register. Log in. Compare Products List ... MIL-STD-202, Method 106, Less Step 7B : Shock MIL-STD-202, Method 213, Condition I : Barometric Pressure (Altitude) ...
D38999 - Amphenol Ltd
D38999. Designed to meet the stringent requirements of the MIL-DTL-38999 standard, these connectors excel in withstanding extreme temperatures, vibrations, and harsh environmental conditions. D38999 Product range. Discover MIL-DTL-38999. Circular Connectors.
D38999 Coaxial Contacts - svmicrowave.com
D38999 Coaxial Contacts O: 561.840.1800 marketing@svmicrowave.com • True float mount for optimal performance • D38999 contacts available in size 8, 12, 16, and 20 • Available in series I, II, III, and IV • DC to 65 GHz Features & Benefits Rev. 0 (10/24) Applications
D38999シリーズIII TV-CTV - 38999シリーズ|Amphenol Socapex
38999シリーズiiiコネクターは、過酷な軍用および産業用環境で使用するために設計されています。このシリーズは、幅広いコンタクト配列とシェルタイプを提供し、最大限の軽量化と省スペースを必要とするアプリケーションに理想的な選択肢となります。
D38999 | Amphenol Global Search | Amphenol
D38999 Series III connectors are circular connectors with PC Tail contacts for printed circuit board applications. They meet MIL-DTL-38999 and AS39029 standards and have various shell styles, service classes, contact types and pre-tinning options.
BMA Pin D38999 Contact (Size 8) for .085 Cable - SV Microwave
D38999 Series I, II, III and IV : Cable Type 0.085 Flexible Coax : Finish Passivated : Electrical Frequency ... MIL-STD-202, Method 106, Less Step 7B : EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). ...
d38999 | Amphenol Global Search | Amphenol
D38999 Series III connectors are circular connectors with PC Tail contacts for printed circuit board applications. They meet MIL-DTL-38999 and AS39029 standards and have various shell styles, service classes, contact types and pre-tinning options.
BMB Female to SMA Female Adapter | 1146-6412 | SV Microwave
MIL-STD-202, Method 106, Less Step 7B : Contact Us. How can we help? Email: * Part Number: First Name: * Last Name: * Company: * City: * State: * ... BMB Pin D38999 Contact (Size 8) for Ø.141” Cable Available Inventory: 37. 4941-60002 BMB Contacts 4941-60002 Add to compare list Datasheet. Part # 4951-60005 ...
D38999 Series III Filter Connectors - Amphenol Aerospace
D38999 Series III Filter Connectors Contact: Larissa Williams Product Manager +1 (607) 563-5313 lwilliams@amphenol-aao.com Description: Amphenol’s MIL-DTL-38999 Series III connectors are unrivaled in their performance and reliability. With added filter features, the high-performance general duty threaded connector is designed to withstand the ...
D38999 | Amphenol Global Search | Amphenol
D38999 Series III connectors are circular connectors with PC Tail contacts for printed circuit board applications. They meet MIL-DTL-38999 and AS39029 standards and have various shell styles, service classes, contact types and pre-tinning options.
13965166 connector | Amphenol Global Search | Amphenol
The D38999 circular connector series is designed for harsh environments, particularly those with wide temperature ranges and high mechanical vibrations. This electrical connector is adapted for fiber optics by using M29504/4 and /5 termini. ... Amphenol’s new Series Five connector is the next evolutionary step in that impressive lineage ...