Search Results for d38999 twinax contact boot
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 ... - Amphenol RF
SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm 901-9814 SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 9 inches 095-725-117-009 SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 12 inches 095-725-120-012
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
DCS43PA05F28 - Amphenol Antenna Solutions
DCS43PA05F28 - Amphenol Antenna Solutions ... DCS43PA05F28
SMC Jack to SMC Jack Adapter 50 Ohm Straight Bulkhead
Twinax to Twinax Adapters; Twinax Tee Adapters. UHF Adapters. Back; UHF Adapters; UHF to BNC Adapters; ... Strain Relief Boots; Shorting Caps. Back; Shorting Caps; APC 3.5 Shorting Caps; N-Type Shorting Caps; SMA Shorting Caps; ... Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency (Max GHz) 10:
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.37 mm 50 Ohm 150 ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.37 mm 50 Ohm 150 mm ( 5.9 Inches)
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel
BNC Straight Crimp Plug Belden 1794A Belden 4794R 75 Ohm 12G Optimized
RF Connector BNC Straight Crimp Plug Belden 1794A Belden 4794R 75 Ohm 12G Optimized
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 13.16mm
Twinax to Twinax Adapters; Twinax Tee Adapters. UHF Adapters. Back; UHF Adapters; UHF to BNC Adapters; ... Strain Relief Boots; Shorting Caps. Back; Shorting Caps; APC 3.5 Shorting Caps; N-Type Shorting Caps; SMA Shorting Caps; ... Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99:
SMA Straight Crimp Plug Times LMR-200 Optimized 50 Ohm
RF Connector SMA Straight Crimp Plug Times LMR-200 Optimized 50 Ohm
Amphenol Socapex
You will find hereafter Amphenol Socapex backshells for LJT (MIL-DTL-38999 Series I / HE308), RNJ (HE308), RNJ LP, TV-CTV (MIL-DTL-38999 Series III), SC39 and SJT (VG96912) connectors. These rear accessories enhance the performance capabilities of the connectors for both general duty and severe environment applications.
TWIN654CU000x - Amphenol Antenna Solutions
Quad Band, 8-Port, Panel, XPOL, 65°, 696-960 | 696-960 | 1695-2400 | 1695-2400 MHz, 13.8|13.8|17.0|17.0 dBi, 0-14°|0-14°|0-10°|0-10°, 1364 mm (53.7 in)
FAKRA GEN 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm With Clip B Key Code
HD-BNC Straight Crimp Jack Belden 1855A Bulkhead Rear Mount 75 Ohm
RF Connector HD-BNC Straight Crimp Jack Belden 1855A Bulkhead Rear Mount 75 Ohm
Bullet Adapter HD-EFI Plug to HD-EFI Plug 50 Ohm Straight 18.28mm
Twinax to Twinax Adapters; Twinax Tee Adapters. UHF Adapters. Back; UHF Adapters; UHF to BNC Adapters; ... Strain Relief Boots; Shorting Caps. Back; Shorting Caps; APC 3.5 Shorting Caps; N-Type Shorting Caps; SMA Shorting Caps; ... Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99:
BNC Jack to MCX Jack Adapter 50 Ohm Straight | 242206 - Amphenol RF
Twinax to Twinax Adapters; Twinax Tee Adapters. UHF Adapters. Back; UHF Adapters; UHF to BNC Adapters; ... Strain Relief Boots; Shorting Caps. Back; Shorting Caps; APC 3.5 Shorting Caps; N-Type Shorting Caps; SMA Shorting Caps; ... Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99:
All Products - Amphenol
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding ...
UbiSwitch Baseboard | Products | Amphenol Aerospace
High Voltage 38999 Rectangular Connectors. LRM - Line Replaceable Module HDB3/HSB3 Connectors HDAS Series Connectors Ruggedized SATA Connector ... Contact: Stephanie Fritz Sr. Marketing Manager (607) 563-5419 sfritz@amphenol-aao.com ...
High Frequency SMA Connectors Reduce Frequency Range Limitations
High Frequency SMA Connectors Reduce Frequency Range Limitations. Amphenol RF is pleased to announce the expansion of its high frequency SMA connector series with extended frequency cable mount connectors supporting up to 34 GHz. With a lightweight, compact and vibration proof design, they are ideal for a variety of applications including 5G wireless infrastructure, military, RFID and radar ...
External Antenna 1166-1186 1559-1563 1574.42-1576.42 1594-1610 MHz ...
Active External Antenna, 1166-1186 1559-1563 1574.42-1576.42 1594-1610 MHz GNSS, GPS, GLONASS, BDS, Galileo, QZSS, L1, G1, B1, B1-2, E1, GNSS, GPS, GLONASS, QZSS 50 Ohms
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...