Search Results for d38999 twinax contact boot
High Speed Connectors | Products - Amphenol
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts MIL-DTL-38999 connectors are ideally suited for shielded contacts for high-performance, high-speed interconnection applications. Insert arrangements can incorporate: coax (sizes 8, 12, and 16); twinax (sizes 8 and 12); and triax contacts (sizes 8, 10, and 12).
amphenol d38999 contacts | Amphenol Global Search | Amphenol
Concentric Twinax Contacts | Products | Amphenol Aerospace ... Shield integrity through a multi-pin circular connector and does not require contact polarization within the insert; 175°C rated and meets performance levels of MIL-DTL-38999 Series III connectors; MIL-C-17/176-00002 cable termination; Gold plated full crimp termination contacts ...
twinax contacts 100 ohms | Amphenol Global Search | Amphenol
Size 8 high-speed Quadrax and Differential Twinax contacts for MIL-DTL-38999 Series III (specially modified to accommodate keyed contacts) ... D38999 Series III with Standard 100 Ohm Quadrax. Documents Request Quote. Octonet, Quadrax, Differential Twinax D38999 Insert Arrangements.
twinax contacts 100 ohms | Amphenol Global Search | Amphenol
twinax contacts 100 ohms inmeta:gsaentity_divisions%3damphenol ... Search Results for 26482 series 2 3d inmeta:gsaentity_divisions=amphenol%20industrial matrix- 26482 - series -ii-catalog - amphenol -aerospace.com ... Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors.
d38999 | Amphenol Global Search | Amphenol
SV engineers designed the BMZ Pin D38999 Contact (Size 8) for .085 Cable SF9921-6000. Access the design resources to learn more about the product. ... Quadrax, Differential Twinax D38999 Insert Arrangements PCB Differential Twinax Contact Information Differential Twinax Transition Adapters Micro Differential Twinax Transition Adapters
Circular Connectors | Products - Amphenol
Designed for applications that demand size and weight savings without sacrificing the electrical and mechanical performance of a standard MIL-DTL-38999. 70% Lighter and 50% Smaller than Similar MIL-DTL-38999 Connectors. Fully Intermateable, Intermountable, and Interchangeable with Mighty Mouse.
SC39 à déclenchement rapide - Série 38999 | Amphenol Socapex
Taille de contact 23 HD à 4; Signal, puissance, versions haut débit (Coax, Twinax, Quadrax, Octomax...), et terminaisons optiques; Sertir et à piquer (versions à sertir et à piquer sur carte) ... Connecteur à visser avec filetage 3 filets qualifié MIL-DTL-38999 Série III. Voir produit Connecteurs Ethernet, USB et d'affichage RJF TV ...
twinax contacts 100 ohms inmeta:gsaentity_divisions=amphenol ...
Amphenol Socapex's Differential Twinax Contacts are a great solution for differential pairs with impedance of 100 to 150 Ohms. Available in contact size 8, these connectors are suitable for MIL-DTL-38999, EN3645, EN4165 and ARINC600 connectors, and are offered in crimp and PC Tails versions.
twinax contacts 100 ohms | Amphenol Global Search | Amphenol
D38999 Connectors with Quadrax, Differential Twinax Contacts Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range ...
d38999 contact size | Amphenol Global Search | Amphenol
MIL-DTL-38999 . Series I (LJT-R) 100% scoop-proof; High density arrangements (up to 128 contacts) Contact sizes 12 through 22D plus size 16, 12, 8 coax, and size 8 twinax
21-033497-051 | Amphenol Global Search | Amphenol
Available in contact size 8, these connectors are suitable for MIL-DTL-38999, EN3645, EN4165 and ARINC600 connectors, and are offered in crimp and PC Tails versions. ... 21-033497-051 (SOCKET) Contact, Pin and Socket, Diferential Twinax. Type M38999 Series I & III Special, Size 10D. Installation Instructions.
d38999 | Amphenol Global Search | Amphenol
^ Supplied with D38999/62-A for Twinax, D38999/62-B for Coax * Hermetic inserts - solder termination standard. (Contact Amphenol Aerospace for optional PCB or eyelet termination). ... This series offers a wide range of contact arrangements and shell types, making it an ideal choice for applications that require maximum weight and space savings.
twinax contacts 100 ohms inmeta:gsaentity_divisions=amphenol ...
Amphenol Socapex's Differential Twinax Contacts are a great solution for differential pairs with impedance of 100 to 150 Ohms. Available in contact size 8, these connectors are suitable for MIL-DTL-38999, EN3645, EN4165 and ARINC600 connectors, and are offered in crimp and PC Tails versions.
PCB用コネクタ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
アンフェノールの主要コネクタd38999、26482、5015シリーズに、pcbコンタクトを組込んだ基板実装用コネクタです。 基板に直接実装することができ、機器の小型化に貢献します。
twinax contacts 100 ohms | Amphenol Global Search | Amphenol
Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: ... case isolated, 1/4-28 captive mounting screw. ... Size 8 and 12 twinax contacts are also available. Con-centric twinax contact information is available in Amphenol bro-chure SL-388. ... 38999 connectors inmeta:gsaentity_divisions=amphenol ...
TV - Raccord arrière intégré - Série 38999 - Amphenol Socapex
Dérivé de MIL-DTL-38999 Série III; Produit tout-en-un : gain de temps lors de la commande et de l'installation ... Taille de contact 23 HD à 4 Signal, Puissance, versions haut débit (Coax, Twinax, Quadrax, Octomax...), et terminaisons optiques; Sertir; Caractéristiques environnementales: 500 cycles d'accouplement
twinax contacts 100 ohms | Amphenol Global Search | Amphenol
100% scoop-proof design – basic MIL-DTL-38999 Series I lengths; Standard mounting dimensions – MIL-DTL-38999, Series II dimensions ... Size 8 and 12 Twinax contacts are also available. Optional Features Special adaptations of the SJT are available for hermetic and high-temperature applications. The SJTS high-temperature connector is rated ...
twinax contacts 100 ohms | Amphenol Global Search | Amphenol
Amphenol Socapex's Differential Twinax Contacts are a great solution for differential pairs with impedance of 100 to 150 Ohms. Available in contact size 8, these connectors are suitable for MIL-DTL-38999, EN3645, EN4165 and ARINC600 connectors, and are offered in crimp and PC Tails versions.
twinax contacts 100 ohms inmeta:gsaentity_divisions%3damphenol ...
Amphenol Socapex's Differential Twinax Contacts are a great solution for differential pairs with impedance of 100 to 150 Ohms. Available in contact size 8, these connectors are suitable for MIL-DTL-38999, EN3645, EN4165 and ARINC600 connectors, and are offered in crimp and PC Tails versions.
twinax contacts 100 ohms inmeta:gsaentity_divisions%3damphenol ...
Amphenol Socapex's Differential Twinax Contacts are a great solution for differential pairs with impedance of 100 to 150 Ohms. Available in contact size 8, these connectors are suitable for MIL-DTL-38999, EN3645, EN4165 and ARINC600 connectors, and are offered in crimp and PC Tails versions.