Search Results for d38999 twinax contact
D38999 Connectors with Quadrax, Differential Twinax Contacts
Octonet, Quadrax, Differential Twinax D38999 Insert Arrangements Quadrax Contacts Performance Specifications Differential Twinax Contacts Performance Specifications How to Order - D38999 Series III with Standard 100 Ohm Quadrax. ... The broadest and most reliable contact solutions when you need superior electrical performance, plus shielding to ...
Termination Instructions - Amphenol Aerospace
Concentric Twinax and Triax Contacts ... Twinax Contact Installation Instructions L-2119-BE 21-33385-161 21-33384-161 ... 21-33190-262 21-33190-261 38999 I & III Installation Instructions L-2119-F 21-33383-1 21-33382-1 Quadrax Pin Contact Contact, Pin, Quadrax, Type ARINC 600 Special, Size 8, Installation Instructions ...
High Speed Contacts | Products | Amphenol Aerospace
Products; High Speed Contacts High Speed Contacts High Speed Contacts include Octonet Contacts, a 10G Ethernet-compliant size 8 contact in both crimp and PC tail versions; Quadrax Contacts; Oval Contact System (OCS) which is capable of delivering data transfer speeds of 10Gbps per pair; Split-Pair Quadrax, which can support speeds up to 6.5 Gbps per pair; Differential Twinax; Concentric Twinax ...
D38999 Connectors with Quadrax, Differential Twinax Contacts
Octonet, Quadrax, Differential Twinax D38999 Insert Arrangements Quadrax Contacts Performance Specifications Differential Twinax Contacts Performance Specifications How to Order - D38999 Series III with Standard 100 Ohm Quadrax. ... The broadest and most reliable contact solutions when you need superior electrical performance, plus shielding to ...
Twinax Contacts - High speed contacts | Amphenol Socapex
If you need a reliable and high-performance connector solution for MIL-STD-1553 and ARINC 429 standards, then the Twinax Contacts from Amphenol Socapex are the way to go. These contacts come in contact size 8 and are available for use with MIL-DTL-38999, EN3645, EN4165, and ARINC600 connectors. They are qualified further to EN3155-024 and EN3155-025, ABS1600, and ABS1607 standards, ensuring ...
Twinax Contacts - High speed contacts - Amphenol Socapex
If you need a reliable and high-performance connector solution for MIL-STD-1553 and ARINC 429 standards, then the Twinax Contacts from Amphenol Socapex are the way to go. These contacts come in contact size 8 and are available for use with MIL-DTL-38999, EN3645, EN4165, and ARINC600 connectors. They are qualified further to EN3155-024 and EN3155-025, ABS1600, and ABS1607 standards, ensuring ...
Quadrax Contacts | Products | Amphenol Aerospace
High-Speed Quadrax contacts consist of an outer contact with four inner contacts spaced to form two 100 or 150 Ohm controlled impedance differential pairs. Both contacts, when used in Amphenol MIL-DTL-38999 Series III and ARINC type connectors, provide an excellent alternative for harsh environment applications such as Ethernet 100 Base-T-100 ...
Triax Contacts | Products | Amphenol Aerospace
Triax Contact Information Coax, Twinax, Triax D38999 Insert Arrangements Coax, Twinax, Triax PC Tail Contact Information. ... Coax, Twinax, Triax PC Tail Contact Information. High Speed Contact Product Guide The broadest and most reliable contact solutions when you need superior electrical performance, plus shielding to eliminate interference ...
Differential Twinax Contacts | High Speed Contacts | Contacts ...
Outer contact has a rugged wall section for durability; Available in size 8 crimp termination style; Also available in size 8 with PC tails; Requires modification of MIL-DTL-38999 connector to accommodate keyed contacts; Differential Twinax contacts are gold plated, crimp termination
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Coax, Twinax, Triax D38999 Insert Arrangements Coaxial Contact Performance Specifications Concentric Twinax Contacts Performance Specifications Triax Contact Information Coax, Twinax, Triax PC Tail Contact Information. Documents Request Quote.
High Speed Cable Assemblies | Products | Amphenol Aerospace
Contact Amphenol Aerospace for assistance in designing the best cable assembly for your design needs. ... Quadrax, Differential Twinax D38999 Insert Arrangements Coax, Twinax, Triax D38999 Insert Arrangements. Documents Complementary Products Request Quote. Cable Usage Guide, Capabilities & Testing. Octonet, Quadrax, Differential Twinax D38999 ...
ETV38999 Lightweight Composite Connectors - Amphenol Aerospace
This Aeromotive 38999 is ideal for the Urban Air Mobility market where high-performance mil-spec style products are needed at a cost-effective price. ... †† Size 8 Coax and Twinax are interchangeable. ... gold plating over suitable underplate in accordance with SAE AS39029. For other contact options available for use in ETV38999 connectors ...
D38999 계열 III TV-CTV - 38999 계열 - Amphenol Socapex
38999 시리즈 III 커넥터는 열악한 군사 및 산업 환경에서 사용하도록 설계되었습니다. 이 시리즈는 다양한 접점 배열과 셸 유형을 제공하므로 무게와 공간을 최대한 절약해야 하는 애플리케이션에 이상적인 선택입니다. ... 전원, 고속 버전(Coax, Twinax, Quadrax, Octomax ...
D38999 Connectors with Quadrax, Differential Twinax Contacts
Octonet, Quadrax, Differential Twinax D38999 Insert Arrangements Quadrax Contacts Performance Specifications Differential Twinax Contacts Performance Specifications How to Order - D38999 Series III with Standard 100 Ohm Quadrax. ... The broadest and most reliable contact solutions when you need superior electrical performance, plus shielding to ...
21-032904-121 (PIN) 21-032905-121 (SOCKET) Contact, Pin and Socket ...
Twinax Cable Recommended Inner Crimp Tools Outer Crimp Tools Tool (Setting) Positioner Tool Die Set (Location) 21-032904-121 OCTONET PIN (100 OHMS) W.L. GORE RCN8966-24 & OTHERS ... Contact, Pin and Socket, Octonet, Type D38999 Series I & III, Size 8, Installation Instructions
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Coax, Twinax, Triax D38999 Insert Arrangements Coaxial Contact Performance Specifications Concentric Twinax Contacts Performance Specifications Triax Contact Information Coax, Twinax, Triax PC Tail Contact Information. Documents Request Quote.
D38999 Connectors with Quadrax, Differential Twinax Contacts
Octonet, Quadrax, Differential Twinax D38999 Insert Arrangements Quadrax Contacts Performance Specifications Differential Twinax Contacts Performance Specifications How to Order - D38999 Series III with Standard 100 Ohm Quadrax. ... The broadest and most reliable contact solutions when you need superior electrical performance, plus shielding to ...
Concentric Twinax Contacts | High Speed Contacts - Amphenol Aerospace
The concentric Twinax contact is crimp terminable to twisted shielded cable. Features & Benefits: ... Coax, Twinax, Triax D38999 Insert Arrangements. Coax, Twinax, Triax PC Tail Contact Information. First Name. Last Name. Job Title. Email address. Company. Address.
38999 | Amphenol Global Search | Amphenol
MIL-DTL-38999, otherwise known as D38999 or 38999, are high-density, circular connectors with threaded or bayonet coupling, available with crimp or solder contacts in various contact arrangements.
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Coax, Twinax, Triax D38999 Insert Arrangements Coaxial Contact Performance Specifications Concentric Twinax Contacts Performance Specifications Triax Contact Information Coax, Twinax, Triax PC Tail Contact Information. Documents Request Quote.