Search Results for d38999%2f24wc
ETV38999 Lightweight Composite Connector - Amphenol Aerospace
Shells will accommodate standard MIL-DTL-D38999 accessories; Rated to 500 mating cycles and temperature of 392 °F (200°C) Technical Information How to Order Insert Availability and Identification Chart Alternate Insert Positions Insert Arrangements Drawings and Dimensions Performance Criteria, ...
d38999-training - Amphenol Fiber Systems International (AFSI)
d38999-training - Amphenol Fiber Systems International (AFSI)
AP-93 1000 Hour Salt Spray RoHS Plating - Amphenol Aerospace
AP-93 exceeds Olive-Drab Cadmium plating (Class W) by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F). AP-93 also meets a 392 °F (200° C) temperature rating, is compatible with other platings, and is available on all D38999-style Series III connectors.
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
m39029 529 | Amphenol Global Search | Amphenol
Search Results for m39029 529 Amphenol 348 Series High Density Connectors - Amphenol Aerospace 2 348 Series specifications Materials and Finishes: pin contact (standard) - copper base alloy, gold plated per 50 micro inches min. per MIL-G-45204 over suitable underplate. socket contact (standard) - copper base alloy, gold plated per MIL-G-45204 ...
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
D38999 Series I - LJT Filter Connectors Contact: Larissa Williams Product Manager +1 (607) 563-5313 lwilliams@amphenol-aao.com Description: The Amphenol filtered LJT Series offers all the design features of Series II plus a 100% “scoop-proof” contact protection design. This provides higher reliability and greater durability with permanently ...
D38999 Series III PCB Connectors - Amphenol Aerospace
D38999 Series III PCB D38999 Series III PCB Connectors Contact: Amphenol Aerospace Tech Support 1-800-678-0141 aaotech@amphenol-aao.com Brian Antalek Product Manager +1 (607) 563-5318 bantalek@amphenol-aao.com Description: Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board ...
BMZ Pin D38999 Contact (Size 8) for RG-174 Cable
SV Microwave presents the BMZ Pin D38999 Contact (Size 8) for RG-174 Cable SF9321-60007. Check out the technical specifications and place your order today!
High Power Connectors | Products | Amphenol Aerospace
A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 connector uses mil-spec qualified inserts from the Matrix 5015 and combines them with the mechanical interface of the D38999 to bring you the best of both worlds.
Circular Connectors | Products - Amphenol
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding ...
DUMMY RECEPTACLE BACKSHELLS - amphenolpcd.com
TABLE A. Accessory. Shell Size. A . B. C Max. D. E. L +0.03/-0.13. mm. inch. mm. inch. ±0.13. ±0.41 +0.79/-0. mm. inch. mm. inch. mm. inch. mm. inch. 8. 12.01. 0.47 ...
ARINC 801 - amphenol-aerospace.com
D38999 straight plug and wall mount receptacle shells: - Scoop-proof designs - Option for alternate keys and keyways - Rear accessory threads - Standard insertion/extraction tools (M81969/14-03) • Genderless terminus allows for use on both sides of a connector - Precision ceramic ferrules and sleeves ensure
High Power Connector Series - amphenol.co.jp
8 RHINO 38999 SERIES RHINO 38999 SERIES 9 Keyway orientations Contact information and de-rating charts Rhino 38999 keyway orientations Rhino 38999 backshell exit-angle Rhino 38999 contact information chart
39029 | Amphenol Global Search | Amphenol
Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029 -56/58 series contacts in either size 22D or size 20 contact arrangements. Explore the world of MIL-DTL-38999 and Mil Spec D38999 Circular Connectors. Precisely designed for military, aerospace, and rugged aviation applications.
EU RoHS II CoC - amphenol-aerospace.com
D38999/24FH35SN YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
21-33398-31 | Amphenol Global Search | Amphenol
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
BMZ Pin D38999 Contact (Size 8) for .140 Cable - SV Microwave
D38999 Series I, II, III and IV : Coupling Push-on : Style Size 8 : Finish Passivated : Cable Type 0.140 Flexible Coax : Electrical Frequency 40 GHz ...
D38999 Series III - TV Breakaway Fail-Safe Connectors
Amphenol is qualified to provide D38999/29, /30. and /31 Types 1, 2, and 6 breakaway connectors. The D38999/31 connectors are also available in a hybrid design which have a composite outer operating sleeve over a metal shells for greater durability. Amphenol is also qualified to provide MIL-STD-1760 Type II rail launch connectors.