Search Results for dark energy survey year 3 results]
BATTERIE-HAUPTSCHALTER RELAIS
Anschluss Flachstecker 6,3 mm Flachstecker 9,6 mm / 6,3 mm Abmessungen B 32 x L 29 x H 59 mm n Type REL 40 -12 V TR 70 -12 V TR 70 -24 V n Bestell-Nr.: 0 5999 2012 0 8000 7012 0 8000 7024 k RELAIS. Title: Hauptkatalog 2008 Created Date:
Thermometrics Surface Mount Devices - amphenol-sensors.com
One year • Maximum storage time exposed to ambient conditions of 59°F to 86°F (15°C to 30°C), 15% to 70% RH: 30 days • Drying prior to soldering: Not to exceed 48h at 176°F (80°C) or 16h at 212°F (100°C) or 8h at 257°F (125°C) • Flux type: R or RMA Flow Soldering Conditions
E-stat Controller - amphenol-sensors.com
Maximum 0.3 V Response Time 4 seconds; moves from air at 68°F (20°C) to liquid at 23°F (-5°C) Schematic Diagram +VCC R1 ZD1 R9 C1 C2 ZD2 C +VCC A_ Out B GND D2 U1B + _ 5 6 U1A + 3 2 R8 R6 R2 R3 R5 C3 R4 C4 C7 R7 R10 R11 +VCC D1 Q1 Q2 C6 R12 C5 C8 Thermistor AAS-920-148C-04/2014 www.amphenol-sensors.com
AT, ATV, AHD, ARB, ARC, DuraMate™ and PanelMate™ Series - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
PRODUCT DATA DRAWING DATE APPROVED - amphenol.co.jp
3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. unless otherwise specified emil-std-10. n/a 6) dia.’s on common centers to be concentric
DCN 38497 08/11 PJS DATE APPROVED - アンフェノールジャパン ...
3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. n/a mil-std-10. the information contained in this drawing
AT06-12SD-OMRDBLK 12 Position Overmolded Plug, Socket, Reduc
Seal Diameter: 1.35mm (.053") - 3.05mm (.120") Operating Temperature: -55°C to +125°C Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @1500 volts AC
Data Sheet - temposonics.com
I 3 I Temposonics® E-Series EP2 IO-Link Data Sheet TECHNICAL DATA 1/ Selectable via IO-Link master 2/ The IP rating IP67 is only valid for the sensors electronics housing, as water and dust can get inside the profile. Output Interface Digital Transmission protocol IO-Link V1.1 Data format Standard single-postion measurement: 32 bit signed (position in μm)