Search Results for dark energy survey year 3 results]
EU RoHS Declaration - SV Microwave
ITEM # RoHS COMPLIANCE STATUS SF1133-6022 YES W/ EXEMPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
SIMEG0412PD - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Nickel: Insert retention in shell ...
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Stay Connected Sign up to receive the latest news from Amphenol Aerospace Subscribe. Amphenol Aerospace · 40-60 Delaware Avenue, Sidney, NY 13838 · Phone: +1(800) 678-0141 ...
SMP Male to 2.4mm Female Adapter, LD SF1116-6048 | SV Microwave
The SMP Male to 2.4mm Female Adapter, LD SF1116-6048 has the greatest mechanical specifications. Check out the product details and place your order today!
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C T ambient (° C) Rmin (kW) Rcent (kW) Rmax (kW)-20 840.0 875.5 911.6-15 657.2 684.0 711.4
NTC Type NDP - amphenol-sensors.com
r25°c ± 3% code r25°c ± 5% code r25°c ± 10% 1000 2 3540 ± 1% 257 (125) ndp102c2r1 ndp102c2r2 ndp102c2r3 ndp102c2r5 ndp102c2r10 2000 2 3540 ± 1% 257 (125) ndp202c2r1 ndp202c2r2 ndp202c2r3 ndp202c2r5 ndp202c2r10 5000 2 3540 ± 1% 257 (125) ndp502c2r1 ndp502c2r2 ndp502c2r3 ndp502c2r5 ndp502c2r10
NTC Type NDM - amphenol-sensors.com
0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDM Specifications Epoxy-coated chip thermistor NTC Type NDM Dimensions Options • Other resistance values within the ranges shown; e.g.,codeNDM152C2R1for1500W±1%at 77°F (25ºC) in the range of 32°F (0ºC) up to the operatingtemperature • Reference temperatures
C146 E インサート C146 10B006 000 1|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
> 6.3 mm: 通電容量: DIN EN 60512-3, Test 5b / IEC 60512-2 Test 5b : 軽減曲線をご参照ください。 汚染度: DIN EN 60664-1 / IEC 60664-1 : 3 : 耐候性: 耐候性試験: DIN EN 60068-1 / IEC 60068-1 : 40 / 125 / 21 : 最高気温 + 125 °C / 1000h : 最低気温 - 40 °C / 16h : 機械的特性: IP保護等級: DIN EN 60529 ...
SS175 Medium Chirp, 1kW, 20° Tilt, M&M Transducer, DT
SS175 Medium Chirp, 1kW, 20° Tilt, M&M Transducer, DT
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Thermal Coefficient of Zero ± 5 µV/V/°C 3 Thermal Coefficient of Resistance 0.38 %/°C 3 Thermal Coefficient of Sensitivity –0.19 %FSO/°C 3 Zero Thermal Repeatability ± 0.2 %FSO 4 1. 0 kPaA for absolute sensors, 0 kPaG for differential or gage sensors. 2. Best fit straight line. 3. Between 32°F and 158°F (0°C and 70°C), typical 4.