Search Results for data analyst in philippines
18.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.92mm Straight Male to SMA Bulkhead Female 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MS292-085-FBSMA-180 DRAWN 2022-10-17 16:01:24. Created Date:
Vacuum-Ready Media Converter | Agnostic - Amphenol Aerospace
Vacuum baked parts at 257 °F (125 °C) and 10-6 torr for 48 hours minimum.; Low outgassed FiberQuad and Quadrax contacts, not exceeding 1% TML and 0.1% CVCM4X; Split pair Quadrax contacts for up to 6 Gbps per pair
M6242 SERIES | DC-DC Power Supplies | Power Supplies | Products ...
The M6242 Series DC&AC Inverter is a compact, high-efficiency inverter designed for reliable power conversion. It features a wide input range and ensures robust input/output isolation.
VITA 66.1 and 66.4 | SpaceVPX VITA 78 Connector - Amphenol Aerospace
VITA 66 is a family of fiber optic connector products that are ruggedized blind-mate optical MT module/backplane connector systems with open architecture.
Embedded Single Channel DVI Copper to Fiber Media Converter
Converts a single channel of DVI to 850nm multi-mode fiber optics; The copper DVI is brought in through a Samtec HQDP ribbon. The fiber DVI link (multi-mode 850nm optics) is brought out on a shell size 19 MIL-DTL-38999 with embedded CTF-Quadrax contacts suitable for ruggedized environments.
12.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Female QB to 2.4mm Straight Male 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FQSMPM-047-MS24-120 DRAWN 2022-10-17 16:13:26. Created Date:
12.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 1.85mm Straight Male to 1.85mm Straight Male 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. MS185-047-MS185-120 DRAWN 2022-10-18 11:36:47. Created Date:
High Temperature Series Five Connectors - Amphenol Aerospace
High-Temperature Series Five and 38999 Series III Product Data Sheet High-Temperature Series Five and 38999 Series III Product Data Sheet View Download. Series Five – Now with High-Temp options and More Sizes! 2:32. Series Five. 0:54. Amphenol Aerospace Products; Configurator; Sitemap; Careers; Request a Quote ...
10080594-1AD0078LF | PWRBLADE ASSYS | Amphenol
Amphenol is one of the leading manufacturers of pwrblade assys. Contact us today for more details of pwrblade assys , part number 10080594-1AD0078LF.
10155447-311LF | MicroSpaceXS™ 1.27mm | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board connector. Contact us today for more details of MicroSpaceXS™ 1.27mm Crimp-to-Wire Connector, part number 10155447-311LF
Centaur Sagittarius | High Density | Integrated Solutions | Products ...
Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. View Download. Centaur Sagittarius Centaur Sagittarius - The Centaur for Space based applications. View Download. The Myth-stery of the Centaur ...
RJE1R288225401 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack, part number RJE1R288225401
3G SDI Standalone Fiber Optic Media Converters
Amphenol’s 3G SDI Standalone Converter is a Rugged multi-channel fiber to copper fiber optic media converter. This standalone media converter has 3 channels and converts SDI fiber signals to 75ohm 3G/HD/SD-SDI rugged BNC connectors.
High Temperature Series Five Connectors | Mil-Spec Type Circulars ...
High-Temperature Series Five and 38999 Series III Product Data Sheet High-Temperature Series Five and 38999 Series III Product Data Sheet View Download. Series Five – Now with High-Temp options and More Sizes! 2:32. Series Five. 0:54. Amphenol Aerospace Products; Configurator; Sitemap; Careers; Request a Quote ...
18.0 ± 0 - SV Microwave
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPS Female Backplane Contact to SMPS Size 16 Socket 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67.3SMPS-047-S16DSMPS-180 DRAWN 2022-10-18 16:52:27. Created Date:
18.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.92mm Straight Male to SMA R/A Male 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. MS292-047-MRSMA-180 DRAWN 2022-10-17 16:13:37. Created Date:
T-Line Push-Pull Connectors - Amphenol Aerospace
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
Amphenol Assembletech
Data/Communications. 1.RAID (Redundant Array of Independent Disks) 2.Workstations. 3.Rack-mount server . 4.Servers . 5.Storage rack Features and Benefits. 1.Transmission rate 12 Gbps. 2. Meet SAS3.0 specification. Mechanical Performance. Mating Force and Unmating Force. Condition: EIA 364-13. Insert and extract at a speed of 25mm/minute.
Standalone Single Channel DVI Copper to Fiber and Fiber to Copper ...
Converts a single channel of DVI from copper to fiber and a single channel of DVI from fiber to copper. The copper DVI inputs and outputs are brought out on a shell size 19 MIL-DTL-38999 connector with high speed Quadrax contacts.
Rugged Junction Boxes - Amphenol Aerospace | 4-Channel 370 MSPS 16-bit ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.