Search Results for data analyst
DC-DC Holdup Units | Products | Amphenol Aerospace
The M255 Series Hold-up Power Supply is a compact and high-efficiency unit designed for reliable operation in harsh environments. It features a wide input range, fixed switching frequency with external synchronization, and built-in EMI filters.
RT061619SNHEC03R Size 16 Female Plug, 19 Positions, with Si - Amphenol Sine
Plug, 19 Position, Female, Shell Size 16, Silicone Seal, and End Cap with Reduced Diameter Individual Wire Sealing, Range 14 - 24AWG
SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
132194 Insertion Loss Test Data (Size: 32 kb ) 132194 PDF Customer Drawing (Size: 42 kb) 132194 stp 3D model (Size: 338 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Amphenol Network Solutions > TFD FUSE HOLDERS KITS
A simple platform for installing low voltage, high-current fuses, this versatile Telecom Fuse Disconnect (TFD) handles standard TPS or TLS fuses rated up to 125A. A cost effective alternative to circuit breakers, replaceable fuses are located in a removable cartridge accessible from the front of the unit. Choose from a molded-plastic faceplate or a steel faceplate.
Model 480B21 | PCB Piezotronics
Model 480B21:3-channel, battery-powered, ICP® sensor signal cond., gain x1, x10, x100, BNC input/output conn.
CSI Data Collector | PCB Piezotronics
CSI data collector for your handheld data collector needs Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here
Introduction - Marport
Scala2 is Marport’s advanced trawl monitoring system that collects, processes, stores and displays data sent from multiple sensors, sounders and other connected devices. It gives you full control over the fishing operations. In order to suit the working conditions, gear and sensor data type available, this monitoring system offers unparalleled flexibility and is easily configurable.
IT Datacom | Markets - Amphenol
SUPPORTS 53.12Gb/s DATA RATE & LOW POWER The module is compliant with IEEE 802.3 cd, SFF-8472 Rev 12.4, and compatible with SFF-8432 and applicable portions of SFF-8431 Rev. 4.1. - Supports 53.125Gb/s data rate - 1.8W maximum power consumption with established link - Up to 10km on 9/125μm SMF - Operating temperature range: -40°C to 85°C ...
WaveTrax® | Amphenol Network Solutions
ROBUST FIBER RACEWAY. WaveTrax, the Amphenol Network Solutions fiber raceway system, is an end-to-end solution designed for any facility size. Reduce your cost of ownership with the full line of WaveTrax products, including troughs, elbows, cross and T sections, off-ramps and articulating links - easily installed so you are up and running quickly!
Amphenol Connect Blog
Edge computing enables data to be processed closer to the source —at the "edge" of the network—taking efficiency, responsiveness, and decision-making to new levels. Amphenol at 2025 InterBattery, Korea. Feb 25, 2025. Amphenol will be participating in 2025 InterBattery in Seoul, Korea, from March 5-7. The 2025 InterBattery is Korea’s ...
The Essential Guide to Testing Flexible Industrial Cables - TPC Wire
Learn how testing flexible industrial cables ensures reliability and safety. Explore mechanical, electrical, and environmental assessments for optimal performance and productivity.
Model 603C00 | PCB Piezotronics
Model 603C00:General purpose, industrial, ceramic shear ICP® accel, 10 mV/g, 0.5 to 10k Hz, top exit, 2-pin conn., single point ISO 17025 accredited c
Amphenol All Sensors Products | All Sensors
Pressure Max: 20 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 12 VS Honeywell PN: Supply Voltage: 12 VS
Mounting hardware and accessories - Wilcoxon Sensing Technologies
simplified access to data, while temporary installations allow greater flexibility, usually at a lower cost. The best monitoring approach will vary depending on the application, but in any installation, proper sensor mounting is crucial for reliable data. We offer the full range of tools you need and the expertise you can rely on to get the job ...
Technical & Emergency Support - Charles Industries, LLC
Technical Support Contact Information. Please use the form to the right to expedite your Technical Support service. You may also contact Technical Support at:
DC-AC Inverters | Products | Amphenol Aerospace
Rugged, hi-rel DC to AC inverters designed end-to-end for the toughest military applications. We offer a wide variety of units designed to comply with the most demanding military standards (MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD-1275, MIL-STD-1399, RTCA DO-160, EN2282, MIL-DTL-901 and DEF Stan 61-5).
Product Data Sheet - Temposonics
time-critical control data—and explicit messages—those in which the data field carries both protocol information and instructions for service performance. And, as a producer-consumer network that sup - ports multiple communication hierarchies and message prioritization, EtherNet/IP™ provides more efficient use of bandwidth than a device
Micro SD and SD Card Sockets | Input Output Connectors | Amphenol
Amphenol's 2.70mm ultra-thin Micro SD and SD card sockets saves on space and has a shielded design for superior signal integrity (SI) performance.
Amphenol Network Solutions > HYPERX GEN 2 CABLE MANAGER: 8"W
The HyperX ODF efficiently distributes fiber through a Hyperscale application, Central Office, Headend, Distribution hub, C-RAN hub, tier-one data center, or other high-capacity environments. Users can populate HyperX with up to twelve 3RU C2X chassis, totaling 3,456 LC terminations, creating the highest density ODF per square foot on the market.
Model 208A03 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840