Search Results for data analyst
PdM & Process Monitoring | PCB Piezotronics
Data collection device; Monitoring/analysis software; IMI Sensors offers a wide variety of sensor options for use with all popular data collection devices. Applications. Digital Output. Sensors for Monitoring Pumps and Submersible Pumps. Sensors for Monitoring Motor Vibration.
Model TLD356A25 | PCB Piezotronics
Model TLD356A25:Triaxial, general purpose, ceramic shear ICP® accel., 25 mV/g, 1 to 5k Hz, 4-pin conn. with TEDS Compliant with IEEE 1451.4
Intelligent vibration transmitter - Wilcoxon Sensing Technologies
Dual-output sensors will be accommodated with a secondary 4-20mA output reflecting the temperature signal. Factory configured full-scale range and factory configured frequency bandwidth are user-selected. Choose parameters on data sheet to order, or see the ordering guide (also available for download below).
CC5516B Series - Amphenol PCDAmphenol PCD
Features & Benefits: Available in 10 sizes for cable or pipes diameters from 5 to 25.4 mm. Weight from 1.4g to 4.9g. Weight saving up to 24% compared to legacy CC5516A composite clamps, and up to 73% compared to metallic NSA5516 clamps
Automotive - Custom Cable
We’re developing the data transmission connections for new fleets of self-driving, delivery vehicles, taking concepts from prototype to pre-production for high-volume manufacturing. As the industry continues to get “smarter” and more connected, automotive innovators are relying on Amphenol Custom Cable to design and deliver the custom ...
Rugged Multi-Channel RS-422 Concentrator and Extender
Amphenol High Speed Solutions is pleased to introduce a new multi-channel RS422 data concentrator and extender. This is a stand-alone unit with 13-32VDC power interface to the system. Its 6X bi-directional channels of RS-422 are electrooptically isolated from system interfaces and concentrated onto a single channel of 850nm multi-mode fiber ...
High Sensitivity Pressure Sensors | PCB Piezotronics
Portable Data Recorder. Rotary Torque Transducers. Fastener Drive System. Force Washer Transducer. Fastener Torque Tension Load Cell. Fastener Assembly. Hand Torque Wrenches. Portable Data Recorder. Hand Torque Angle Wrenches. Stationary Torque Transducers. Portable Digital Transducer Instrument.
IT Datacom | Markets - Amphenol
It is widely applied in large data centers, telecom, and other environments. Amphenol Communications Solutions CFP2 Amphenol's CFP2 series offers a 104 position, 0.6mm pitch connector designed to be compatible with 100Gb/s Form Factor Pluggable (CFP) Multi-Source Agreement for Ethernet and other applications. ...
DT800 Smart™ Sensor Bronze Thru-hull NMEA 2000® - Airmar
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to the NMEA 2000 ® network. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and signal processor are only ...
ACOMMs Transmitter - LF-D
Experience seamless communication and enhanced data transmission with the ACOMMs Transmitter LF-D by MSI Transducers. This advanced product utilizes cutting-edge technology to deliver reliable and high-performance data transfer capabilities. Find out how ACOMMs Transmitter LF-D can revolutionize your communication systems and take your operations to the next level.
A1 -- RELEASE NEW PRODUCT 15/JUL/19 ROOKIE TOMMY A2 C1298S UPDATE ...
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x contact, socket, stamped, size 20, 16-22 awg, a series b a2 none 1 1 notes: unless otherwise specified 1. material: copper ...
M4012 SERIES | VITA 62 VPX Solutions | Power Supplies | Products ...
M4012 is a military grade, 3U VPX, 28V DC-DC PSU card that provides six outputs per VITA 62 that is rated at 350W output power and 9-15 Joules of holdup for MIL-HDBK-704-8, LDC201 requirements.
PCB Microphone performance matches leading brands
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
M120920 LUTZE SILFLEX® FBP Cables for Food and Beverage Applications
Technical Data Voltage 1000V 90C UL AWM 20886 Temperature 0.-40°C - AWG14/0+90°C static Minimum bending radius 6 x cable OD Conductor marking Black with white numbers and one green/yellow ground Burning behavior Flame retardant per UL 1581 Cable Flame Approvals & compliance 21 CFR 175.300 UL AWM Style 20886 CE, RoHS, REACH NFPA 79 12.9
Data Sheet T-Series – TH SSI - Temposonics
®Temposonics TH SSI Data Sheet I 3 I TECHNICAL DATA See next page for “Electrical connection” 1/ With standard one shot of 16 μs 2/ With position magnet # 201 542-2 3/ If there is contact between the moving magnet including the magnet holder and the sensor rod, make sure that the maximum speed of the moving magnet is ≤ 1 m/s (Safety requirement due to ESD [Electro Static Discharge])
Model 603C11 | PCB Piezotronics
Model 603C11:General purpose, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 10-ft integral cable, single point ISO 17025 ac
Where to Buy - Amphenol TPI (ATPI) - Amphenol Technical Products ...
Technical Data Listing. Catalog Listing. About. About ATPI. Get in Contact. Locations. Contacts. Careers. News. Terms & Conditions. Supplier Responsibility. Certifications & Compliance. Request Quote. Technical Support. Where to Buy. Our Interconnect Solutions. A global Amphenol sales team is ready to support your supply and technical ...
Amphenol All Sensors Products | All Sensors
Technical Data; Technical Drawings; Product Datasheets; Resource Center Toggle children for Resource Center. Main Menu (Press to Return) Resource Center. News & Events; Open Search. Search Clear Search Submit Search. Contact BLCR. BLCR-L20D-U2. BLCR. BLCR-L20D-U2. BLCR, 20 INCH, 2 DIE, U2-PKG.
athd-single-pole-sealed-inline-connector-data-sheet-amphenol-industrial
Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate and reliable but are presented without guarantee, warranty, or responsibility of any kind, expressed or implied.
M4054 SERIES | Products | Amphenol Aerospace
The M4054 is a rugged, highly efficient, SOSA™ aligned, military grade 3U VPX, 1” pitch, 28V DC to DC PSU card that provides 12V and 3.3VAUX per VITA 62 and is capable of delivering up to 768W of output power.