Search Results for data analyst
Millipacs® Backplane | Hard Metric Connectors - Amphenol CS
FCI Basics Millipacs ® is a 2.00 mm grid Interconnection system in hard metric configuration designed in accordance to IEC 917, IEC 61076-4-101, Telcordia GR-1217-CORE standards and fulfills Compact PCI bus architecture. As one of the most popular Backplane connector series, Millipacs ® is feature-packed for rugged environments. Features like two-beam twisted tulip contact, header pin length ...
Variable Capacitance MEMS Accelerometers | PCB Piezotronics
PCB 3711F, 3713F, 3741F & 3743F Series. High Performance, Low Frequency Measurement. Learn More
Model 625B61 Precision Industrial ICP® Accelerometer Installation and ...
Decoupling of the data signal occurs at the output stage of the signal conditioner. A 10 to 30 µF capacitor coupled with a resistor shifts the signal level to essentially eliminate the sensor bias voltage. The result is a drift-free AC mode of operation. 3.0 OPTIONAL FEATURES In addition to standard features, a variety of options
Shop Sensors Online Now | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Production Technician II - Airmar
Become a Production Technician II at Airmar Technology Corporation in Milford, NH. This role involves supporting manufacturing, troubleshooting processes, training operators, and ensuring product quality. Don't miss this opportunity in the technology industry.
C-AT11-026-0205 REV A2 - Amphenol Sine
Title: G:\Engineering\acad\Users working folder\Jim Head\AT Series Issues\A Series Mouting clips\Plastic Mounting Clips\C-AT11-026-0205_REV_A2.dwg
B A4 - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x receptacle,24-23 pos, pin contact standard dia. seal, ahdp series b a4 none 1 1 41.45 +0.2-0 recommended panel mounting hole ...
IT Datacom | Markets - Amphenol
SUPPORTS 53.12Gb/s DATA RATE & LOW POWER The module is compliant with IEEE 802.3 cd, SFF-8472 Rev 12.4, and compatible with SFF-8432 and applicable portions of SFF-8431 Rev. 4.1. - Supports 53.125Gb/s data rate - 1.8W maximum power consumption with established link - Up to 10km on 9/125μm SMF - Operating temperature range: -40°C to 85°C ...
Virtual Tour | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Mastering Bandpass Filters: A Guide for RF & Electrical Engineers
Bandpass filters are integral in military radar systems, as they isolate and eliminate unnecessary frequencies to maintain accurate data on a target's location, speed, and direction. Aerospace Advancements. Major players like NASA emphasize the incorporation of RF and microwave components in new satellite communications systems. NASA uses space ...
News - All Sensors
Amphenol All Sensors Releases Evaluation Kit for the Revolutionary Dual Airspeed and Altitude AUAV Pressure Sensor.
Amphenol CN-DSUB50PIN0-000 D-Subminiature (DB50 Male D-Sub) Connector ...
In fact, the majority of our d-sub customers have elected to use d-subs in proprietary (Non-RS-232) applications that may utilize an alternative low-speed data transfer protocol in the circuitry, such as 1-Megabit or 10-Megabit Ethernet, that can still operate, albeit over shorter distances, by using unconventional interconnect pathways like d ...
A1 - TECHNICAL DATA SHEET RELEASE 02/06/14 KMM RFC - Amphenol Sine
a1 - technical data sheet release 02/06/14 kmm rfc technical data: 1) materials: housing body: zinc die cast, nickel plated insulation insert: thermoplastic, ul 94/v-0 contact: gold flash plating over copper alloy seal and o-ring: nbr (nitrile butadiene rubber) mating cycles: >500
B RTS6BS12*8Sxx A5 - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass’y: amphenol 3) note reference =x clinton township, mi 48036 eco-mate,plug,straighter, 8pos,socket contact,size 12 b rts6bs12 ...
ROHS COMPLIANT PRODUCT DATA DRAWING DATE REV DESCRIPTION C DCN 41843 11 ...
product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r.
B A2 - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass’y: amphenol 3) note reference =x clinton township, mi 48036 26 pos, pcb recept w/ flange, pin, ats series, w/boardlock, panel ...
BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 112533 - Amphenol RF
Alias: B1121AA-ND3G-8X-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258
PRODUCT DATA DRAWING DATE APPROVED 01 PRELIMINARY 09/12 - REL. NRN ...
01 preliminary 09/12 - rel. nrn 42505 08/01/18 stw 2.92mm plug for ut-141 s.r. cable checked: approved: drawn: stw 07/31/18 jmc 07/31/18 nhr 09/28/12
Ocean Monitoring/Unmanned Surface Vessels - Airmar
Explore Airmar's solutions for ocean monitoring and unmanned surface vessels (USVs). Discover advanced technologies designed to enhance oceanographic research and monitoring capabilities. Airmar offers a range of high-quality sensors, transducers, and communication systems tailored for integration with unmanned surface vessels. From environmental sensing to data collection and communication ...
OCuLink Connector - G14 Series - Amphenol CS
Data Center Storage Systems: Workstation Server: Instrumentation & Medical Industrial PCs Industrial Controls & Instruments: TECHNICAL INFORMATION: CMIOOCULINK0717EA4: Description Orientation: Termination Part Numbers: OCuLink 4x R: ight Angle SMT shell leg SMT + DIP: G14A421X1XXXXHR OCuLink 4x: