Search Results for data analyst
ROHS COMPLIANT PRODUCT DATA DRAWING DATE REV DESCRIPTION C DCN 41843 11 ...
product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r.
Amphenol®
refer to Table II for tensile strength data. Visually inspect the crimp. Wires should be visible in the inspection hole (Figure 4) Figure 3 Figure 4: www.amphenol-industrial.com: Amphenol: TABLE IV CRIMP CONTACTS: PART NUMBER Mating : Size** Wire : Well Insertion : Tool Extraction : Tool Crimp Tool: Positioner/ Die Set: Locator/ Color:
Calibration of Industrial Accelerometers | PCB Piezotronics
Calibration of Industrial Accelerometers. IMI Sensors not only calibrate every new sensor before it leaves the building, but also offers after-market recalibration services for both its own sensors as well as competitors’ sensors.
Consumer Electronics - Connor Manufacturing
Corporate Headquarters Connor Manufacturing, Inc. 22867 NE Townsend Way Fairview, OR 97024 ConnorCorporate@ConnorMS.com Corporate Administration Offices Connor Manufacturing, Inc. 500 Park Blvd., Suite 820 Itasca, IL 60143 Phone +1-630-363-3300 Sales@ConnorMS.com Asia Administration Offices Connor Manufacturing (Asia) Pte. Ltd. 2 Venture Drive Vision Exchange #24-01 to #24-32
Endevco General Purpose VC MEMS | PCB Piezotronics
Endevco 770A – 770F, 771, & 773 VC MEMS accelerometers accurately measure relatively low level accelerations.
MiniStak High Density High Speed 0.6mm Board-to-Board Connector
To give an extra-long application life cycle without data transfer rates as bottlenecks; Fine pitch of 0.60mm; To allow smaller PCB estate area; Scalable pin count from 40pos to 400pos at the incremental of 40pos with road map up to 1000pos. To accommodate a variety of design and application needs; Three stack height variations
Model 821IH | PCB Piezotronics
Model 821IH:Spartan Model 821 class 1 sound level meter with logging, measurement history, free-field microphone (50mV/Pa), preamplifier (PRM821) & USB
Amphenol
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass’y: 3) note reference =x contact, socket, stamped, size 20, 16-22 awg, a series b at62-20-01xx b2 1 1 sullen.zhang 14/sep/20 ...
B A1 - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com 8 pos, receptacle, pin, keyed, atm series ...
NMEA/SMART Sensors - Airmar
Airmar produces a full line of SMART™ sensors which have embedded microprocessors which calculate and convert finished data to the NMEA 2000 CAN Bus protocol. A full line of depth, speed, temperature instruments and transducers and multisensors. The line includes WeatherStation Multisensor instruments which deliver weather parameters directly to onboard marine electronics via NMEA 2000 network.
micro-bayonet-connector-catalog-amphenol-industrial
Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are be - lieved to be accurate and reliable but are presented without guarantee, warranty, or responsibility of any kind, expressed or implied.
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Service Ratings/Finishing Data . 38999 Application Tools. 38999 Assembly Instructions. 38999 Catalog Contains information on 38999 Series I, II, and III, as well as SJT, Aquacon, and Accessories. View Download. D38999 Series I LJT Breakaway Provide unequaled performance in environments requiring instant disengagement. ...
Model 629A11 | PCB Piezotronics
Model 629A11:Triaxial, industrial, ceramic shear ICP® accel., 100 mV/g, 0.8 to 8k Hz, side exit, 10-ft integral cable, triaxial frequency sweep ISO 17
SENSORS FOR AUTOMOTIVE SAFETY TESTING - pcb.com
of being able to troubleshoot the data to its source and examine the output compared to its time history. As opposed to inertial . measurement units (IMU’s) where the information has been digested and presented in a take-it-or-leave-it fashion, which is not user-friendly in a test and measurement or R&D environment.
M6242 SERIES | DC-AC Inverters | Power Supplies | Products | Amphenol ...
The M6242 Series DC&AC Inverter is a compact, high-efficiency inverter designed for reliable power conversion. It features a wide input range and ensures robust input/output isolation.
GREENBRUSH - High Performance PCB connectors - Amphenol Socapex
The Amphenol Socapex PCB connector Greenbrush MIL-DTL-55302 Low Mating Force Connectors is a versatile and high-performing board-level connector designed for use in commercial and military aerospace applications, electronic systems, and C5ISR.The key feature of the Greenbrush series is its brush contact technology, which offers a low mating force, making it easier to connect and disconnect.
Micro-TCA Card Edge Connectors - Amphenol CS
www.amphenol-icc.com Aeno Inoration Conications and Coercia Prodcts FULLY COMPLIANT CONNECTOR FOR ADVANCED MC ™ MODULES. Micro-TCA (μTCA) vertical card edge connectors provide 170 contacts on a 0.75mm pitch and enable advanced MC
2.2 25.0 41.5 REF - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x clinton township, mi 48036 eco-mate aquarius,recptacle,in-line back shell,size 12,2+2pos,pin b a2 none 1 1
A3 RELEASE NEW DRAWING FORMAT 02JAN14 JARRY A4 C1403S UPDATE THE ...
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x receptacle, 12 pin, at series, keyed b a4 none 2 2 a3 release new drawing format 02jan14 jarry
Solaris - Amphenol PCDAmphenol PCD
Enhanced USBs Bring Data and Power to Harsh Environments; 11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; STAY CONNECTED. Sign up to receive the latest news from Amphenol PCD. Email.