Search Results for data analyst
U.S. Army air defense laser prototype successfully downs targets
A Raytheon 50 kilowatt-class laser mounted on a U.S. Army Stryker armored vehicle during a live-fire exercise at White Sands Missile Range in New Mexico.
SS60 Traditional/CW Tilted Element™ Thru-hull - Airmar
600 W. The SS60 is a 600 W, 50/200 kHz transducer which integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing.
Benefits of IEPE accelerometer isolation design
Wilcoxon Sensing Technologies 8435 Progress Drive Frederick, MD 21701 Tel: +1 (301) 330 8811 info@wilcoxon.com www.wilcoxon.com Integrated electronics piezoelectric (IEPE) accelerometers are a mainstay of the industrial vibration
Signal Conditioning Basics | PCB Piezotronics
Decoupling of the data signal occurs at the output stage of the signal conditioner. The 10 to 30 µF capacitor shifts the signal level to essentially eliminate the sensor bias voltage. The result is a drift-free AC mode of operation. Optional DC coupled models eliminate the bias voltage by use of a DC voltage level shifter.
Assembler II - Airmar
Discover exciting career opportunities as an Assembler II at Airmar. Join our team and contribute to the production of high-quality marine electronics. Learn about the responsibilities and qualifications for this role, including component assembly, soldering, and quality control. Explore competitive compensation, benefits, and a supportive work environment.
High-Speed Digital Data Cables
Wire & Cable High-Speed Digital Data Cables Gigabit, NETflight®, and Maxflite™ Series » Exceptional electrical and mechanical performance » Operating performance from -55 °C to as high as 200 °C » Meets the requirements of aerospace and other harsh environments including FAR 25.853 flammability and Boeing/Airbus smoke
High Temperature ICP ® Accelerometers - PCB
High Temperature ICP ® Accelerometers. PCB ® offers specially designed and tested ICP ® accelerometers for conducting vibration and shock measurements under demanding environmental conditions of up to 356 °F (180 °C). These sensors combine proven quartz and ceramic shear sensing technology with specialized, built-in microelectronic signal conditioning circuitry to achieve dependable ...
NeXLev ® 12.5Gb/s High Density BGA Mezzanine Connector
Amphenol's NeXLev ® is an established and proven high-density parallel board-to-board connector solution to meet current bandwidth demands in many mezzanine applications.
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
Professional NMEA 0183 Buffer - Gemeco
Current Draw: 150mA max @ 12V DC (all outputs @ full drive into 100Ω loads)
B A3 - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com boardlock pcb mount receptacle,
Miniature Piezoelectric Accelerometers | PCB Piezotronics
By minimizing the mass of the sensor, mass loading effects are reduced, which maximizes the accuracy of the data obtained. Charge Output miniature accelerometers operate up to +500 °F (+260 °C), permitting measurements in extreme environments and with existing charge amplified systems.
Generator Control Unit (GCU) | Products | Amphenol Aerospace
A Permanent Magnet Generator (PMG) AC to DC Power supply, often referred to as a Generator Control Unit (GCU), accepts very wide input range 3 phase AC power that accommodates the wide voltage swings often experienced with these types of generators.
2.1Design and Dra) - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com b a1 none 1 3 8p receptacle, flange mount
Network Equipment & Datacom - Amphenol-BSI Ltd
Network Equipment & Datacom (5G) The need for higher data rates and denser interconnect solutions require that backplane and PCBA manufacturers invest in equipment and technology that not only deliver quality products but to ensure that the assemblies will deliver the desired performance once in service.
43.8 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x plug, 6 socket, at series, strain relief end cap b at06-6s-sr01xxx a3 11 d.parks 11dec13 none strain ...
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Service Ratings/Finishing Data . 38999 Application Tools. 38999 Assembly Instructions. 38999 Catalog Contains information on 38999 Series I, II, and III, as well as SJT, Aquacon, and Accessories. View Download. D38999 Series I LJT Breakaway Provide unequaled performance in environments requiring instant disengagement. ...
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Amphenol All Sensors Products | All Sensors
Pressure Max: 60 Units: PSI Operating Temperature:-40 to 85 C Supply Voltage: 3.3 VS Honeywell PN: Supply Voltage: 3.3 VS
Amphenol
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x receptacle, 4 pin, strain relief, atm series b atm04-4p-sr01xx a3 11 louie 6/nov/20 orion 9/nov/20 tommy ...