Search Results for data analyst
4.3-10 Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency 4.3-10 Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of 4.3-10 Connectors at Amphenol RF online.
EC4-1000-H2 Hydrogen Electrochemical Sensor - SGX Sensortech
CROSS-SENSITIVITY DATA GASConcentration (ppm) Sensor Response (As ppm H2) Carbon Monoxide 50 200 Hydrogen Sulfide 24 0 Sulfur Dioxide 5 0 Nitric Oxide 35 <10 Nitrogen Dioxide 5 0 Ethene10080 Chlorine100 Important Note Do not solder to the connector pins as this may damage the sensor and thereby invalidate the warranty. ...
Model 6222S-20A | PCB Piezotronics
Model 6222S-20A:Accelerometer, PE, 20 pC/g, -65°F to +500°F, differential output, ARINC mount, 60 grams, no cable incl.
Transceivers - Amphenol Broadband Solutions
ABS devices support a wide variety of network protocols, wavelengths, distances, and data rates. Amphenol Broadband Solutions transceivers are available with Digital Diagnostic Monitoring (DDM). This feature provides the network operator the ability to monitor real-time parameters of the device such as optical output/input power, temperature ...
HSD (High Speed Data) Connector System - Amphenol
HSD connector system is a fully shielded interconnect system that can be used with shielded twisted quad cables. It is a high-performance digital system for low-voltage differential signals which prevents interference from crosstalk and external sources.
Ocean Monitoring/Unmanned Surface Vessels - Airmar
Explore Airmar's solutions for ocean monitoring and unmanned surface vessels (USVs). Discover advanced technologies designed to enhance oceanographic research and monitoring capabilities. Airmar offers a range of high-quality sensors, transducers, and communication systems tailored for integration with unmanned surface vessels. From environmental sensing to data collection and communication ...
B A1 - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 09pos,receptacle,pin,24sz, rd seal,sra,duramate ahdp b a1 none 1 1 contact size min. insul o.d. typical wire range max. insul ...
SV Microwave Partners with Amphenol Invotec
SV Microwave was acquired by Amphenol Corporation in May of 2005. Amphenol Corp. is the world's second-largest connector company, producing electronic and fiber optic connectors, cable, and interconnect systems for applications converging technologies of voice, video and data communications, industrial/automotive, and military/aerospace.
Wilcoxon Welcomes New Director of Sales - Wilcoxon Sensing Technologies
April 11, 2022 — Frederick, MD – Wilcoxon Sensing Technologies, an Amphenol company, announces the appointment of Chris Kramm to the position of Director of Sales, responsible for leading and growing the company’s condition monitoring business. Chris has been involved in the introduction and sales of new condition monitoring products and services for more than […]
Model 821IH | PCB Piezotronics
Model 821IH:Spartan Model 821 class 1 sound level meter with logging, measurement history, free-field microphone (50mV/Pa), preamplifier (PRM821) & USB
NA T 3XXX 0XX U - Amphenol Sine
All technical data have been measured in a laboratory environment and can be different during pratical usage of the product. Any product information is for descriptive usage only and not legally binding; particulary the information does not constitute or provide any legal guaranties ("Beschaffenheitsgarantie" or " Haltbarkeitsgarantie").
Production Technician II - Airmar
Become a Production Technician II at Airmar Technology Corporation in Milford, NH. This role involves supporting manufacturing, troubleshooting processes, training operators, and ensuring product quality. Don't miss this opportunity in the technology industry.
C:Users orceDesktopMiniBoss Data SheetsC-MN37A4AC01-a1 - Amphenol Sine
technical data: miniboss m22 (7/8"), 3 pin, male inline, straight to female, straight, 16 awg, stoow, pvc jacket 60.39mm 25.40mm 58.84mm 25.40mm materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows:
Micro-TCA Card Edge Connectors - Amphenol CS
www.amphenol-icc.com Aeno Inoration Conications and Coercia Prodcts FULLY COMPLIANT CONNECTOR FOR ADVANCED MC ™ MODULES. Micro-TCA (μTCA) vertical card edge connectors provide 170 contacts on a 0.75mm pitch and enable advanced MC
Amphenol
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x plug, 12 socket, at series, keyed, strain relief end cap b at06-12sx-srxxx a3 12 d.parks 11dec13 none 43.5 21
CM265LH Chirp-ready Cavity Mount - Airmar
1 kW. We know that specific frequencies excel at detecting certain species of fish: Bluefin Tuna—60 kHz, squid—133 kHz, and cod—175 kHz. Airmar’s CM265LH transducer includes all these frequencies plus every other frequency in the high and low bandwidth.
Model 831C-RI | PCB Piezotronics
Model 831C-RI:SoundAdvisor model 831C class 1 sound level meter with random-incidence pre-polarized condenser microphone (50mV/Pa), preamplifier (PRM831),
Model 080A120 | PCB Piezotronics
Model 080A120:Flat surface magnet, 0.75" diameter, 15 lbf, 1/4-28 threaded hole w/mounting stud
B RT00188P*H B1 - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: amphenol 3) note reference = x clinton township, mi 48036 eco-mate,receptacle, size 18 ,8pos,pin. b rt00188p*h b1 11 ben jun-23 ...
IT Datacom | Markets | Amphenol
SUPPORTS 53.12Gb/s DATA RATE & LOW POWER The module is compliant with IEEE 802.3 cd, SFF-8472 Rev 12.4, and compatible with SFF-8432 and applicable portions of SFF-8431 Rev. 4.1. - Supports 53.125Gb/s data rate - 1.8W maximum power consumption with established link - Up to 10km on 9/125μm SMF - Operating temperature range: -40°C to 85°C ...