Search Results for data analyst
NPI-19 Series Low Pressure Sensors | NovaSensor
NovaSensor NPI-19 Series of Low Pressure Sensors consists of media-isolated pressure sensors that are designed to operate in hostile environments while still providing the outstanding sensitivity, linearity and hysteresis of a silicon sensor.
Product Data Sheet - Temposonics
ments into bus oriented outputs and transfer this data directly to the controller. The bus interface is appropriate for serial data transfer up to 1 Mbps maximum. Sensor integrated software supports bus profiles CANopen, CANbasic and DeviceNet for a comprehensive customized configuration of the sensor-bus system.
New: AUAV Dual Airspeed and Altitude Pressure Sensor
- High Precision: Utilizing MEMS piezoresistive technology, the sensor ensures high-precision data for critical UAV navigation and control systems. - Robust Design: Engineered for durability, the AUAV Pressure Sensor withstands harsh environmental conditions, ensuring reliable performance in diverse operational contexts. ...
Home - Cabelcon
Home - Cabelcon
Larson Davis Announces Next Generation Human Vibration Meter
Vibration data taken with the HVM200 can also be viewed and analyzed on a personal computer using the HVM option for the Larson Davis G4 software. With the G4 HVM software option you can download data and view it in graphical or tabular format. You can also perform "what-if' analyses by graphically modifying the data and recalculating results.
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x plug, 2 socket, at series, reduced diameter wire seal b a5 none 1 1 grey black blue brown green red white yellow at06-2s-rd01 ...
Data Plus IPA2000DSL2-RSVFA MoCA Amplifier Series
Data Plus Amplifiers include unique design features to increase reliability and decrease installation time. The unique DataComm™ feature set allows MoCA communication between the passive data port and all active output ports on the 2000 series Infinity Premise Amplifiers. CrossTalk™
B A1 - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com b a1 none 1 2 12pa receptacle, flange ...
A3 - RELEASE NEW DWG FORMAT 18/JUN/13 DRP - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x b atm06-2s-xxx a3 11 d.parks 18/jun/13 none plug, 2 socket, atm series 27.7 16.2 12 standard molded color ...
WaveTrax Express | ANS
The Amphenol Network Solutions Difference . WaveTrax Express provides superior fiber optic cable management that complements traditional overhead fiber raceway and enables flexible cable routing for a variety of applications.
Leonardo DRS - Custom Cable
Maximizing Data Center Efficiency: The Symbiosis of Cabling. Demystifying Telecommunications Cabling: A Comprehensive Guide In the. Future-Proofing Your Network: Cabling for Tomorrow’s AI-Powered Needs. From Twitter. Tweets by APHCustomCable. Get in touch. Address: 3221 Cherry Palm Drive Tampa, FL 33619-8334.
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x kit, atp series, 2 position plug, contacts, and wedgelock b atp06-2s-kit01 a 11 d.parks 10/sep/13 none 2 ...
A1 - - TECHNICAL DATA SHEET RELEASE 14-JULY-2017RO - Amphenol Sine
3) mechanical data: temperature range: -40°c to +100°c protection: ip68 (mated condition) mating cycles: >500 2) electrical data: current (max): 16a voltage (max): 400v ac/dc insulation resistance (min): 5000m ohms dielectric test voltage: 2200v 1) materials: coupling nut: nylon pa 6.6 insulation insert: nylon pa 6.6, ul 94/v-0 contact ...
High Speed Contacts - Amphenol Canada
Amphenol High Speed Contacts include Quadrax, Coax, Twinax/Triax, and 75Ω contacts. High speed contacts can be designed into any of the product groups that ACC supports Amphenol Quadrax contacts offer several advantages for high data transfer rates, low power consumption, and excellent EMI (electromagnetic interference) compatibility.
main | SS510 EchoRange+™ 200kHz Portable Survey, DT - 20m Cable - Gemeco
EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard. In addition to the bi-directional NMEA 0183 interface, a secondary transmit only interface with a proprietary protocol using RS485 is available to OEMs. The user can obtain detailed echo envelope data which may be displayed as an analog waveform.
Positronic Publishes its Premium Power and Signal Connectors
The TraceParts portal is available free-of-charge to millions of CAD users worldwide. It provides access to hundreds of supplier catalogs and more than 100 million CAD models and product data sheets that perfectly meet the specific needs of design, purchasing, manufacturing and maintenance processes and operations.
B A5 - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com plug, 3 socket, at series, strain relief
Rugged Junction Boxes - Amphenol Aerospace | 4-Channel 370 MSPS 16-bit ...
Rugged Junction Box Data Sheet Rugged Ethernet junction boxes for a range of harsh environment applications utilizing Amphenol D38999 connectors. View Download. First Name. Last Name. Job Title. Email address. Company. Address. Country. City. State. ZipCode. Phone ...
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
U.S. Army air defense laser prototype successfully downs targets
A Raytheon 50 kilowatt-class laser mounted on a U.S. Army Stryker armored vehicle during a live-fire exercise at White Sands Missile Range in New Mexico.