Search Results for data analyst
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
of: sh: rev: dwg no: title: rev description date revisions eco by appr a3 release new dwg format 12nov13 drp grey black blue brown green red white yellow at04-2p-rd01 at04-2p-rd01blk at04-2p-rd01blu
Echo® Wireless Vibration Monitoring System - PCB
technical experts, like certified vibration analysts, for higher value tasks such as fault analysis. ... data can also be exported from the Echo Data Presentation Software to a tab delimited spreadsheet file that is suitable for use with Excel or other data viewing applications for post processing.
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION LOUIE23NOV20 TOMMY
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x plug, 3 socket, at series, reduced diameter wire seal b a5 none 1 1 18.4 28.6 cavity "b" cavity "a" cavity "c" requires contact 6
Amphenol Pcd
a data plate which gives the correct crimp-depth setting for each wire size and must be used with M22520/2-01 tool frame for best results when crimping M2000 (M24308) Series con-tacts. M81969/39-01 (M2000-107689) One end of this tool is used to insert contacts into M2000 (M24308) Series connectors. The other end is used to extract contacts.
Connectors | Products - Amphenol
SUPPORTS 53.12Gb/s DATA RATE & LOW POWER The module is compliant with IEEE 802.3 cd, SFF-8472 Rev 12.4, and compatible with SFF-8432 and applicable portions of SFF-8431 Rev. 4.1. - Supports 53.125Gb/s data rate - 1.8W maximum power consumption with established link - Up to 10km on 9/125μm SMF - Operating temperature range: -40°C to 85°C ...
PLACEBO TRANSDUCERS: A TOOL FOR DATA VALIDATION - PCB
which are shown, and the data recorded during a weapons test were subsequently noted to be anomalous. After the test, the set of accelerometers on the 239.4 MHz transmitter was removed from the system, mounted to a metal plate, and impacted with results shown below. The live accelerometers recorded data, as did the placebo!
Amphenol
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x plug, 12 socket, at series, keyed b at06-12sx-xxx a3 12 jarry 02jan14 none refer to sheet 2 for
VibraLINK industrial enclosures - Wilcoxon Sensing Technologies
Wilcoxon’s VibraLINK® (VL) series of customizable enclosures are quality engineered with NEMA 4/4x and IP66 ratings. Designed and built for use in industrial environments, VL enclosures serve as a central data collection point, and streamline walkaround routes - saving time and keeping users safe.
REF2510R ReferenceMate portable vibration shaker
Designed for everyday use in harsh industrial environments, ReferenceMate adds confidence to measurements by providing a constant 1 g peak or RMS acceleration level over three user-selectable frequencies. ReferenceMate enables quick field verification of entire monitoring systems including sensor, cable, enclosure and data collector.
Parylene Coating | Technical Data - All Sensors
Technical Data; Technical Drawings; Product Datasheets; Resource Center Toggle children for Resource Center. Main Menu (Press to Return) Resource Center. News & Events; Open Search. Search Clear Search Submit Search. LET'S CONNECT Unrivaled Protection with Vapor-Deposited Parylene Cutting Edge Sensor Shielding. Parylene coating, a cutting-edge ...
WeatherStations - Accurate and Reliable Environmental ... - Airmar
Airmar’s ultrasonic WeatherStation® instruments deliver accurate, reliable weather data from a rugged, compact, maintenance-free design with no moving parts. These all-in-one multisensors can measure real-time apparent wind speed and direction, air temperature and calculated wind chill, barometric pressure, relative humidity, calculated dew point and heat index.
B A5 - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x plug, 2 socket, at series, strain relief end cap, reduced dia. wire seal b a5 none 1 1 refer to part number chart for
OSP DWDM | Amphenol Network Solutions
OSP DWDM Solutions - Tray Mounted. Amphenol Network Solutions offers a complete line of outside plant (OSP) passives for use in a wide range of optical network architectures.
Charles Universal Broadband Enclosures
To address the ever growing demand for mobile data consumption, Small Cells are being rapidly deployed in urban environments. Charles works with mobile operators, wireline backhaul providers and OEMs to develop compact enclosures for Small Cell pole or ground mount deployments. Charles Small Cell CUBE enclosures house Ethernet demarcation ...
Transducer Tester and Test Block Kit - Airmar
Eliminate guesswork with the Airmar TDT1000 Transducer Tester from Gemeco. Includes test unit, test block, terminal block, power supply, and carrying case.
NovaSensor | Pressure Sensors and Pressure Sensor Die
NovaSensor P330W | Absolute Pressure Sensor 1F. NovaSensor P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive applications where small size is critical.
Cabling & Transceivers | Amphenol Network Solutions
Amphenol offers a variety of transceivers including 100G QSFP28 series - most often used in data center environments. 100G QSFP28 series includes SR4, CWDM4,LR4 and ER4 lite, using LC or MPO receptacle with the features of: QSFP28 MSA Compliant; IEEE802.3bm Compliant; Low power consumption; Perfect for 100G data center networks
B A5 - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x plug, 3 socket, at series, end cap, reduced diameter wire seal b a5 none 1 1 grey black blue brown green red white yellow ...
B A5 - amphenol-sine.com
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x receptacle, 6 pin, at series, strain relief end cap b a5 none 1 1 grey black blue brown green red white yellow at04-6p ...
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level