Search Results for data analyst
PCIe ® Gen 4 M.2 1A Card Edge Connectors - Amphenol CS
FEATURES. BENEFITS. Card edge connector with 67 contacts on a 0.50mm pitch. Fully compliant with PCI-SIG PCIe ® M.2 1A specification. Compliant with PCIe ® 4.0. Serves multiple high speed peripheral applications. 75 positions with 2 connector key options. Available in various connector height. Design flexibility.
Executive Leadership | Amphenol
Board of Directors. Executive Leadership. Our leadership team remains committed to our shared responsibility of generating value for our customers, employees and shareholders while also minimizing our impact on the environment and being a positive force in our communities. Of our 20 executive leaders, five were born outside of the United States ...
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x b a5 none 1 1 receptacle, 2 pin, at series, requires contact retention wedge aw2p standard molded color is grey.
B A4 - amphenol-sine.com
B TYPE. DWG NO: A4. A SeriesTM - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023. Machined Contacts, Sockets & Pins.
B A5 - amphenol-sine.com
B TYPE. NO:MANUFACTURING VARIAT. ONS. SCALE: A SeriesTM - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023. Machined Contacts, Sockets & Pins.
High Speed Contacts - Amphenol Canada
High speed contacts can be designed into any of the product groups that ACC supports Amphenol Quadrax contacts offer several advantages for high data transfer rates, low power consumption, and excellent EMI (electromagnetic interference) compatibility. Quadrax contacts meet EN3155 or ABS0973/0974 (ARINC600) standards. Amphenol 75Ω contacts ...
IT Communications Leader - Custom Cable
Situation: For more than a century, this information technology and communications leader has transformed every sector of industry with new technologies to advance wireless communications, enterprises, science, and healthcare.
TITLE: Y MD
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com plug,24-29 pos, socket contact reduced dia.
Industry 4.0 Solutions - Amphenol CS
Amphenol's advanced power connectors and data interconnect solutions establish enhanced connectivity and flawless communication in these systems. Amphenol offers robust connector solutions that support industry grade dependability, network redundancy and includes support for Power over Ethernet (PoE) and Power over Data Line (PoDL)
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
ROPERTY OF THE AMPHENOL CORPORATION. NO RIGHTS OF REPRODUCTION. REF: DT06-2S-C015,DT06-2S-CE06. DESCRIPTION. Sine Systems - www.amphenol-sine.com 44724 Morley Drive Clinton Township, MI 48036. PLUG, 2 SOCKET, AT SERIES, REDUCED DIAMETER WIRE SEAL.
A1 RELEASE DRAWING 17/AUG/22 LOUIE - - TOMMY
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com 8 pos, plug, socket, keyed, atm series ...
Antenna Solutions | Products | Amphenol
With volumes less than 1.5cc and a customizable geometry, these multiband antennas are easily integrated into miniature data cards. Amphenol Mobile Consumer Products DPBP 70/3333-TETRA-N - Duplex Bandpass Filter The DPBP 70/3333-TETRA-N is a Duplex Bandpass Filter for the European Public Safety/mission-critical network called Tetra, but it can ...
Amphenol Network Solutions > STANDARD TRIP BREAKER
STANDARD TRIP BREAKER. Engineered for use with Amphenol Network Solutions circuit breaker panels, this single-pole long delay circuit breaker provides reliable circuit protection and accurate circuit control to DC applications. In addition to providing conventional overcurrent protection, each breaker can be simultaneously used as an on-off switch.
PCIe Gen 6 Mini Cool Edge IO Connector - Amphenol CS
NEXT-GENERATION HIGH-SPEED INTERCONNECT SOLUTION - UP TO 64G PAM4 FOR PCIE® GEN 6. Amphenol introduces the next-generation OverPass™ solution - Mini Cool Edge IO. The 0.60mm pitch connector comes with a slim form factor design, capable of transmitting high-speed signals up to 64G PAM4/PCIe ® Gen 6 and allowing much greater signal path ...
B A5 - Amphenol Sine
TYPE. SeriesTM - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023. Machined Contacts, Sockets & Pins.
B A5 - Amphenol Sine
B TYPE. DWG NO: A5. A SeriesTM - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023. Machined Contacts, Sockets & Pins.
Model 137B23B | PCB Piezotronics
Clamp-on flexible extension arm. $150.00 USD. (Pricing valid only in the U.S.) Add to Cart. Model 137B23B:Quartz, free-field, ICP® blast pressure pencil probe, 50 psi, 100 mV/psi, BNC connector.
Endevco Model 74 is now available in 2K g version with 600mV full scale ...
The Endevco Model 74 Triaxial Piezoresistive Accelerometer has gas damping internal to the MEMS sensing element to attenuate resonance in a shock environment and provide exceptional 3 times full scale range shock survivability. It has been available in 20, 000 and 60,000 g ranges and is now available in 2,000 g for mid-range measurements.
General purpose accelerometer - Wilcoxon Sensing Technologies
Accessories supplied: SF6M-1 mounting stud; calibration data (level 2) Key features • Certified versions available for use in hazardous areas • API 670 compliant • Manufactured in ISO 9001 facility Sensitivity, ± 5%, 25°C 100 mV/g Acceleration range, VDC > 25 V 80 g peak Amplitude nonlinearity 1% Frequency response: ± 5% ± 10%
Temposonics
I 6 I Temposonics® EP / EL Analog Data Sheet b Design 0 Without position magnet (order separately) a Sensor model L Ultra low profile P Compact profile d Connection type D 3 4 M12 (5 pin) male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. ORDER CODE f Output