Search Results for data analyst
PRODUCT DATA DRAWING - SV Microwave
product data drawing rp flats across.218 rp.831 21.11.653 16.59 interpret dimensions and tolerances date approved revision history rev description n/a size see notes see notes sv microwave, inc. scale: 6:1 surface area: dwg. no. b material: finish: 7) remove all burrs third angle projection 95077 sf1116-6039 cage code within .005 t.i.r. west ...
USB Type C Connector and Cable Assembly - Amphenol CS
USB Type C is the future of the USB technology providing multifunction, single cable solution for Data, Power, Audio and Video. The slim form factor supports the evolving design trends. The reversible design enables quick and easy connections no matter wh
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING
product data drawing material: bodies & contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 insulators: ptfe per astm d1710, type i, grade 1, class b spring & sleeve: stainless steel per ams-5678, alloy uns s17700 finish: bodies & contacts: gold per astm b488, type ii,
Wilcoxon Sensing Technologies new brand and logo
You can expect initial changes to take place across our website, specification/data sheets, and sales materials. For purchases and other business communications, please transition to our new company name: Wilcoxon Sensing Technologies, 20511 Seneca Meadows Pkwy, Germantown, MD 20876
Vibration transmitter, acceleration, peak, 10 g, dynamic vibration output
The dynamic vibration data can be utilized for complete vibration analysis. Vibration transmitter features. Dynamic signal output allows detailed vibration analysis; 4-20 mA output proportional to peak acceleration for process control systems; Corrosion resistant stainless steel case;
Amphenol
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x plug, 4 socket, strain relief, atm series b atm06-4s-sr01xx a3 11 louie 06/nov/20 orion 09/nov/20 tommy ...
IT Datacom | Markets | Amphenol
SUPPORTS 53.12Gb/s DATA RATE & LOW POWER The module is compliant with IEEE 802.3 cd, SFF-8472 Rev 12.4, and compatible with SFF-8432 and applicable portions of SFF-8431 Rev. 4.1. - Supports 53.125Gb/s data rate - 1.8W maximum power consumption with established link - Up to 10km on 9/125μm SMF - Operating temperature range: -40°C to 85°C ...
LUTZE Inc. - Lutze Inc.
Acquiring Data Guide Cable (DGC), a cable manufacturer in the USA, and expansion of its production capacities in the cable and wire field. 2014. Friedrich Lütze, founder and senior partner dies at age 90 Expansion of the efficient motor power cable range
Mounting Instructions - Wilcoxon Sensing Technologies
The vibration analyst must evaluate and determine the mounting location of the individual sensor based on the specific machine and vibration source to be monitored. With a firm understanding of the sensor’s, capabilities and limitations the installation can be quickly accomplished. After installation, verification of
Model 138A05 | PCB Piezotronics
Model 138A05:Tourmaline ICP® underwater blast sensor, 7.6" length, 5000 psi, 1 mV/psi
What is A2LA? | PCB Knowledge
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
DATA SHEET Lightweight Aluminium Connector - Amphenol
DATA SHEET Amphenol Ltd Thanet Way Whitstable Kent CT5 3JF Tel:+44 (0)1227 773200 [email protected] www.amphenol.co.uk June 2013 Series Plating Finish Style Shell Size & No. of Contacts Contact Style Key Orientation Contact Termination SCE2 ZN = Aluminium Black Zinc Nickel B = Brass Black Silver 76A = Rear Mount Jam Nut Plug
ST800 Smart™ Sensor Thru-hull - airmar.com
The ST800 speed and temperature sensor processes digital signals inside the thru-hull housing. Then this Smart™ Sensor sends data to a chart plotter, radar screen, or digital display in either analog or NMEA 2000 ® format. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
Ultra quiet, ultra low-frequency accelerometer
Accessories supplied: SF7 mounting stud; calibration data (level 3) Options: Power unit/amplifer model P31 Key features • Ultra low-noise electronics for clear signals at sub-µg levels • Ultra high sensitivity • Manufactured in ISO 9001 facility Sensitivity, ± 10%, 25°C 10 V/g Acceleration range 0.5 g peak Amplitude nonlinearity 1%
Amphenol TPC Wire & Cable Products
Cable Management. Along with our standard and custom wire and cable products, we offer a comprehensive assortment of useful cable accessories to help you avoid the frustration of unnecessary downtime and perform regular electrical maintenance safely, accurately, and efficiently.
B A1 - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all(.053 in) dimensions are subject to normal manufacturing variations. customer: next ass'y: x 31pos,plug,pin,24sz, rd seal,bra,duramate ahdp b a1 none 1 1 tommy backshell ring adapter-blue 110°ref 110°ref 42. ...
Coplanar - High Speed Backplane
ENABLING FUTURE DATA RATESWhile maintaining the same mating interfaces, this connector design provides... DETAILS. GbX ...
B A5 - amphenol-sine.com
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x b a5 none 1 1 plug, 6 socket, at series, end cap grey black blue brown green red white yellow at06-6s-ec01 at06-6s-ec01blk ...
eQSFP | High Speed Interconnects | Amphenol
With four channels of data in one pluggable, the system interface is capable of transferring data up to 28 Gbps/Channel, and replacing up to 4 sta. The eQSFP interconnect system is comprised of a 38 position 0.8mm pitch SMT connector, and a press-fit cage. With four channels of data in one pluggable, the system interface is capable of ...
SEFEE is global leader in aeronautical harness and electronic systems.
SEFEE brings to the group additional competencies from definition & design to development, Manufacturing, Qualification and Testing of complete electrical harness or electronic equipment for both Military and Aerospace markets.