Search Results for data analyst
ACOMMs - Advanced Communication Modules for Commercial ... - Airmar
Explore Airmar's catalog of ACOMMs and acoustic modems. Discover advanced ACOMM technology for reliable underwater communication in marine applications. Airmar offers a range of high-quality ACOMMs designed to facilitate data transfer, acoustic positioning, and underwater monitoring.
Amphenol CS-DSPMDB25MM-001.5 25-Pin (DB25) Premium D-Sub Cable - Double ...
Perfect for RS232 serial data transfer, prototype, automation, control and low-voltage applications using the 25-pin DB25 interface. Note: Other cable lengths from this same part number series, if available, will be also be displayed with their corresponding list prices. OEM-customized length, color and label options available by request.
Quartz Crystal Sensors for Vibration Monitoring - PCB
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Mobile Networks | Markets - Amphenol
SUPPORTS 53.12Gb/s DATA RATE & LOW POWER The module is compliant with IEEE 802.3 cd, SFF-8472 Rev 12.4, and compatible with SFF-8432 and applicable portions of SFF-8431 Rev. 4.1. - Supports 53.125Gb/s data rate - 1.8W maximum power consumption with established link - Up to 10km on 9/125μm SMF - Operating temperature range: -40°C to 85°C ...
RT06122SNH03 4 (2+2) Position Plug, Female, Shell Size 12 w - Amphenol Sine
RT06122SNH03 4 (2+2) Position Plug, Female, Shell Size 12 with Silicone Seal. $0.00. PART NUMBER: RT06122SNH03
ExaMAX 56Gb/s High-Speed Backplane Connector | Amphenol
Capable of supporting data rates of 25Gb/s with scalable migration path to 56Gb/s; Meets Industry specifications such as Optical Internetworking Forum (OIC), PCI Express, SATA, Fiber Channel, Infiniband, Ethernet, SAS, IBTA and IEEE; 92/85Ohms impedance design; Supports both 85 and 100 Ohms applications; Scalable performance from 25Gb/s to 56Gb/s
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY - SV Microwave
product data drawing material: body & insert: stainless steel per ams 5640, alloy uns s30300, type 1 or astm a582, type 303, condition a. contacts: beryllium copper per astm b196, alloy no. uns c17300, td04. insulator: pei (ultem 1000) per astm d5205.
Keeping Connections Simple - Amphenol CS
- Data: Server 0.5 300 500 150 100 100 0.5 0.5 0.3 0.3 Current Capacity Ampere Dielectric Withstanding Voltage Product Family NEW Board-to-Board Pitch Stack Heights Positions Operating Temperature Con˜gurations PCB Terminations Speed up to Mating Cycles Applications Current Capacity Ampere Dielectric
RUGGED VPX - Amphenol Aerospace
Jar S • Phone: 607 643- 1845 • Email: sibravaamphenol-aao.com COMPLIMENTARY PRODUCT: 10-646402-272X PROTECTION CAP (.841) CONNECTOR J1 4PAIR QUAD CONTACT (21-032907-001) 4 PLACES MS51957-13 SCREW NAS620C4 WASHER
Model 356M132 | PCB Piezotronics
Model 356M132:Low Outgassing, Triaxial, high sensitivity, ceramic shear ICP® accel., 500 mV/g, 0.5 to 3k Hz, titanium hsg, 4-pin conn.
Single-Channel 1000Base-T to SGMII Ethernet Converter
Amphenol’s 1000BASE-T to SGMII Ethernet Converter uses SerDes technology and protocol conversion with a new level of ruggedization. Utilizing Amphenol’s 38999 connectors with a quadraxial cable, It has one port of Gigabit Ethernet and is compliant with IEEE 802.3ab Ethernet Standards and Specifications.
Intuitive - Custom Cable
Maximizing Data Center Efficiency: The Symbiosis of Cabling. Demystifying Telecommunications Cabling: A Comprehensive Guide In the. Future-Proofing Your Network: Cabling for Tomorrow’s AI-Powered Needs. From Twitter. Tweets by APHCustomCable. Get in touch. Address: 3221 Cherry Palm Drive Tampa, FL 33619-8334.
Hyper Cool Edge Connectors | Storage and Server Systems - Amphenol
Amphenol's Hyper Cool Edge supports the Pluggable Multi-purpose Module (SFF-TA-1034) with high-speed, sideband, and power for server and storage use.
Underwater accelerometer - wilcoxon.com
Accessories supplied: SF1 mounting stud; calibration data Key features • High pressure rating • Wide frequency range • Manufactured in ISO 9001 facility Sensitivity, ± 5%, 25°C 100 mV/g Acceleration range1 80 g peak Amplitude nonlinearity 1% Frequency response: ± 1 dB ± 3 dB 2 - 8,000 Hz 1 - 15,000 Hz
C 16-L - Amphenol Sine
Technical data Shell size 1 The stated technical values refer to the use as connector. If these components are used as plug and socket device a reduced current carrying capacity has to be considered. UL 94 0.09-2.5 mm 28 - 14 UL 1977, CSA 22.2 UL 1977, CSA 22.2 400 V 3 II 6000 V 12 A 400 V 10 A 900 V III II 6000 V 8000 V 36 A 23 A - - - - 6 A
Industrial RJ Plug | Industrial Connectors | Amphenol
High data rate, with CAT6A performance; Supports Gigabit Ethernet Protocols and 10Gig links in applications up to 100m; Field terminable IDC plugs with solder options; Ease of custom cabling or repair in the field with IDC contacts; Cast metal body and stainless-steel latch;
Model SEN027 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Amphenol CS-DSLSZH9MM0-002.5 9-Pin (DB9) LSZH Low Smoke D-Sub Cable ...
Buy 2.5ft Amphenol CS-DSLSZH9MM0-002.5 Cables Direct from the Factory at Cables on Demand. Amphenol 9-pin (DB9) Low Smoke Zero Halogen D-Sub cables protect your personnel and equipment from the harmful environmental effects of wire combustion, such as toxic and corrosive PVC based fumes. Double shielded LSZH cable design features 24 AWG data-grade wire, pre-terminated to DB9 male d-sub ...
Model 621C40 | PCB Piezotronics
Model 621C40:High freq ceramic shear ICP® accelerometer, 10 mV/g, 1.6 to 30k Hz, SS case, top exit, 5-44 connector, frequency sweep ISO 17025 acc cal
M6242 SERIES | DC-AC Inverters | Power Supplies | Products | Amphenol ...
The M6242 Series DC&AC Inverter is a compact, high-efficiency inverter designed for reliable power conversion. It features a wide input range and ensures robust input/output isolation.