Search Results for data analyst
Our company | Amphenol Socapex
Since 1947, Amphenol Socapex has prescribed, designed and manufactured reliable and innovative interconnection solutions for harsh environments, specializing in standard and customized electrical and fiber optic connectors, contacts, accessories and cabling solutions. Located in the Mont Blanc region of France and Pune in India, Amphenol Socapex has a presence in over 100 countries around the ...
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
OCP 48V BarKlip BK150 IO | Power Solutions | Amphenol
Amphenol OCP 48V compliant Barklip BK500 power cable assemblies are designed to meet OCP V3 power distribution architecture standards and provide a convenient method of distributing up to 500A per contact between busbars, cables, and circuit boards.
RTS712N2PHEC03 Receptacle, jam nut, 4 (2+2) positions, cont - Amphenol Sine
RTS712N2PHEC03 Receptacle, jam nut, 4 (2+2) positions, contact sizes 20 (1.0mm),12 (2.5mm), pin contact, silicone rubber seal, endcap
ARCH® TFOCA-II® Fiber Optic Media Converter - Amphenol Fiber Systems ...
ARCH TFOCA-II FOM.2ARCH TFOCA-II FOM.2
Data Sheet R-Series V RH5 Profinet 551962 - Temposonics
Data Sheet TECHNICAL DATA Output Interface PROFINET RT PROFINET IRT version 2.3 Data protocol MTS Profile and Encoder Profile V4.2 Data transmission rate 100 MBit/s (maximum) Measured value Position, velocity/option: Simultaneous multi-position and multi-velocity measurements up to 30 magnets Measurement parameters
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications
RTS6BS12N2P03 Plug, 4 (2+2) Position, Male, Shell Size 12, - Amphenol Sine
RTS6BS12N2P03 Plug, 4 (2+2) Position, Male, Shell Size 12, with Silicone Seal. Compatible to part # UTS6JC122P
Model 9105D | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
B TYPE - Welcome to Amphenol Sine Systems
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x b a5 none 1 1 receptacle, 3 pin, at series, end cap grey black blue brown green red white yellow at04-3p-ec01 at04-3p-ec01blk ...
RT06122SNHEC03 4 (2+2) Position Plug, Female, Shell Size 12 - Amphenol Sine
RT06122SNHEC03 4 (2+2) Position Plug, Female, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing
A1 RELEASE NEW DRAWING 24/MAY/23 MILO -- TOMMY
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 23pos, plug, socket, size 24, rd seal, sta, duramate ahdp b a1 none 1 1-- tommy ref:hdp26-24-23se-l015 small threaded adapter ...
B A1 - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation.norights of reproduction are implied.all dimensionsare subject to normal manufacturing variations. customer: next ass'y: x 23pos, receptacle, socket, size 24, rd seal, bra, duramate ahdp b a1 none 11 41.45 +0.20 0 recommended panel mounting hole ...
About | PCB Piezotronics
Company Profile. PCB Piezotronics was founded in 1967 as a manufacturer of piezoelectric quartz sensors, accelerometers, and associated electronics for the measurement of dynamic pressure, force, and vibration.
B A5 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
P66-DST TRIDUCER® Multisensor Frequency Transom Mount - AIRMAR
600 W. The P66S TRIDUCER ® Multisensor combines depth, speed, and temperature functions in one housing. And it features our 50/200 kHz, dual-frequency, ceramic element. This hydrodynamic housing with its rounded nose reduces the turbulence under the transducer’s acoustic face for accurate high-speed readings and clear display images.
REVISIONS - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com 24 pos, receptacle, pin,arc series,
Verizon - Custom Cable
With the advent of 5G, the number and speed of connected devices and the flow of data will increase exponentially. To keep up with the pace, Verizon requires a national cable supplier that can deliver cable assemblies and custom-engineered connectivity solutions in record time while maintaining the highest quality standards and industry ...
Environmental, Social and Governance | Amphenol
Amphenol’s high-performance culture of entrepreneurial accountability is uniquely powerful in ensuring a sustainable future.By giving our local management around the world the authority to run their respective businesses, the entire Amphenol organization is empowered to truly “think globally, but act locally.”. View our Sustainability Report to learn about our approach and progress on ...
Home - Amphenol Canada
Home - Amphenol Canada
SMA Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of SMA Adapters designed for radio frequency applications. SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Amphenol Network Solutions > TFD FUSE HOLDERS KITS
A simple platform for installing low voltage, high-current fuses, this versatile Telecom Fuse Disconnect (TFD) handles standard TPS or TLS fuses rated up to 125A. A cost effective alternative to circuit breakers, replaceable fuses are located in a removable cartridge accessible from the front of the unit. Choose from a molded-plastic faceplate or a steel faceplate.
B A1
specifications and performance data shown hereon are the property of1.35 mm the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 35pos,plug,pin,24sz, rd seal,bra,duramate ahdp b a1 none 1 1 tommy backshell ring adapter-blue 110°ref 110°ref 42.5 ...
2.1 Design and Drawing(2.1 ͼֽ - Amphenol Sine
Title (Y:\ ̲ \Connector team\M23-M40-RT\2_RT\191.RT#16 ĸ 3 ۽ṹ -Scott-2018-1-18\2.1 Design and Drawing(2.1 ͼֽ
main | SS510 EchoRange+™ 200kHz Portable Survey, DT - 20m Cable - Gemeco
EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard. In addition to the bi-directional NMEA 0183 interface, a secondary transmit only interface with a proprietary protocol using RS485 is available to OEMs. The user can obtain detailed echo envelope data which may be displayed as an analog waveform.
CUSTOMER DRAWING M
All technical data have been measured in a laboratory environment and can be different during practical usage of the product. Any product information is for descriptive usage only and not legally binding; particulary the information does not constitute or provide any legal guarantees ("Beschaffenheitsgarantie" or "Haltbarkeitsgarantie"). 30,75 17,5
Fiber Optic Solutions for Broadcast Applications
event, such as relaying images, audio and data from Ca plethora of cameras and microphones back to the production suite in the Outside Broadcast (OB) truck. Amphenol Fiber Systems International's (AFSI) outside plant and in-studio connectivity solutions are playing an increasingly important role in the live-event broadcast arena. From PGA Golf
Home - Cabelcon
Home - Cabelcon
B A5 - amphenol-sine.com
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
B A1 - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all(.088 in) dimensions are subject to normal manufacturing variations. customer: next ass'y: x 31pos,plug,socket,24sz, thin seal,bra,duramate ahdp b a1 none 1 1 tommy backshell ring adapter-gray 110°ref 110 ...
FCE17 D-Sub Filter | Input Output Connectors | Amphenol
Get your sample by choosing part number(s) from the product page or using the search box above. Manually add part number(s) here
A2--ADD MORE MATERIAL NOTES25/OCT/18BROOKTOMMY - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference =x bahdm06-24-31pta2 11 brook25/oct/18 orion25/oct/18 tommy25/oct/18 none-- tommy retaining ring-grey
Careers - SSI Technologies, LLC
Benefits Overview. Our comprehensive benefits plan offers a generous vacation package after 60 days, medical and dental coverage with a voluntary vision package for exams, glasses, and contacts, 401K, flex-spending accounts, and short and long term disability packages.
Model 060A03 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Metral® Cable Connectors | FCI Basics | Futuebus+ | IEC 61076-4-104 and ...
Metral® 2mm pitch cable connector from FCI Basics is designed in accordance with IEC 61076-4-104, and Telcordia GR-1217-CORE to meet Board-to-Cable interface requirements.
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Vibration sensor wiring and cabling - Wilcoxon Sensing Technologies
With a firm understanding of the sensor requirements, capabilities, and limitations the vibration analyst should have evaluated and determined the mounting location of the individual sensors based on the specific machine ... Most vibration data collectors, monitors, and sensor power units contain an internal blocking capacitor for AC coupling.
Metral® Board Connectors | FCI Basics | Backplane Connector | Futurebus+
FEATURES BENEFITS; Modular and scalable, available in 1, 2, 4 and 8 modules; Flexible modular length without any loss of contact position; 250 contacts per 100mm connector length
Quad Channel Bi-Directional Fiber to Copper Media Converter
Support for agnostic and pathological data such as Fibre Channel, PCI-Express, 3G/HD-SDI, Ethernet, DVI and other line rate protocols; Fiber optics can be ruby tipped or M29504 size 16 ceramic ferrules; Copper interface is industry standard Amphenol Quadrax
A1 RELEASE DRAWING 17/AUG/22 LOUIE - - TOMMY
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com 8 pos, plug, socket, keyed, atm series ...
High-Performance Industrial Computing with CompactPCI Serial - Amphenol CS
CompactPCI continues to evolve to meet increasing speed demands; from early parallel and hybrid CompactPCI architectures which supported data rates of 2.4Gb/s to current CompactPCI serial architectures which support more than 25Gb/s over PCIe Gen 3 lanes.
B A2
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com 2 pos, plug, socket, atmh series, keyed ...
SHORT-FORM PRODUCT CATALOG
ENCLOSURES create a central data collection point for up to 48 sensors, improve safety, and simplify access to critical machine information. HOW IT WORKS 1 2 4 3 INSTRUMENTATION including handheld data collectors and reference sources are useful tools for all analysts, in both permanent and portable installations. CABLE ASSEMBLIES carry the
B ATV04-18PX-RR01 A3 - Amphenol Sine
SPECIFICATIONS AND PERFORMANCE DATA SHOWN HEREON ARE THE PROPERTY OF THE AMPHENOL CORPORATION. NO RIGHTS OF REPRODUCTION ARE IMPLIED. ALL DIMENSIONS ARE SUBJECT TO NORMAL MANUFACTURING VARIATIONS. CUSTOMER: NEXT ASS’Y: 3) Note reference =X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol
Data Sheet R-Series V RH5 EtherCAT - Temposonics
4 Temposonics V R-Series V RH5 EtherCAT V t Sheet TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet Controlling design dimensions are in millimeters and measurements in ( ) are in inches RH5-M/S-A/-V – RH5 with threaded flange M18×1.5 or ¾"-16 UNF-3A, example: Connector outlet D58
SlimSAS - U10 Series | High Speed Interconnects | Amphenol
High data rate; Low profile packaging; Supports desired high speed design; Meets SAS 4.0, 24Gb/s specification; Meets next-generation industry standards; Resonance dampening feature; Customized signal integrity specification and support NVLink 25G; Supports many assembly options; Supports blade and mainstream server designs
www.allsensors.com
www.allsensors.com
M120920 LUTZE SILFLEX® FBP Cables for Food and Beverage Applications
Technical Data Voltage 1000V 90C UL AWM 20886 Temperature 0.-40°C - AWG14/0+90°C static Minimum bending radius 6 x cable OD Conductor marking Black with white numbers and one green/yellow ground Burning behavior Flame retardant per UL 1581 Cable Flame Approvals & compliance 21 CFR 175.300 UL AWM Style 20886 CE, RoHS, REACH NFPA 79 12.9
A4 ADD COLOR OPTION 23NOV20 LOUIE TOMMY - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x receptacle, 3 pin, at series, reduced diameter wire seal b a4 none 1 1 grey black blue brown green red white yellow at04-3p ...
QSFP DD Cable Assemblies | High Speed Input Output | Amphenol
Amphenol QSFP DD (Double Density) passive copper cable assemblies double the number of channels from 4 to 8 lanes when compared to the existing 100G QSFP cabling systems, enabling more bandwidth within the same mechanical envelope. Compatible with 25G/Lan