Search Results for data analyst
LUTZE Introduces Teal Cat5e Ethernet Cable
LUTZE’s new flexible Cat5e AWM 600V Ethernet cable (part#104349) is engineered to protect your data from harmful interference ensuring uninterrupted data transmission and long term network reliability. This new cable adds a teal colored, foil and braid shielded, 4-pair Cat5e offering to LUTZE’s product line to better serve the automation ...
Power Connectors - CONEC
M12 size connectors are used in many areas of application, from signal transmission in sensor technology to data transmission in fieldbus technology. The M12 power connectors open up the power range. The challenge in power electronics is the high voltage and tracking resistance as well as the transmission of higher currents.
P883 Medium and High Pressure MEMS Sensor Die | NovaSensor
The NovaSensor P883 Medium and High Pressure MEMS Sensor Die utilizes four piezoresistors combined in Wheatstone bridge circuit. When excited by either constant voltage or constant current, the P883 Die produces a differential millivolt output signal directly proportional to the applied pressure.
Amphenol All Sensors Products | All Sensors
Technical Data; Technical Drawings; Product Datasheets; Resource Center Toggle children for Resource Center. Main Menu (Press to Return) Resource Center. News & Events; Open Search. Search Clear Search Submit Search. Contact ASCX. 30 PSI-A-4V-ASCX-A4DAF-N. ASCX. 30 PSI-A-4V-ASCX-A4DAF-N.
High-Quality Marine Speed and Temperature Sensors - AIRMAR
Enhance your marine adventures with our speed and temperature sensors at Airmar. Explore our catalog of high-quality speed and temperature sensors designed to provide accurate readings for optimal performance on the water. From speed through water sensors to temperature probes, our products ensure precise measurements and reliable data for navigation, fishing, and more.
Amphenol Network Solutions > 250A STANDARD-TRIP CIRCUIT BREAKER ...
Overview. This three-pole circuit breaker is engineered for use with Telect's Load Center Panel. Handle position conveniently indicates circuit status.
Trade Shows | PCB Piezotronics
Visit PCB® Piezotronics at these events. PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Model RHM240A02 | PCB Piezotronics
Model RHM240A02:Industrial dynamic strain sensor, ICP® quartz, 50 mV/microstrain, +/-100 microstrain range, M6 x 1 thd, RoHS compliant
FirstNet® Connectivity Support | Solutions - PCTEL
The FirstNet® nationwide public safety broadband network enables high-speed, interoperable communications for first responders and mission critical industries. Count on PCTEL for reliable high-speed data connectivity for personnel and IoT devices can improve safety, operational efficiency, and response coordination. Get In Touch
Amphe-Lite M3 & S1 - Amphenol Industrial Operations
Technical Data For Amphe-Lite M3-65℃~ +125℃ Up to 98% When temperature is 40℃ 500 Cycles minimum UL94 V-0 100MHz~10GHz, Minimum attenuation of 50dB Electroless Nickel: 48H Gray ZnNi : 500H Sine Vibration: frequency:10~2000Hz, accelerated speed 294m/S2 Random Vibration: frequency:100~1000Hz, power spectral density:1g2/Hz
PRODUCT DATA DRAWING REV DESCRIPTION - NRN 48240 04/24 SEE PDM
product data drawing notes: 1. for a footprint recommendation specific to your pcb, please contact sv microwave at applications@svmicro.com date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st ...
Amphenol Network Solutions > The WaveTrax Express Off-Ramp snaps on to ...
The WaveTrax Express™ two-inch Off-Ramp provides a modular exit that easily snaps onto the side of an existing fiber trough run. The snap-together WaveTrax raceway system from Amphenol Telect reduces time spent on installations and retrofits.
4-20 mA monitoring of chillers and cooling units - wilcoxon.com
vibration data is still available for further vibration analysis. The combined 799LF and iT122 can monitor fans at speeds as slow as 60 RPM with accurate results. Sensor locations A primary concern in cooling units is the integrity of the fan assembly. A failure of the fan assembly usually results in
B A1 - amphenol-sine.com
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 21 pos, receptacle, pin, panelmate ahdp size 24, rd seal,sta b a1 none 1 1 tommy backshell ring adapter-blue 17.7 8.5
Sensors for Test & Measurement > Acoustics - PCB
Use of model 377A06 free-field microphones. Model 377A06 is a 1/2” (12mm) prepolarized microphone. It has a flat response in applications where high frequencies (up to 40 kHz) need to be measured very accurately.
Model 083200-01000 | PCB Piezotronics
Model 083200-01000:Model 3200 LabMaster Pro; interface w/PC via USB; w/4-channel data acquisition & signal conditioning, Analog & Digital IO for dr. f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English ...
SS82 Side Scan - Airmar
Unlock the secrets of the deep blue with the Airmar SS82 Side Scan Transducer. Dive into a world of extraordinary underwater vision, thanks to advanced side-scanning technology that delivers unprecedented clarity and detail. Whether you're an avid fisherman, marine researcher, or simply an ocean explorer, this state-of-the-art transducer elevates your underwater experience.
M135M Chirp-ready In-hull - Airmar
Features. Depth only; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500') 50 kHz of total bandwidth from one transducer
Sensors for Condition Monitoring | PCB Piezotronics
Our vast product line interfaces directly with data acquisition equipment including online systems and handheld data collectors. We offer a full line of piezoelectric accelerometers, velocity sensors, dual output vibration sensors, 4-20 mA vibration transmitters, switches, relays, cables, displays and accessories. Virtually all of our products ...
B TYPE - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x b a2 none 1 1 tommy retaining ring-green plug, 24 sz 23 soc, n, wide thd 37.8 Ø36.3 m38x1.5 6g thread 110°ref 110°ref size ...