Search Results for data center market share
CBD-06RFFC-RS8C20: RBL Connector | Amphenol LTW
CBD-06RFFC-RS8C20, Amphenol LTW RBL series connectors featuring a push lock with latch mechanism for intuitive mating with audible and tactile feedback. With this quick lock design, RBL series contributes time-saving installations and assures a secure connection.
Amphenol CS-DSNULW19FF-010 DB9 Female to DB9 Female Null Modem Cable ...
Buy 10ft Amphenol CS-DSNULW19FF-010 Cables Direct from the Factory at Cables on Demand. DB9 Female to DB9 Female Null Modem Cables by Amphenol feature crossed wiring for serial data transfer applications not requiring hardware flow control. Our fully assembled null modem cable integrates dual layer copper shielded 26 AWG data-grade wire with pre-terminated DB9 female d-sub connectors.
FAKRA Straight Jack to FAKRA Right Angle Jack RG-58 50 Ohm 1 Meter Z ...
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery ... FAKRA Cable Assemblies Data Sheet (Size: 1244 kb) 095FJZFJZAG-XXX PDF Customer Drawing (Size: 303 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
Mounting Hardware Spec Sheet - Amphenol Antenna Solutions
Parallel Clamps Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions.
Model 656A91 4 to 20 mA output, 0.0 to 1.0 in/sec RMS, 3.5 to 2.0 kHz ...
without seriously affecting the data values. Direct Adhesive Mount Procedure . For restrictions of space or for convenience, most sensors (with the exception of integral stud models) can be adhesive-mounted directly to the machine surface. STEP 1 Prepare a smooth, flat surface. A minimum surface finish of 63 µin [0.0016 mm] generally works best.
SMP Female to SMP Female 3" Cable Assembly for .047 Cable
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
PWE-06AMMM-SL7A01: PWE | Power Connectors | Amphenol LTW
PWE-06AMMM-SL7A01, Carrying UL1977 approvals, PWE connectors comply with protection class IP68 and offer 5-7 contacts with a rated current of 8A. Available mating style: screw thread.
UbiSwitch | Super Small Form Switches - Amphenol Aerospace
• 3 x 10GBASE-R/XGMII ethernet ports (universal 10Gbps media connectivity) • 8 x 10/100/1000BASE-T ethernet ports • Input voltage range from 5V to 60V
LRM - Line Replaceable Module | HVDC - Amphenol Aerospace
LRM surface mount connectors meet the high density needs of today’s integrated electronic modules. The flexibility in design allows Amphenol to meet and exceed the wide variety of user requirements. With multiple different contacts being used in the connectors, mainly digital (brush), there are thousands of combinations of inserts that are possible.
DD-10RFFS-RC8CA0: RBL Connector | Amphenol LTW
DD-10RFFS-RC8CA0, Amphenol LTW RBL series connectors featuring a push lock with latch mechanism for intuitive mating with audible and tactile feedback. With this quick lock design, RBL series contributes time-saving installations and assures a secure connection.
Rugged Junction Boxes - Amphenol Aerospace | Standalone Single Channel ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
Mil-Spec Contacts | MIL-DTL-38999 Series III - Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
(17 PLACES) - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com plug,size 24,21-socket,
Family of Electronic & Electrical Cable - tpcwire.com
BUS CABLeS – eTherNeT proDUCT NAMe rATINGS industrial Ethernet CAt7A Cable • ANSI TIA/EIA 568-B • IEC 60332-1 • IEC 61156-6 • Frequency Range up to 1000 MHz
RF Combiners | Widest range on the market | Amphenol Procom
Besides that, our Combiner s have the smallest and most compact design on the market and are suitable for both stationary and mobile use. For multichannel high power 100-300 W per Tx channel radio systems we recommend our Cavity Combiner s for transmitting (Tx) the radio channels and Receiver M ulticouplers for the receiving (Rx) part.
Directional Coupler
Directional Coupler DC-xxMG-43F-CC Directional Coupler | 698-2700 MHz | 4.3/10 Female Ordering Options 6 dB Coupler 10 dB Coupler Model Number (xx) DC-06MG-43F-CC DC-10MG-43F-CC
Amphenol Sincere-Quality and Environmental Management System
Quality Policy. Guangzhou Amphenol Integrity Flexible Circuits Co., Ltd. is full of maker's sincerity and full of enthusiasm to provide high-quality products and perfect service; adhering to the customer-centered, continuous improvement to adapt to the customer's ever-increasing product requirements, so that customers maintain a high degree of satisfaction.
PCB Search Results (325)
For advanced search by sensor specifications or product family, please visit our Shop Sensors tool.. Do You Have Any Questions? Toll-free (in the US): 800-828-8840
RF Connector - amphenol-antennas.com
RF Connector AC-78SWA-DF-F 7/16-DIN Female Connector for 7/8” Smooth Wall Aluminum Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.