Search Results for data sim card australia
4 pin connector | Amphenol Global Search | Amphenol
8 places connector guide pin 1.5mm guide pin dim a (see table sheet 2) d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 the information contained in this drawing is the sole property of ardent concepts, inc. any reproduction in part or as a whole without the written permission of ardent concepts, inc. is prohibited. proprietary and confidential
SIM2B2A28 - Amphenol Air LB
Accessory for EN4165 / SIM Monomodule Series (ARINC 809). This mono modular and push-pull connector is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements.
HDMI FTV - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
Amphenol Socapex HDMI FTV connector is a robust HDMI connection system designed for use in harsh environments. It features a tri-start thread coupling mechanism (MIL-DTL-38999 series III type) with an anti-decoupling device, ensuring secure and reliable connections even in challenging conditions. This connector is designed to meet the needs of military and industrial applications, including ...
AirMax VS® SBB | High Speed Backplane Connectors | Amphenol
Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC Solutions. Input Output. OverPass. Power. Cables on Demand. ... High-speed serial data rates can scale from 2.5Gb/s to 12.5Gb/s without requiring redesign of a basic platform; Reduces design efforts;
Flex to Board | FPC-to-Board Connectors - Amphenol CS
Flex-to-board connectors are compatible with flex and rigid-flex PCBs, offering various termination options to suit different requirements. They can easily accommodate traditional thru-hole and surface-mount (SMT) connectors, Zero Insertion Force (ZIF) connectors, pin and socket connectors, and point-to-point or multi-branch connectorized jumpers.
Mining Wire & Cable - Amphenol Australia
Amphenol TPC Wire & Cable offers pre-built power assemblies for both low and medium voltage applications. Our low voltage power assemblies are fully molded and built to withstand harsh environmental hazards to deliver quick-disconnect plug and play power wherever needed.
GTFH08131YHR | Micro SD | Amphenol
Micro SD and SD Card Sockets, Input Output Connectors, Micro SD Socket, 8 Position, Hinge Type Right Angle SMT, LCP Black. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(a)-I, 6(b)-II and 6(c)
Internet of Things (IoT) - Amphenol CS
It occupies less board space, offers more connector height options and supports higher data rates compared to PCIe® Mini Card connector. It is designed for PCIe® Gen 5, making it suitable for tablets, laptops and low profile storage and server applications. ... SIM Card Sockets. Amphenol is a leader in SIM card sockets. These connectors saves ...
VITA 62 VPX Solutions | Products | Amphenol Aerospace
Rugged VPX VITA 62 and SOSA™-Aligned Solutions Designed Exclusively for Military Applications. Designed for defense applications and tailorable to meet your unique requirements, this product family includes 3U, 6U VITA 62, SOSA™-aligned solutions, including Custom form factors with up to 1.2kW of total power, multiple outputs and embedded EMI filters.
3-Pin XLR Male Panel Mount Connector - Amphenol
AC Z Series 3-pin XLR Male Panel Mount Connectors by Amphenol Audio (AC3MMDZB-AU) are precision-engineered for the audio user where durability, reliability, and strength across a wide range of applications is critical. Innovative Amphenol AC Z Series metal chassis mount XLR connectors are manufactured to the strictest quality standards (IEC268-12 & AES14-1992) and are guaranteed compatible ...
OCuLink connectors | PCIe/SAS Interface| I/O Connectors - Amphenol
G14 Series OCuLink connectors are internal and external Small Form Factor PCIe connectors and cables optimized for the client and mobile market segments, while suitable for various datacom, consumer and industrial applications.
Ruggedized SATA Connector | Mother Board / Daughter Board | Products ...
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...
200WX WeatherStation® Instrument - Airmar
Its internal 10 Hz GPS and three-axis electronic compass provide heading, position, speed-over-ground, and course-over-ground functionality that is necessary for dynamic true wind-data processing on a moving vehicle. The 3D compass with dynamic stabilization provided by the three-axis rate gyro enhances the rate-of-turn data.
PCIe® M.2 Gen 5 Card Edge Connectors - Amphenol CS
www.aenocs.co Disclaimer Pease note tat te aove noraton s sect to cange tot notce. PCIe® M.2 Gen 5 Card Edge Connectors MATERIAL § Contact: Copper Alloy with Gold plating sufficient to meet all mechanical and environmental requirements § Contact Finish: Must be compatible with Lead-free soldering process § Housing: Complies with UL 94 V-0.Must be compatible with Lead-free
Mini Cool Edge IO Connector System - Amphenol
Internal flyover is a trend that supports design flexibility and reach for high data rate signals inside the box. With a 0.60mm signal pin pitch and curren Mini Cool Edge IO is an internal flyover connector system used in server, storage and data centers. ... Supports both cable and card edge applications with one identical connector; Provides ...
CEMDA1640030201 | PCIE Gen5 DA CEM | Amphenol
Contact us today for more details of PCIE Gen5 DA CEM Card Edge connectors, part number CEMDA1640030201 JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
10129443 | Amphenol Global Search | Amphenol
6. applicable housing pn: 10129443-* ,10128858-*, 10128887-*. part number description plating dim a1 dim b1 dim c1 dim a2 dim b2 dim c2 dim m dim p dim h dim l dim n 10135689-091102lf formed 10-12awg mfbl contact gxt 2.80 5.60 6.3 4.20 7.30 7.40 25.9 14.7 4.0 10.6 2.5 10135689-092102lf formed 10-12awg std contact gxt 24.6
40Gb/s QSFP+ Transceiver | Optical Interconnect | Amphenol
Amphenol provides a series of 40G QSFP+optical module products, including SR4, eSR4, IR4, LR4, ER4 lite, AOC and AOC breakout series.
Heavy|mate - Amphenol Australia
6+PE Coupling Hood Low Profile, H = 52mm, C146E . C14610G0068041 / C14610G0068051 / C14621R0068051 / C14621R0068041
Military & Aerospace Operations AT A GLANCE - Amphenol Australia
interconnect options to solve any high-speed data transmission needs from 10 Gb/s and beyond, while incorporating solutions for all high-speed protocols and media conversion. Ruggedization: Amphenol has the broadest range of ruggedized, harsh environment interconnect solutions in the industry. For over 60 years, AMAO has led the military