Search Results for data types in spreadsheet
TEDS Sensors and technology - Introduction - PCB
Learn about TEDS Sensors and theory behind the Transducer Electronic Data Sheets. View TEDS equipped Impact Hammers, Impedance Heads, Single Axis & Triaxial Accelerometers and Microphones from PCB Piezotronics.
The Protimeter Connect App | Download Now
Data download and email: Download readings and export data in spreadsheet format via email for convenient access and sharing. Photo integration: Capture photos along with readings, automatically tagging them with corresponding locations and material types.
Echo® Wireless Vibration Monitoring System | PCB Piezotronics
EchoPlus® and optional RV Echo® provide a raw vibration output via cable to a data collector for detailed fault analysis. Echo® Monitoring Software provides standard monitoring features such as: machine status, reports, trend plots and email alerts.
Part Numbering Systems Explained - TPC Wire
Design Efficiency: Structure documentation and spreadsheets by product type and then more easily search, sort and create new items; Search Efficiency: By using part of the smart part, you can search your database and locate similar items within the group
Echo® Wireless Vibration Monitoring System - PCB
data can also be exported from the Echo Data Presentation Software to a tab delimited spreadsheet file that is suitable for use with Excel or other data viewing applications for post processing. Contact IMI ® to discuss
All Sensors Product Database
Technical Data; Technical Drawings; Product Datasheets; Resource Center Toggle children for Resource Center. Main Menu (Press to Return) Resource Center. ... Package Type: Media Isolated Coating: Pressure Type: Pressure Min: Pressure Max: Units: Supply Voltage: Operating Temperature: Honeywell PN: Data Sheet URL: Product Photo: MLV-030D-E1BS-P:
i 7561u driver download | Amphenol Global Search | Amphenol
Data download and email: Download readings and export data in spreadsheet format via email for convenient access and sharing. Photo integration: Capture photos along with readings, automatically tagging them with corresponding locations and material types.
Best-selling dual-function moisture meter - Protimeter
All New Protimeter devices are equipped with BLE connectivity for the users to monitor the value through the app and collect data as pictures or as a spreadsheet.
Connectors | Products - Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention.
Software Reference Manual - pcb.com
• Enables you to download, chart, analyze, and manipulate measurement data files in spreadsheets, graphs, and sound files • Allows for data export to a Microsoft Excel®-compatible format for postprocessing and analysis In this module:
Netpac™ I/O Driver for THE FIX™
The Netpac Advanced I/O Driver transfers data between Netpac modules and THE FIX by creating a data table in memory that it updates with process data as fast as possible. This table is called the poll table or Driver Information
Basics of Fiber Optics
In this section, we discuss the structure and properties of an optical fiber, how it guides light, and how it is cabled for protection. Core: This central section, made of silica or doped silica, is the light transmitting region of the fiber. Cladding: This is the first layer around the core.
DataMate operating guide - Wilcoxon Sensing Technologies
appropriate ISO alarm levels for any type of machine. A color coded ISO chart showing all the various alarm levels can also be viewed by selecting the Show ISO Chart button. 2.1.2.3. Setting Vib Point BDU alarm levels Bearing alarm levels are set in Bearing Damage Units (BDU), where 100 BDU
OPENVPX NETWORK SWITCH | Amphenol Global Search | Amphenol
OpenVPX is the architecture framework that defines system level VPX interoperability for multi-vendor, multi-module, integrated system environments. The 3U 56 Channel and 25Gbps VPX conduction and air-cooled Ethernet switch is an addition to our 10G technology in 3U and 6U configurations.
PCB Load & Torque, Inc. Model 920
1.2.5 Data Recording The Model 920 recorder features one channel for obtaining torque-only, torque and angle, or force measurements. The tracking value for torque, angle, or force data is displayed in real-time during the test. The 920 also displays the peak value. The 920 is equipped with Auto Save and Auto Reset features that
High Current Pin Contacts | Temper-Grip - Amphenol Aerospace
Amphenol is now offering high current pins that can be ordered with any Amphenol connector. Using high conductivity alloys and precision machining, Amphenol has developed a high current pin to reduce power loss in your application.
QuickBuildRF Configurator - Custom Cable
It's quick, it's easy, and it lets us keep track of all your stuff. Refer to the white label with "customcable.com" listed on your cable. Enter the number from the tag in the search box to obtain loss data for your assembly.
HUMAN VIBRATION METER - PCB
connect, control, download, and view data from multiple devices simultaneously. View your data graphically and in spreadsheet format, generate reports, and easily export in Excel® format for further data analysis. Using LD G4 with the HVM option enabled, you can
SpaceVPX VITA 78 Connector | Products | Amphenol Aerospace
R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps, meeting and exceeding VITA 46 standards. Ruggedized blind-mate optical MT Module/Backplane connector systems designed to meet the VITA 66.1 and 66.4 open architecture specifications.
IAMC493B.01 (A) AMC493B Technical Reference Manual - PCB
IAMC493B Artificial Mastoid When testing a bone vibrator using a standard audiometer, the governing ANSI standard specifies that a device be used with impedance characteristics similar to a typical human mastoid. This testing device is the artificial mastoid.