Search Results for date
150WX WeatherStation® Instrument - AIRMAR
Certs And Standards: CE, IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING A DCN 50857 ...
- nrn 45852 05/21 see pdm a dcn 50857 06/21 bnk approved: checked: drawn: see pdm see pdm bnk 05/04/21.028 min0.71 min.72418.39 2x .045±.0011.14±0.03
ECN #: 443B02 MODULAR SERIES POWER SUPPLY Optional Versions
Model Number 443B02 MODULAR SERIES POWER SUPPLY Revision SEE DFTG ECN #: Optional Versions for standard model except where noted below. More than one option maybe used.) All specifications are at room temperature unless otherwise specified.
UPDATE DRAWING 18/MAY/20 ROOKIE TOMMY - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined AT62-005-20141 Female Contact - Socket, Gold-plated 2016-18 Machined
General purpose accelerometer - Wilcoxon Sensing Technologies
ote e to continos process iproveent specifications are sbect to cange itot notice. is docent is cleared for pblic release. Wilcoxon Sensing Technologies 5 rogress rive rederic 2101
B4 ADD KEY ICON Jun-12-2020 Ronald Tommy - Amphenol Sine
notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. end cap:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated. wave washer:stainless steel. o-ring:nbr/silicone rubber. wire seal:silicone rubber. plastic bushing:thermoplastic,ul94 v-0. 2. specifications: 2.1 rated current : 13a (max).
Minitek Product Presentation - Amphenol CS
©2022 Amphenol Communications Solutions 4 Features Benefits Modular System Everything Inter-matable 2.00mm pitch 38% less board space compared with 2.54mm Lowest profile eject latch header Meets your specific design requirements Lowest coplanarity at 0.1mm Facilitates efficient and cost effective automatic placement Standoff design Make easy the cleaning of PCB
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
2.1 Design and Drawing(2.1 ͼֽ - amphenol-sine.com
Title (Y:\ ̲ \Connector team\M23-M40-RT\2_RT\191.RT#16 ĸ 3 ۽ṹ -Scott-2018-1-18\2.1 Design and Drawing(2.1 ͼֽ
B A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
WARNING - Amphenol Sine
revzone revisions eco description datebychkappr a1 -technical data sheet release 14-july-2017ro 15-over m = +450.0/-25.0mm 9-14.99 m = +300.0/-25.0mm
PROPRIETARY AND CONFIDENTIAL 13.5 THE INFORMATION CONTAINED IN THIS ...
title: www.ardentconcepts.com weight: dwg. no. rev c proprietary and confidential mlo-s16x2-xxx-s-02 d c b a 8 7 6 5 4 3 2 1 8 76 54 3 2 1 e f f a--16 pair micro-linkover, smt mountfinish material change
A-A B-B - Amphenol Sine
0.4 5.7 6.7 5.0 4.7 section a-a section b-b 8.25 typ 16.5 4.7 Ø4.8 Ø2.5 Ø2.35 carrier strip id: 12-14 26±0.7 nickel gold see part number chart at60-12-0166 at60-12-0144
B A3 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Series Five Lightweight Military Circular Connectors - Amphenol ...
The MIL-DTL-38999 series of connectors was born in the 1960’s to provide a ruggedized military solution featuring smaller contacts and higher density insert patterns than the already popular MIL-DTL-5015.
DA T 3XXX 001+010+018 - Amphenol Sine
Zul. Abw./Tolerances : A3 / CUSTOMER DRAWING Drawn Gez. Maßstab / Scale : 10.02.2021 Prüfmaß / Testdimension Teileindex / Partindexnumber: 1 08.12.2020 Blatt/Sheet Index Datum/Date
2082-624X-dB-CRYO - Model
yyww 2082-624x-db-cryo 2082-624x-db-cryo yyww.86 21.84.312 7.92 hex b finish: 1 1 4 break / r of .003" to .0005" sheet 5 5 tolerances in: unless otherwise specified
PERFORMANCE SPECIFICATION ACCELEROMETER Model 7270AXXM6-ZZZ)
edved279-1 rev g document edvps7270am6 revision k page 1 of 4. continued product improvement necessitates that endevco of pcb north carolina reserves the right to modify these specifications
HA U - Amphenol Sine
HA T 3XXX 551 U Mohrlang 25.06.14 2:1 8 1 7 F 2 6 E 3 5 D 4 C C 5 D B 6 E A Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-
XCede Backplane Connector - Amphenol CS
wwwapenolccco Disclaimer Pleae note tat te aove noraton ect to cane tot notce XCede® Backplane Connector MATERIAL §§Housing: Liquid Crystal Polymer §§Contact Base Metal: Copper Alloy §§Plating: Performance-based plating at separable interface; meets requirements of product specification
PRODUCT DATA DRAWING A DCN 41727 10/15 DAL DATE APPROVED - SV Microwave
a dcn 41727 10/15 dal checked: approved: drawn: dwc 09/12/02 dwc 09/12/02 brt 09/08/02 rohs compliant.625 15.88.222 5.64.481 12.22 4x .103±.003 2.62±0.08
G:SharedAmphenol Customer DatasheetsRT Kit Datasheetsc- RT001412PNH-K-01
ecomate® RM/RSSM - Contact Size 16, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP16M12E06F MS16M12E06F 16AWG Short Version Gold Flash
TITLE
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
550905G M-Series Model MR Sanitary Application data sheet 07/13 (US)
temposonics.com UNITED STATES Temposonics, LLC Phone: +1 919 677-0100 E-Mail: [email protected] GERMANY Temposonics GmbH & Co. KG Phone: +49 2351 9587-0
cable connector HA T 3XXX
19 (19-a) Ag T 3690 002 U Au T 3690 028 U 14 (14-b) Ag T 3670 002 U Au T 3670 028 U 14 (14-a) Ag T 3650 020 U Au T 3650 002 U 12 (12-a) Ag T 3635 020 U Au T 3635 002 ...
Tools & Installation - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
MIL-ST Fiber Optic Connectors
MIL-ST Connectors Part Numbers & Descriptions Description MIL-SPEC Part Number AFSI Part Number MIL-ST Connector, MM, Compression Ring Boot M83522/16DNX MSTC1000
Thermometrics NTC Type FP07 Fastip Probe Thermistor
Title: Thermometrics NTC Type FP07 Fastip Probe Thermistor Author: Amphenol Advanced Sensors Subject: The NTC Type FP Series Fastip Thermoprobes consist of small diameter glass-coated thermistor beads hermetically sealed at the tips of shock resistant glass rods.
HAND TORQUE WRENCH
Model Number 027137-04051 HAND TORQUE WRENCH Revision: E ECN #: 53170 Performance ENGLISH SI Measurement Range(Full Scale Capacity) 50 lbf-ft 68 Nm Sensitivity(output at rated capacity)
CABLE CONNECTOR Revision: A - PCB
Model Number JW CABLE CONNECTOR Revision: A ECN #: 48998 Performance ENGLISH SI Connector Style Triple Splice Triple Splice Connector Style BNC BNC Connection Type Plug (male pin) Plug (male pin)
Environmental, Social and Governance | Amphenol
Amphenol’s high-performance culture of entrepreneurial accountability is uniquely powerful in ensuring a sustainable future.By giving our local management around the world the authority to run their respective businesses, the entire Amphenol organization is empowered to truly “think globally, but act locally.”. View our Sustainability Report to learn about our approach and progress on ...
1427-1530 MHz - Amphenol Antenna Solutions
1427-1530 MHz 7335000 Single Band | Shrouded Yagi | V / H-Pol | 48° | 13.0 dBi Electrical Characteristics Frequency Band 1427-1530 MHz Polarization Vertical or Horizontal
C:TempM-WA T 3XXX 009 Rev01 - Amphenol Sine
Title: C:TempM-WA_T_3XXX_009_Rev01.ps Created Date: 7/30/2008 1:23:05 PM
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
- nrn 34817 07/08 stw a dcn 41517 07/15 stw smpm straight female for Ø.085 cable checked: approved: drawn: stw 07/02/08 stw 07/02/08 dal 07/02/08 rohs compliant
A1 RELEASE NEW DRAWING 26/SEP/18ROOKIE -- TOMMY
notes: unless otherwise specified 1. material:stainless steel. 2. use with ahdm series size 24 receptacle. 3. rohs compliant. 4. all dimensions are for reference use only.
Protimeter MMS2 | 4 in 1 Moisture Meter with Infrared
Gross Weight: Meter with battery 6.27oz (178 gms) Dimensions (LxWxH) 7 in x 2.75 in x 1.9 in (180 mm x 70 mm x 49 mm) 7 1/2 in.x 3 3/4 in max: Maximum Needle Depth
B4 VOLTAGE UPDATE AND ADD KEY ICON Nov-28-20 Ronald Tommy - Amphenol Sine
Amphenol Sine Systems 4424 Morle rie, Clinton Tonsip, M 4036 SA amphenolsinecom 09/2021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Amphenol Connex
Title: F:DWGCONNEXZ136-12 Author: kj-94 Created Date: 2/26/2013 9:58:32 AM
5052460 - Amphenol Antenna Solutions
REV060721B ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 2 of 2 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
ICP® FORCE SENSOR Revision: D - PCB
Model Number 201B01 ICP® FORCE SENSOR Revision: D ECN #: 48681 [5] Performance ENGLISH SI Sensitivity(± 15 %) 500 mV/lb 112,405 mV/kN Measurement Range(Compression) 10 lb 0.0445 kN
%$7 6; - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
checked: approved: drawn: e.m. simulation: pjs 08/25/11 pjs 08/25/11 fed 08/25/11 n/a - dcn 38497 08/11 pjs.375 9.53.187 4.75 body & contact.065 1.65
NUMBER GS-12-1150 PRODUCT SPECIFICATION - Amphenol CS
NUMBER GS-12-1150 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION ExaMEZZ ® Connector System 3 of 12 M AUTHORIZED BY DATE David Guo 2023-12-18
Electromagnetic/piezoelectric shaker system - Wilcoxon Sensing Technologies
ote ue to continuous process improement specifications are suect to change ithout notice his ocument is ceare for puic reease Wilcoxon Sensing Technologies 35 rogress ...
TRIAXIAL ICP® ACCELEROMETER - PCB
Model Number 356A45 TRIAXIAL ICP® ACCELEROMETER Revision: E ECN #: 49997 Performance ENGLISH SI Sensitivity(± 10 %) 100 mV/g 10.2 mV/(m/s²) Measurement Range ± 50 g pk ± 490 m/s² pk
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Ordering Information Part Number Output Operating Voltage T9602-3-D I2C Digital 3V 1.8m cable length T9602-5-D I2C Digital 5V 1.8m cable length T9602-3-D-1 I2C Digital 3V 1m cable length
B A4
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
B B2 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr b1 released drawing aug-16-2014 ben see part number chart process specifications:
5 4 2 1 REV DESCRIPTION ECO - XMA Corp
mccormick j 1/11/13 1/11/13 and shall not be reproduced, 1/11/13 t.kuhn finish: items without the express written permission of xma corp. dias concentric <.003 t.i.r.