Search Results for date
Amphenol FCI sse005.pdf
Date : 07/25/18 Rev. E ECN # CD1356 Page : 3 of 8 1. OBJECTIVE This specification provides information and requirements for customer application of the 0.65pitch vertical Slim Cool edge connector. It is intended to provide general guidance for process development. It should be recognized that no single process will work under all
Microsoft Word - gs-12-675.doc - Amphenol Connectors
3.2.1 Contact: Copper alloy Finish: (a) Contact Area: Based on drawing specification. (b) Under plate: Nickel-plated all over. (c) Solder area: Based on drawing specification. 3.2.2 Housing: Thermoplastic or Thermoplastic High Temp., UL94V-0 and meet IEC 60695-2 glowing/hot wire test. 3.2.3 M.H.D: Copper Alloy, Plating based on drawing ...
GSB311231HR | USB 3.2 CONN GEN1 (Type A, B, Micro) | Amphenol
USB 3.2, Type A, Receptacle, Right Angle Stacked, 18 Pins, Shell Kink with Nickel Plating, 30μin Gold, Dip 2.4mm, Blue High Temperature Housing, Tray Packaging
www.amphenol-cs.com
Created Date: 2/9/2022 7:31:13 AM
Airmar Technology Corporation | 220WXH WeatherStation® Instrument
Feature rich in a durable, rugged, small-footprint housing that is IPX6 rated, the 220WXH calculates the theoretical wind speed and direction based upon the apparent wind, speed of the vessel, and vessel heading. The 220WXH has an internal 10 Hz GPS and three-axis electronic compass. These sensors gives heading, position, speed-over-ground, and ...
G14A42121B12HR | Oculink connector | Amphenol
Amphenol is one of the leading manufacturers of OCuLink Connectors. Contact us today for more details of Oculink connector, part number G14A42121B12HR.
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
ecomate® RM/RSSM/AquariusTM - Contact Size 16 Options. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021. Machined, Crimp Contacts.
B B TITLE: A - Amphenol Sine
rev description date revisions eco by appr 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description this drawing is supplied for information only. design features,
Thermometrics NTC Type 95 Series Thermistors
Features. Precision, solid state temperature sensor. Interchangeability down to ±0.18°F (±0.1°C) Suitable for use over a range of -112°F to 302°F (–80°C to 150°C) High sensitivity, greater than –4%/°C at 77°F (25°C) Suitable for temperature measurement, control and compensation. High reliability and stability over an ...
Martec
Our specialist hermetic connectors and sensor headers are being used by major Tier 1 and Tier 2 aero engine and aircraft manufacturers. Commercial Air. At Martec, we specialize in cutting-edge aerospace hermetic connectors, providing innovative solutions to meet your specific needs; Custom design. Bespoke interface.
KAYE - Kaye ValProbe Real-Time Wireless Data Logger | Wireless Thermal ...
Newest RF Technology collecting wireless real-time temperature, pressure and humidity data. Wireless thermal validation for standard processes. Kaye ValProbe RT is the successor of the widely recognized Kaye ValProbe, the accepted standard in wireless.
C:Users ianyDesktopC-RT061823SxHx REV B1-Model - Amphenol Sine
ecomate® RM/RSSM/AquariusTM - Contact Size 16 Options. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021. Crimp Contacts, Machined. Part Number. AWG. Wire Range (mm2) Plating.
CONFIGURATION PART NUMBER LENGTH - Amphenol Sine
Sales and Technical Support 1-800-394-7732 © 2011 Amphenol Sine Systems Corporation. Every effort has been made to ensure that the information contained in this ...
ROHS COMPLIANT DATE PRODUCT DATA DRAWING - SV Microwave
date approved revision history rev description interpret dimensions and tolerances n/a see notes see notes sv microwave, inc. scale: 16:1 surface area: dwg. no. b material: finish: 7) remove all burrs third angle projection 95077 3211-60035 cage code within .002 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive ...
0.50mm Pitch FFC/FPC - F31S Series - Amphenol CS
F31S series is a 0.50mm pitch vertical ZIF flex connector with a vertical flip locking mechanism, surface mount termination, and dual contacts. It features a height of 5.80mm and comes in 10 to 70 contacts. This series features a cable thickness of 0.30mm and provides enhanced durability of 30 mating cycles.
Type S/AS/ES - Amphenol Advanced Sensors
Three different types are available, each in four different sizes, to accommodate all standard requirements: TYPE “S”, which includes S10, S15, S20, S25, offer standard 0.005°C/year stability and temperature range 0° to 60° C. TYPE “AS”, which includes AS110, AS115, AS120, AS125, offer 0.002°C/yr stability and temperature range 0 ...
- Contact Size 12 Options
rev description date revisions eco by appr 1 1 a3 rts6bs16*09shec* eco-mate,plug,end cap,9pos,socket contact,size 16 materials list size process specifications: material specifications: unless otherwise specified 3 pl dec –0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec –0.30 2 pl dec –0.15 quantity signatures
- Contact Size 12 Options - Amphenol Sine
REV DESCRIPTION DATE REVISIONS ECO BY APPR 1 1 A3 RTS014*2Pxx ECO-MATE, RECEPTACLE, FLANGE, SIZE 14, 2+2 POS, PIN MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY ...
NTC Type NK - amphenol-sensors.com
Features. range of NTC chip thermistors with tin coated steel wires and epoxy resin coating. Designed for accurate temperature measurement, control and compensation. Tight tolerances on resistance and B value. Operation up to 311°F (155°C) with excellent stability. Small body diameter.
Industrial connector 2CMA100385R1000
2CMA100385R1000. IEC Connector 60A 4P5W 3phase-Y 277/480V Clock Position Of Grounding Contact 7 hour Color code Red, UL/CSA approved and CE compliant. GENERAL. Product Name. Industrial connector. Product ID. 2CMA100385R1000. Function. Connector.