Search Results for date
ValProbe RT Flexible Real-Time Temperature Data Logger
The flexible Real Time Data Logger comes with a 40 inch flexible Teflon coated extension wire and a stainless tip for protection of the RTD sensor. The temperature range of the Logger is -85°C to +140°C. The 5 Sensor Real Time Data Logger is ideal for validation of shelves where 1 logger can provide sensors for the corners and center of the ...
All Categories On Amphenol NEXUS Technologies
Created Date: 8/23/2006 10:05:09 AM
A1 - - TECHNICAL DATA SHEET RELEASE 14-JULY-2017RO - Amphenol Sine
date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass’y:
NTC Type SA - amphenol-sensors.com
Low cost solid state sensor. Standard ±1°C accuracy from 0°C to 120°C. High sensitivity to changes in temperature. Suitable for temperature measurement, control and compensation. Excellent mechanical strength. Wide operating temperature range: -50°C to. 150°C.
Kaye Validator 2000 - Wired Thermal Validation
For nearly two decades the Kaye Validator 2000 has been the standard for wired Validations systems in the Pharma/ Biotech industry. Thousands of users trust and rely on the accuracy, reliability and proven performance of the Validator 2000. With the introduction of the new Validator AVS, Kaye wants to ensure our large installed base of existing ...
Positronic - Mission-critical Power And Signal Connectors
The Science of Certainty. At Positronic, we build high reliability power and signal connectors. But our true call is to provide certainty. Rock solid, mission-critical performance upon which you can bank life and limb, family and fortune. We consider it an honor. We consider it an inviolable trust.
PCB Piezotronics | Sensors to measure vibration, acoustics, force ...
Subject: Image Created Date: 2/2/2007 12:56:20 PM
G:SharedAmphenol Customer DatasheetsEcoMate RMRT Kit ...
date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y:
All Categories On Amphenol NEXUS Technologies
Created Date: 1/12/2006 11:21:23 AM
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
ATSeries LED - amphenol-sine.com
s in 12V/24VAmphenol Sine Systems’ AT SeriesTM LED (Light Emitting Diode) Plug Connectors, available in a 12V and/or 24V LED plug option, are a highly-visible, field-serviceable, cost-effective solution for quick visual verification of power to help reduce troubles. oting time. Available in both Black or Grey body shells with clear endcap on ...
A3 RELEASE NEW DRAWING FORMAT JARRY 08/OCT/13 A4 MATCHED DIMS TO NEW ...
rev description date revisions eco by appr pin, solid, size 12, 12-14 awg, atp & ahd-6 series at60-220-1231 a4 1 1 notes: unless otherwise specified 1. material: copper alloy; gold plated 2. contact size: 12 3. specifications: 3.1 current rating: 25 amp 3.2 contact millivolt drop: 60 millivolt drop @ 25 amp test current. 3.3 rohs compliant 4.
Telaire SM-UART-01L+ Laser Dust Sensor
PM2.5. Telaire SM-UART-01L+ Laser Dust Sensor detects dust particle concentration in air by using an optical sensing method. A laser light emitting diode (laser LED) and a photosensor are optically arranged in the device. The photosensor detects the reflected laser LED light by dust particles in air, including particle sizes below PM2.5.
main | Connectors - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
MIL-DTL-55302 Low Mating Force Connectors - Amphenol Aerospace
Amphenol’s MIL-DTL-55302 Low Mating Force rectangular connector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service ...
PRODUCT DATA DRAWING REV DESCRIPTION DATE
date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within t.i.r. 7) remove all burrs
Supplier Purchase Order Terms & Quality Clause Conditions - DC Electronics
DC1031 Rev.E Confidential Effective Date: 9/4/2020 . PQ013 Change Control and Obsolescence . It is the supplier’s responsibility to notify ADCE of any revision, obsolescence, potential risk, and other deliverables necessary to implement prior to processing the Purchase Order.
Telaire T9602 Humidity and Temperature Sensor
The T9602 offers the most advanced and cost effective humidity and temperature sensing solution for virtually any type of application. Based on our own capacitive polymer sensor chip and ASIC integrated into an easy mount OEM package. Each sensor is individually calibrated and tested. The T9602 is simple and ready to use without further ...
Amphenol’s IBIC
Dura|Mate ISOBUS Technical Data General Characteristics Value Number of contacts 2 + 2 + 4 + 1 Contacts 2x #8 + 2x #12 + 5x #16 (1x bridged) Wire Gauge 2x 6/10/16mm² + 2x 2,5mm² + 4x 0,5mm² Rated Voltage 24 VDC Max. Current carrying Capacity of Contacts
Martec
Martec is an excellent partner. Design Engineer. The assistance provided by Martec during the project was invaluable. Their prompt service enabled us to arrive at a solution within the short time scales of our project, and their advice on the type of vacuum grease to use and how to prepare the contact surfaces to ensure proper sealing was much ...