Search Results for date
Explosion-proof, velocity loop powered sensor
Wilcoxon Sensin Technoloies 8435 Progress Drive Frederick, MD 2101 SA An Amphenol Company ote: Due to continuous process improvement, specifications are subect to change without notice.
962 TORQUE–ANGLE TENSION TESTING PORTABLE DATA RECORDER - PCB
SPECIFICATIONS Performance Torque and Force Input Channels Input Range ±2.5 mV/V, ±4.5 mV/V, ±5 VDC Excitation 5 VDC, 120 mA Maximum Resolution 21 -bit
Charles Fiber Accessories Datasheet 9x Charles ... - Charles Industries
Fiber Fan-Out Cable Assemblies SPECIFICATIONS • ITU-T G.657.A1 compliant • Telcordia GR-326-CORE compliant connectors • Telcordia GR-20-CORE compliant fiber • Connector return loss: APC -65dB; UPC -55dB
2.1 Design and Drawing(2.1 ͼֽ - Amphenol Sine
Title (Y:\ ̲ \Connector team\M23-M40-RT\2_RT\191.RT#16 ĸ 3 ۽ṹ -Scott-2018-1-18\2.1 Design and Drawing(2.1 ͼֽ
lpt-series-connector-catalog-amphenol-industrial
1) Tooling: Wire cutting machine 2) Wire: 20~22 AWG wire 3) Cut wire according to length requirement, strip insulation, recommended length 4.0~4.5mm
RECIPROCATING MACHINERY - PCB
MODEL 600A35 Customize settings on your USB programmable sensor Kit includes CD-ROM software & cable adapters Works with 649 Series RECIPROCATING MACHINERY PROTECTOR MODEL (EX)649A01, (EX)649A71 Detects faults / mechanical looseness in reciprocating compressors Outperforms impact transmitters Continuous trending, with alarm & alert levels for
8 7 6 5 4 3 2 1 ITEM # PART # QTY DESCRIPTION MATERIAL CAP-146
d c b a d c b a 8 7 6 5 4 3 2 1 ap-146 cap-146 this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others
K140 and K150 Ice Point Reference - KAYE
High stability Ice Point Reference to get the highest accuracy possible for thermocouple calibrations. The K140 and K150 Ice Point references provide accurate, stable, and reliable 0°C references for use in your calibration laboratories.
Undamped piezoresistive triaxial accelerometer
Key features n 2000, 6000, 20 000 and 60 000 g ranges n High resonance frequency n hand soldering).LCC package is SMT or hand older compatible n No damping for fast response time n Minimal zero shift after shock Description The Endevco® Model 75 series is a family of rugged, undamped, piezoresistive triaxial accelerometers designed for high-acceleration shock measurements in three mutually
Datasheet - Amphenol Sensors
Quality, Safety, Responsibility Datasheet HydrogenandBattery LeakageDetectionSensor SGX-BLD2is a Hydrogen and Battery Leakage Detection sensor that measures H2 concentration when
DUFLEX - Amphenol CS
FLEX CONNECTORS DUFLEX 2.54mm Pitch FEATURES & BENEFITS • Reliable dual beam contact design features pre-stressed contact beam for low insertion force
Intrinsically safe accelerometer/ charge amplifier system 376E/CC726E
Key features Certifications 376E/CC726E • Industrial ruggedness • High temperature, charge output sensor • Ground isolated • 260°C operation
Model 353B18 ACCELEROMETER KIT Installation and Operating Manual - PCB
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
PL 500FI SERIES Plastic Shell AutoCoupling Connectors - Amphenol Alden
PL-500FI SERIES. Plastic Shell Auto-Coupling Connectors . 14 pole capacity miniature circular . field installable connector. PL-500FI FEATURES. Compact and low cost, the
FT4000 TORQUE-ANGLE-TENSION TESTING LOAD WASHER TRANSDUCERS - PCB
COMMON SPECIFICATIONS Construction Steel Flexure, Aluminum Cover Output at Rated Capacity 1.5 mV/V Nominal Overload Capacity 150% FS Non-linearity ±5.0% FS
Model 355B03 Ring-style, high sensitivity, ceramic shear ICP ... - PCB
Model 355B03 Ring-style, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 1 to 10k Installation and Operating Manual For assistance with the operation of this product,
PCB Piezotronics | Measure vibration, pressure, force, and more
..l!ew-a 999t-S89-9LL :xe4 LOOO-Þ99-9LL ÊÞOÞL AN 'enueny uapleM Nouvuatn ost .oul 'droo god 40 >vewapeJ1 e s! @d01 .aogou *'noqum suogeouoads aôueqo a,uas9J am 'WêWêAOJdU! pnp0Jd *'uasuoo go
Model 352C33 High sensitivity, ceramic shear ICP® accel., 100 mV ... - PCB
Model 352C33 High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 10k Hz, 10-32 top conn, includes Single axis, low frequency phase and amplitude response cal from 0.5 to
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: Wednesday, August 08, 2001 10:11:23 AM
ROTOR GROUND FAULT PROTECTION - PCB
3 RANGE OF SOLUTIONS Accumetrics’ EFREM – Earth Fault Resistance Monitor, RHM – Rotor Health Monitor, and GDS – Ground Detection System offer