Search Results for dav min
Part Search Results - Positronic
# Signal Contacts (min) Width (max in mm) Height (max in mm) Search Parts Reset selections. Part Number Search. Part Number Search. Inventory; Drawings; Series Details; Literature; Your search "ODD62F0000X/AA" returned 1 part drawings. Legend RoHS compliant Non-RoHS compliant. High Density. ODD.
Part Search Results
# Power Contacts (min) # Signal Contacts (min) Width (max in mm) Height (max in mm) Search Parts Reset selections. Part Number Search. Part Number Search. Inventory; Drawings; Series Details; Literature; Your search "SD15" returned 27 part drawings. Legend RoHS compliant Non-RoHS compliant. Standard Density. SD.
MGT-5015 High Power Reverse Bayonet Coupling Connectors
David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: The MGT-5015 line of high-power Amphenol connectors is an expansion of the GT-5015 series, offering a ruggedized environment connector in a variety of military and commercial finishes such as Durmalon and black zinc nickel. ... Min Qty. Max Qty. Target Price ...
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Part Search Results - Positronic
# Signal Contacts (min) Width (max in mm) Height (max in mm) Search Parts Reset selections. Part Number Search. Part Number Search. Inventory; Drawings; Series Details; Literature; Your search "SCBM" returned 237 part drawings. Legend RoHS compliant Non-RoHS compliant. Combo-D. SCBM. Size 8 and 20 fixed contacts ;
N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm IP67 ...
Temp (Min Degrees Celsius) 65: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. BNC Straight Bulkhead Jack IP67 to MCX Straight Plug RG-316 50 Ohm 48 inches 095-850-304-048. BNC Plug to BNC Plug Adapter 50 Ohm Straight Bulkhead Hermetic 000-75500.
amphe-pd-radsok-catalog-amphenol-industrial
MIN THREAD LEGHT 5.70 0.30 ±0.25 2X 2 45.90 REF 44 REF 3 2 1 18.80 REF 19.80 REF 19.06 REF Amphe-PD Gen2 5.7mm. Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to
Impact and Drop Testing - PCB
PCB PIEZOTRONICS, INC. – FORCE/TORQ UE DIVISI 4 3425 Walden Avenue, Depew, New York 14043-2495 USA Toll Free: 888-684-0004 Fax: 716-684-8877 24-hour SensorLineSM: 716-684-0001 E-mail: force@pcb.com
SENSORÜBERSICHT - temposonics.com
Magnetostriktives Messelement (Wellenleiter) Positionsmagnet (Magnetfeld) Torsions-Impulswandler 4 3 2 1 5 Messzyklus 1 Ein Stromimpuls erzeugt ein Magnetfeld 2 Die Interaktion mit dem Magnetfeld des
Temper-Grip | High Power 5015 - Amphenol Aerospace
David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: Amphenol Aerospace’s Temper-Grip socket contact series is a high-current technology designed for use in high-temperature applications and is available with most Amphenol connectors. ... Min Qty. Max Qty. Target Price. Delivery Date. Add Part. Submit. Amphenol ...
Mining Wire & Cable - Amphenol TPC Wire and Cable
Mining is a tough job — so you need a cable that's tough too! The Mining Industry requires wire and cable that will protect against nicks, cuts, abrasions, and other damage caused by impact, vibration, and tension while on the job.
Amphenol All Sensors Products
Pressure Min: 0. Pressure Max: 60. Units: PSI. Operating Temperature:-25 to 85 C. Supply Voltage: 3.3 VS. Honeywell PN: Supply Voltage: 3.3 VS. Package Drawing: Download Data Sheet Contact our Team of Experts Today. Contact Us hogar PRODUCTOS SOLUCIONES POR MERCADO
M17/MIL-C-17 Coaxial Cable Specifications
11B xxx/untnspxb/pn 111. M17/MIL-C-17 Coaxial Cable Specifications. M17 M17 TMS Conductor Dielectric Shields Jacket Armor Weight Impedance Capacitance Max Oper.
Centaur ExaMAX for Military - Amphenol Aerospace
Centaur ExaMAX® VS I/O system offers cable assemblies and I/O connector solutions for both internal and external applications. Centaur ExaMAX® I/O products can deliver high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher.
Thermometrics NTC Inrush Current Limiter
Thermometrics NTC Inrush Current Limiter
Class L Heavy Duty High Power Connectors | QWLD Connectors | High Power ...
Class L heavy duty connectors are ruggedized and designed for high power military and industrial applications that need maximum reliability.
27-pin | Amphenol Global Search | Amphenol
mount w/ spring pin material: body & insert: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a582 type 303, cond. a contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 ... class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms product data drawing.
Pracownik Administracji Serwisu
min. rok doświadczenia w sprzedaży znajomość j. angielskiego lub niemieckiego w stopniu umożliwiającym korespondencję mailową oraz rozmowy telefoniczne komunikatywność i łatwość nawiązywania kontaktów
P51 Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.