Search Results for dave min
VITA 46 • VITA 66.1 • VITA 66.4 VITA 66.5 • VITA 67
Cat Brandas Office: +1 (607) 563-5129 amphenol-aerospace.com Mobile: 1 (607) 643-5071 amphenolmao.com• Email: cbrandas@amphenol-aao.com amphenol-aerospace.com amphenolmao.com 3 amphenol-aerospace.com amphenolmao.com R-VPX Ruggedized VITA 46 Amphenol’s R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps,
Item # MAP-60-00, Miniature M55116-Type Connectors
Browse Item # MAP-60-00, Miniature M55116-Type Connectors in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Connector Style,Shell Styles,Number of Contacts,In-Line Rear Accessories,Contact Types,Shell Material,Finish,M
PRODUCT DATA DRAWING DATE REV DESCRIPTION A DCN 53621 01/24 SEE PDM
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 65.0 ghz vswr: 1.30:1 dc to 50.0 ghz operating temp.: -55c to +125c product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] ...
B A5 - amphenol-sine.com
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at04-3p* receptacle ( * = modifications and colors ) 5. all dimensions are for reference use only.
Item # MAP-56-50, Miniature M55116-Type Connectors
1000 megaohms min, except for connectors unmated after immersion test shall not be less than 100 megaohms : Contact Resistance Maximum.050 O: Features. Both plug and receptacle are 50% smaller than the standard M55116 connectors (M55116/4 and M55116/10, as a comparison)
Mini DisplayPort connection system for harsh environment
- Mating cycles : 500 min. - Panel thickness : 1,6 mm min and 3,18 mm max for jam nut receptacle. Data Transmission : - Display 1.4 protocol. - Transmission bandwidth : 32.4 Gbit/s with 8.1 Gbit/s per lane. - Can support 8K UHD (7680×4320) at 60 Hz or 4K UHD (3840×2160) at 120 Hz. Environmental protection :
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
Temp (Min Degrees Celsius)-40: Termination Style: PCB - Through Hole: You May also be Interested in. BNC Straight Cable Jack 112160-11. BNC Straight Crimp Plug Belden 8213 Belden 8238 50 Ohm 031-4411. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 031-6121.
SMASH Series - amphenol-socapex.com
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary.
Next Gen ARINC 600 Stamped & Formed Contacts
• High Temperature Tolerance: 1000 hrs min . at 125°C • Process Temperatures: 270°C for 10 sec . wave solder 260°C for 2 min . vapor phase • Salt Spray: per MIL-STD-1344, method 1001, cond . B • Humidity: per MIL-STD-1344, method 1002 .1, type II ENVIRONMENTAL • Dielectric Withstand Voltage: Sea Level-1500 Vrms, 15,000 m: 500 Vrms
SMA Straight Solder Cup Jack 50 Ohm | 132264-10
Temp (Min Degrees Celsius)-65: Termination Style: Solder Cup: Thread Direction: Standard: You May also be Interested in. SMA PCB Through Hole Right Angle Jack Solder Bulkhead 50 Ohm Surface Mount Center Contact 132203-13. SMA Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm Anti Torque 901-10709.
TNC Straight Crimp Plug Times LMR-200 Belden 7807A 50 Ohm IP67 ARC
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. N-Type Straight Plug IP67 to N-Type Straight Plug IP67 LMR-400 50 Ohm 6 inches ARC 095-909-173-006.
Centaur ExaMAX for Military | Centaur Blind Mate Rectangular | High ...
Centaur ExaMAX for Military I/O cable assembly and connector solutions
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Model 686C01 USB-programmable electronic vibration switch, relay ... - PCB
Model 686C01 USB-programmable electronic vibration switch, relay output, 0.25 to 5 in/sec pk, 2 to 1k Hz, top exit, 2-pin conn Installation and Operating Manual
PRODUCT DATA DRAWING - SV Microwave
per ams 2404, class 4, .00005" min. performance: impedance: 50 ohms freq. range: dc to 67.0 ghz vswr: 1.25:1 max. dc to 67.0 ghz product data drawing notes: 1. for a footprint recommendation specific to your pcb, please contact us at applications@svmicro.com date approved revision history
REVISION HISTORY PRODUCT DATA DRAWING - DCN 55466 10/24 SEE PDM
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 18.0 ghz product data drawing sv p/n bmb interface 1149-6415 smooth bore 1149-6416 full detent date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters]
Twinax Straight Clamp Plug 50 Ohm | 031-2226-1051
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Clamp: Thread Direction: Standard: You May also be Interested in. Twinax Straight Clamp Jack 100 Ohm 162102. Twinax Straight Clamp Plug 50 Ohm 031-2226-51NM. UG-421B/U Twinax Straight Clamp Plug RG-22 Non-Constant Impedance 000-32225.
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Piezoresistive accelerometer - PCB
100 min at 50 Vdc. Physical characteristics. Case material. Electrical connections: Mounting. 701AH. 701FH. Weight. 701AH. 701FH. Anodized aluminum with stycast fill, black. Integral 4 conductor, # 28 AWG, ETFE insulated leads: shielded with white polyurethane jacket. Adhesive #2-56 socket head cap screws.
PRODUCT DATA DRAWING
per ams-qq-n-290, class 1, .00005" min. retaining ring: nickel per ams-qq-n-290, class 1, grade g performance: impedance: 50 ohms freq. range: dc to 40.0 ghz for use in vita 67.3 backplane module removal tool p/ns 500-38-004 & 500-38-006 uncompressed 3.30 .2405 [6.11] compressed.130 15.34.3635 [9.23] compressed ...