Search Results for db-14 b1 connector
Band Pass Filters BPF 4/3 - amphenolprocom.com
The BPF 4/3 is a 3-helical resonator band-pass filter with aperture-coupling between the resonators. This filter can be used as a preselector to protect a receiver against interference from transmissions out of the pass-band, or it can be used to reduce spurious output from a transmitter with up to 50 W of output power.
DC37S064HTLF | D-Subminiature | Amphenol
D-Sub Cable Connector, Input Output Connectors, 37 Way Socket Solder Bucket, Shielding Termination Fingers
62IN Series Miniature Circular Bayonet-Coupled Connectors AC6201 0313
connectors are widely used in applications calling for quick disconnect connectors. 62IN connectors are intermateable and interchangeable with all MIl- ... 10, 12, 14, 1, 18, 20, 22 and 24. Positive shell-to-shell keying is provided with keys and keyways in a choice of either normal (N) or any
AHDM04-24-35SR Receptacle, Size 24, 35 positions, Socket, r - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... AT62-14-0144 Size 16 Stamped & Formed Socket Contact, Gold Plating, 13A, Wire Range 14-18AWG. 4000 pcs. Reel. REQUEST A QUOTE.
Amphenol Environmental Compliance | RoHS, REACH, Responsible Minerals ...
Since connectors are ‘components’ and are under the classification of spare parts they will not have a CE mark applied. China RoHS. Most of our LF parts meet the requirement for China RoHS except for the few parts which claim EU RoHS exemption 6 (lead (Pb) in copper alloy, steel and aluminium).
Amphenol-Air LB | Home page
The connector has a zinc-tin-coated and electrically conductive shield connection system, which fully complies with the values of a cadmium-plated design in terms of corrosion resistance, conductivity and shielding capability. ** RoHS compliant to Directive 2011/65/EU + Directive (EU) 2015/863 ** REACH SVHC declaration on request ...
BergStik® 2.54mm | Unshrouded Headers Connector | Amphenol
BergStik® Amphenol 2.54mm headers come in SMT, THT, press-fit, stacking, and PiP versions, with 2-72 positions, straight or right angle, single or double row.
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 L Key Code. Downloads. 349-50883 Assembly Instructions (Size: 326 kb) Automotive Solution Guide (Size: 20076 kb) 3FA1ENXRJ-C01ER PDF Customer Drawing (Size: 202 kb)
Military Audio Connectors 55116 - Amphenol PCDAmphenol PCD
Qualified to MIL-C-55116, 164 Series Audio Connectors are waterproof, polarized and come in five and six pin options. Ideal for use in audio frequency circuits at 60V maximum potential and 0.5A maximum current. 164 Series Audio Connectors use crimp sleeve or solder cup contacts. Shielding, filtering, right-angle connectors, and miniaturization ...
amphe-rxs-connector-radsok-data-sheet-amphenol-industrial
Amphe-RXS Connector Series: Amphenol Industrial is able to mix power and signal terminals into one compact package. These robust connectors are perfect for batteries, devices, motors and systems where space is at a premium. The Amphe-RXS incorporates Amphenol’s RADSOK® technology for higher amperage, lower t-rise, less resistance
54201-G0804LF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Surface Mount, Single Row, 4 Positions, 2.54 mm (0.100in) Pitch.
PCIe M.2 Connectors | Storage and Server Systems | Amphenol
Amphenol's PCI Express® (PCIe) M.2 connectors provide 67 contacts on 0.5mm pitch. It occupies less board space, offers more connector height options and supports higher data rates compared to PCIe Mini Card connector.
Dual Channel Ethernet Fiber Optic Media Converter
Utilizing Amphenol’s long-time trusted MIL-DTL-38999 and 2M micro-miniature connectors, these converters output to a MIL-DTL-38999 connector embedded with high performance Amphenol contacts. These units can be configured with any plating and shell rotation. These features are a perfect fit for any application being used in harsh environment ...
Amphenol
• The connector’s design incorporates an integral latching system that ensures a definitive electrical and mechanical connection. • Connector housings are manufactured with a Plug thermoplastic material that is not only durable, but also with excellent dielectric, mechanical properties and meet environmentally RoHS compliant.
N-Type Panel Mount Jack 4-Hole Flange Female Contact 50 Ohm0.018 ...
RF Connector N-Type Panel Mount Jack 4-Hole Flange Female Contact 50 Ohm 0.018 Terminal Flush. Downloads. 172299-11 PDF Customer Drawing (Size: 35 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
UE763GA202600T | UltraPort SFP | Amphenol
Amphenol is one of the leading manufacturers of UltraPort SFP. Contact us today for more details of UltraPort SFP, part number UE763GA202600T
51720-10103201CBLF | PwrBlade® | Amphenol
Amphenol is one of the leading manufacturers of PwrBlade ® . Contact us today for more details of PwrBlade ® , part number 51720-10103201CBLF.
r-serie katalog - Temposonics
35.6 14.5 9.5 5.5 Null position magnet slider Null position U-magnet Stable profile design Temposonics® RP offers modular construction, flexible mounting configurations and easy installation. Position measurement is contactless via two versions of permanent magnets. • A sliding magnet running in profile housing rails.
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY
db max. 7012-1981 12.000" 1.96 7012-1982 6.000" 1.29 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be ...
M23 Connectors Hybrid DMC | Decentralized Motion Connector Series
M23 Hybrid Connectors; M23 Hybrid Connectors. FEATURES & BENEFITS | DOWNLOADABLE CATALOG | FLYER. The Motiongrade™ M23 Hybrid Series is designed to excel in the most demanding de-centrally controlled, daisy chained environments. Ideally suited for applications where Power, Signal and Data are necessary. ... 14-18: 2.5 - 1.0mm² (2.0mm) 18-22: ...