Search Results for db-14 b1 connector
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
MS27473T12F4S YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Home - Amphenol Canada
Home - Amphenol Canada
模型 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 2fwrehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Declaration - svmicrowave.com
updated by ECHA on June 14, 2023. The product(s) and/or articles* contained within the product(s) CONTAIN the following SVHCs in amounts more than 1,000 ppm. SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com
产品中心 - 安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
Kaye Labwatch Services
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Enviroterm Sdn. Bhd. - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Kaye ValProbe Accessories
Il vassoio di trasporto/stoccaggio ValProbe (RT) è un accessorio robusto e di alta qualità progettato per semplificare il trasporto, lo stoccaggio e la gestione dei logger Kaye ValProbe (RT) durante l'uso e la loro conservazione. Realizzato in acciaio inossidabile e in altri materiali approvati per gli ambienti di camera bianca, questo vassoio garantisce la protezione, la conservazione e il ...
DWG NO - Amphenol Sine
MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash MP14M23G5 MS14M23G5 14 2.0-2.5 Gold 5µ” SP14M2G5 SS14M2G5 14 2.0-2.5 Gold 5µ” MP14M23G10 MS14M23G10 14 2.0-2.5 Gold 10µ” SP14M2G10 SS14M2G10 14 2.0-2.5 Gold 10µ”
Temperature/ RH/ Pressure Calibration - KAYE
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
D38999/26FD18SN YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
jtn08rp-10-35s yes connector, electrical, plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Declaration - svmicrowave.com
updated by ECHA on June 14, 2023. The product(s) and/or articles* contained within the product(s) CONTAIN the following SVHCs in amounts more than 1,000 ppm. SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com
Products - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
1972 - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
CaraCTerÍSTICaS Y BenefICIoS - offers.tpcwire.com
898213 14/24 19 x 27 11 0,120 1,135 833 898214 12/12 19 x 25 15 0,120 1,040 725 898215 12/24 19 x 25 13 0,120 1,278 1158 898216 10/12 37 x 26 20 0,120 1,120 970 898217 10/24 37 x 26 18 0,120 1,395 1596 4 1 2 3 5 NOTAS: 1) Se basa en una temperatura ambiente de 30 °C con una temperatura del conductor de 90 °C, según la tabla 3.10.15(B)(16) de ...
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
1 2 3 4 5 6 7 8 Customer Drawing - amphenol-gec.com
3.1. Power:14~18 AWG. 3.2. Signal:20~22 AWG. 4.耐 电 压 Dielectric Withstanding Voltage: 3000 VDC. 5.防护等级 Protection Class:IP68. 6.机械寿命 Mating Cycle:100 Min. 7.对配插头见图纸 Mating plug see drawing: "HC08C-P32R" 8.防火等级 Flame Class: UL94V-0 适用端子型号Used with terminal NO. 端子种类 Terminal type ...
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
10-150906-18X YES SHELL, CONNECTOR, PLUG N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the Council ...