Search Results for db9 connector
MIL-DTL-38999 Series II - JT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series II Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999. Amphenol's MIL-DTL-38999 Series II and commercial JT series connectors meet or exceed the Mil-Spec requirements and ...
Mil-Spec Contacts | SJT Connectors - Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications Backshells, Strain Reliefs, Caps, Dummy Receptacles - Amphenol Aerospace | MIL-DTL-38999 Connectors | Mil-Spec Type Circulars | Circular Connectors | Markets | Amphenol Aerospace
D38999 Series III - TV Breakaway Fail-Safe Connectors
Amphenol is qualified to provide D38999/29, /30. and /31 Types 1, 2, and 6 breakaway connectors. The D38999/31 connectors are also available in a hybrid design which have a composite outer operating sleeve over a metal shells for greater durability. Amphenol is also qualified to provide MIL-STD-1760 Type II rail launch connectors.
D38999 Series I LJT Breakaway Connectors - Amphenol Aerospace | MIL-DTL ...
MIL-DTL-38999 Series I connectors with instant decoupling and damage free separation for unequaled performance in rugged environments
D38999 Series III - TV Breakaway Fail-Safe Connectors - Amphenol Aerospace
Amphenol is qualified to provide D38999/29, /30. and /31 Types 1, 2, and 6 breakaway connectors. The D38999/31 connectors are also available in a hybrid design which have a composite outer operating sleeve over a metal shells for greater durability. Amphenol is also qualified to provide MIL-STD-1760 Type II rail launch connectors.
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
D38999 Series III PCB Hermetic Connectors offer a hermetic seal for board-level protection with EMI shielding, contact protection, and corrosion resistance.
D38999 Connectors with Integral Accessories - Amphenol Aerospace
MIL-DTL-38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform feature incorporated into the rear of the connector shell allows the user to attached the shield of their cable directly to the connector, providing superior ...
D38999 Connectors with Integral Accessories - Amphenol Aerospace
MIL-DTL-38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform feature incorporated into the rear of the connector shell allows the user to attached the shield of their cable directly to the connector, providing superior ...
D38999 Connectors with Quadrax, Differential Twinax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.
SMPM (Size 12) D38999 Pin Contact to SMA Male 12" Cable Assembly for ...
SV Microwave offers the SMPM (Size 12) D38999 Pin Contact to SMA Male 12" Cable Assembly for .085 Cable" 7093-0175. Check out the product info!
D38999 Connectors with Integral Accessories - Amphenol Aerospace
MIL-DTL-38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform feature incorporated into the rear of the connector shell allows the user to attached the shield of their cable directly to the connector, providing superior ...
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
Environmental. Temperature Range:-55°C to 125°C Physical Shock: Typical to EIA-364-27 test condition C Vibration: Typical to EIA-364-28 Fluid Immersion: Typically tested to EIA-364-10 Salt Spray: Typically based on EIA/ECA-364-26 Humidity: Typically EIA-364-31 test method IV Durability: 1500 couplings minimum (in reference to connector couplings, not contacts)
D38999 Series II - JT Filter Connectors - Amphenol Aerospace
MIL-DTL-38999 Series II Filter connectors are subminiature, environmental-class connectors used where a quick disconnect coupling system is required for blind mating. Similar to Series I, they use the same three-point bayonet coupling method but have a condensed interface length to reduce the overall length of the connector to save space and ...
MIL-DTL-38999 Series II - JT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series II Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999. Amphenol's MIL-DTL-38999 Series II and commercial JT series connectors meet or exceed the Mil-Spec requirements and ...
Power contacts - Amphenol Socapex
Our Contacts Connector team provides expertise in creating custom solutions to meet specific requirements. Rely on our experience and innovation to meet your connectivity needs with precision and performance. Contact Us +33 4 50 89 28 00. 948 Promenade de l’Arve - BP 29 74311 THYEZ France.
D38999 Series I - LJT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.