Search Results for db9 connector
Learn More about Connector Mating Cycles - Amphenol CS
The mating cycle of a connector helps to estimate the life span of a connector in a particular application. For instance, while the mating cycle for a USB connector will be in thousands, a FFC / FPC connector will withstand only tens of cycles. This is because a USB connector is regularly connected and disconnected.
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Centaur Sagittarius | Centaur High Bandwidth 38999 PCB Connectors ...
Now, experience the best in the galaxy with Centaur’s space series: Sagittarius. With a ruggedized D38999 connector and high-speed cable package coupled with an integrated ExaMAX high-bandwidth backplane system, Centaur: Sagittarius is optimized for ultra high-speed applications in the punishing environments of space.
Centaur High Bandwidth 38999 Connectors - amphenol-aerospace.com
In order to meet the demand for 38999-style connectors capable of high bandwidth data transmission, Amphenol's Centaur interconnect utilizes the advantages of our extensive legacy of Mil-Spec connectors and the latest in high-speed contact and connector technology. The Centaur interconnect provides both a durable and high-bandwidth system ...
PROFESSIONAL, INDUSTRIAL AND MILITARY QUALITY C D ombo- THREE ...
Combo-D series connectors permit mixed contact com-binations of power, shielded, air, high voltage and signal contacts within the same connector body. Twenty-two connector variants are offered in six standard shell sizes. Three performance levels of Combo-D series connectors are offered: professional, industrial and military. CBD series
Centaur ExaMAX for Military 92 ohms - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
High Power Matrix 38999 Connector | HCP (High Current Pin) Contacts ...
A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 connector uses mil-spec qualified inserts from the Matrix 5015 and combines them with the mechanical interface of the D38999 to bring you the best of both worlds. With the Matrix 5015 series, you can upgrade your EMI shielding ...
Centaur High Bandwidth 38999 Connectors - amphenol-aerospace.com
In order to meet the demand for 38999-style connectors capable of high bandwidth data transmission, Amphenol's Centaur interconnect utilizes the advantages of our extensive legacy of Mil-Spec connectors and the latest in high-speed contact and connector technology. The Centaur interconnect provides both a durable and high-bandwidth system ...
ARINC 801 Fiber Optic Connectors - Amphenol Aerospace
This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini. Features & Benefits: Uses precision ARINC 801 fiber optic termini (typical multi-mode insertion loss is less than 0.15 dB). Removable alignment sleeve insert for easy cleaning of fiber optic termini. Three stages of alignment: shell-to ...
Centaur High Bandwidth 38999 Connectors - Amphenol Aerospace
In order to meet the demand for 38999-style connectors capable of high bandwidth data transmission, Amphenol's Centaur interconnect utilizes the advantages of our extensive legacy of Mil-Spec connectors and the latest in high-speed contact and connector technology. The Centaur interconnect provides both a durable and high-bandwidth system ...
Aquacon High Pressure Immersible 38999 Connectors
The Aquacon Series of connectors has been designed to provide maximum service in oceanic or fluid immersion applications. A specially designed aluminum bronze coupling nut and type 316 stainless steel shells resist corrosion and provide a pressure withstanding connector. Positive threaded coupling.
CF38999 Multi-Channel Fiber Optic Connector
Additional, composite connectors features include: Lightweight - 17%-70% weight savings; Increased Corrosion Resistance-olive drab cadmium (175°C) and electroless nickel plating (200°C) both withstand 2000 hours of salt spray exposure; Durability-1500 couplings minimum (in reference to connector couplings, not termini)
Rectangular Connectors with Fiber Optic Termini
The termini are determined by the insert and shell style of the connector. LRM interconnects can have hybrid arrangements of fiber optics with Brush contacts, as well as other contact types. Technical Information Documents Request Quote. Connector Information
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
D38999 Connectors with Quadrax, Differential Twinax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.
PRODUKTPASS | Backshells - Amphenol-Air LB
Connector Search; News and Events. Trade fair schedule; Newsletter; Publications; DEUTSCH; ENGLISH; Backshells Backshells according to SAE-AS 85049 Standard. CATEGORY. Backshell. Backshells form the terminal to a plug or a socket; this provides tightness or screen forwarding. Backshells are available in various versions.
D38999 Series III - TV Breakaway Fail-Safe Connectors
Amphenol is qualified to provide D38999/29, /30. and /31 Types 1, 2, and 6 breakaway connectors. The D38999/31 connectors are also available in a hybrid design which have a composite outer operating sleeve over a metal shells for greater durability. Amphenol is also qualified to provide MIL-STD-1760 Type II rail launch connectors.
Rectangular and Board Level Connectors - Amphenol Aerospace
The R-VPX connector series, which includes the R-VPX, R-VPX Evolution, and R-VPX Evolution 2, are some of the fastest VITA 46 connectors in the market, achieving speeds in excess of 25 Gb/s. Many of our rectangular connectors, such as our LRM surface mount connectors, ruggedized SATA connectors (R-SATA). and HDB3/HSB3 high-density connectors ...
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions