Search Results for dc breaker
Thermal Overcurrent Circuit Breaker 3130 1 - el-cab.com.pl
Thermal Overcurrent Circuit Breaker 3130 Issue A www.e-t-a.com 1 - 75 1 Description Typical applications Technical data ... UL, CSA AC 250 V; DC 50 V 0.1...16 A 1- and 2- pole 3 AC 250 V 0.1...12 A 3-pole Illumination voltage/power consumption operating voltage power consumption filament/neon (B) LED (G, R, Y)
Thermal-Magnetic Circuit Breaker 2216-S… - el-cab.com.pl
Insulation resistance > 100 MΩ (DC 500 V) Interrupting capacity I cn AC 240 V 1-pole 300 A DC 32 V 1-pole 1500 A DC 50 V 1-pole 600 A AC 240 V 2-pole 400 A DC 32 V 2-pole 1500 A DC 80 V 2-pole 600 A Interrupting capacity AC 277 V 1,000 A (UL 1077) DC 50 V 1-pole 1,000 A DC 80 V 2-pole 1,000 A
Cable Management | Amphenol Network Solutions
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
High Performance Thermal Circuit Breaker 482-
Single pole compact high performance thermal circuit breaker with tease-free, trip-free, snap action mechanism and push/pull on/off manual actuation (M-type TO CBE to EN 60934). An indicator band ... Voltage rating AC 115 V (400 Hz); DC 28 V AC 230 (50/60 Hz) to special order Current rating range 0.1...50 A Auxiliary circuit 0.5 A, DC 28 V ...
Telecom Solutions - amphenol-ns.com
Wireline. As customer demands continue to grow, telecom networks must provide more bandwidth to meet the demands of their customers. With our solutions, operators can evolve their existing copper and fiber wireline networks to stay ahead of emerging technology and growing bandwidth requirements.
LT-5000hq-1_pr4c - Charles Industries
DC Output Voltage DC Output Amps CE Listed Dimensions in Inches (L X W X H) Approx Weight (Lbs) Internal Replacement Fuse Size Connection Reference AC DC 12 Volt Units 9Q-12255HQ-A 100–135 6 12 25 8−1/8 X 9 X 4-3/4 8.0 10A/250V* 40A/32V** Figure 1 9Q-12355HQ-A 100–135 8 12 35 8−1/8 X 9 X 4-3/4 8.0 10A/250V* 40A/32V** Figure 1
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
IT Datacom | Markets - Amphenol
The 300CB08/nrg300CB08 circuit breaker panels are 325A dual-feed and provide 8/8 breaker positions. Engineered into a standard 1RU footprint, each circuit supports up to 60A breakers in each position, providing ample capacity for distribution to a broad range of components. Advanced circuit-level monitoring features are available as an option.
Amphenol Network Solutions > Product
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
Intelligent current monitoring - Lutze Inc.
On the input side, the nominal voltage of the LÜTZE LCOS-CC totals DC 24V. In the 2-channel design, the direct connection of the load is duplicated. Status messages take place as optical and electrical signals for each channel separately, either as collective fault messages or on achievement of the 90 percent utilisation.
Amphenol-NSLogin
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
Amphenol Network Solutions > Product
Your shopping cart is empty. Product Qty Amount; From: Until:
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Thermal Circuit Breaker 3120-F - el-cab.com.pl
The 3120 circuit breaker is also available as a switch-only version in accordance with the IEC/EN 61058 (see data sheet switch 3120-F-..Q1). Product characteristics: ... DC 12 V 5.2 mA 2 mA 1.4 mA DC 24 V 4.5 mA 2.2 mA 1.6 mA DC 48 V 4.5 mA 2 mA 1.6 mA AC 115 V 2.8 mA 1.1 mA 1 mA
Website Registration - amphenol-ns.com
DC Power. nrgSMART; Raceway Solutions - WaveTrax. WaveTrax Express; Cablelinks; FlexTrax; Custom Configured Solutions (CCS) Really Cool Stuff; Broadband. Fiber to the Home. Central Office and Headend Solutions; Outside Plant; BABAA; SFU and MDU Fiber Connectivity; Providing Fiber-Based Business Services; Wireless; Wireline. Fiber to the MDU ...
Thermal-Magnetic Circuit Breaker 3120--M1-
Thermal Overcurrent Circuit Breakers extends the choices available (thermal-magnetic protection in pole 1, thermal or no protection in pole 2). All are offered with rocker switch or push button control - two ... (50/60 Hz); DC 50 V Current ratings 0.1...16 A Typical life 0.1...16 A 50,000 operations at 1 x I N, ind. Ambient temperature -30 ...