Search Results for dc to dc buck converter
Standalone Copper DVI Splitters - Amphenol Aerospace
Input DC power is brought through a shell size 9 MIL-DTL-38999 connector with standard contacts.-40C - +85C operating temperature and meant for military/commercial aerospace environments. The parts can be configured with any plating and shell rotation. Various test assemblies for the copper and fiber are available per request.
DC RESPONSE ACCELEROMETER - pcb.com
3741F1230G DC RESPONSE ACCELEROMETER Revision: B ECN #: 53791 Performance ENGLISH SI Sensitivity(± 3 %) 90 mV/g 9.17 mV/(m/s²) [1] Measurement Range ± 30 g pk ± 294.2 m/s² pk Frequency Range(± 5 %) 0 to 1,500 Hz 0 to 1,500 Hz Frequency Range(± 10 %) 0 to 2,000 Hz 0 to 2,000 Hz
Diplexer - amphenol-antennas.com
DC/AISG Bypass High Band DC/AISG Bypass Low Band Full DC/AISG Bypass No DC/AISG Bypass DPX-084 DPX-085 DPX-086 DPX-087 DPX-082 DPX-083 DPX-080 DPX-081. REV040617M www.amphenol-antennas.com 3 of 3 Diplexer DPX-08x Diplexer | 700 / 800 | Single and Twin Units | Indoor / Outdoor
3713E11200G TRIAXIAL DC RESPONSE ACCELEROMETER Revision: C - PCB
3713E11200G TRIAXIAL DC RESPONSE ACCELEROMETER Revision: C ECN #: 44052 Performance ENGLISH SI Sensitivity(± 3 %) 10 mV/g 1 mV/(m/s²) [5] Measurement Range ± 200 g pk ± 1962.0 m/s² pk Frequency Range(± 3 dB) 0 to 3000 Hz 0 to 3000 Hz [2] Frequency Range (± 3 dB) 0 to 1500 Hz 0 to 1500 Hz [6] Phase Response(100 Hz) <10 ° <10 °
GNSS Combination Antennas ProEdge - amphenolprocom.com
3 - 15 V DC: Current Consumption (GNSS LNA) 20 mA: Environmental; Operating temperature range-50 °C to +75 °C: Ingress Protection: IP69 : Impact Protection: IK10 : Note * Measured with 5 m [196.85 in.] of LMR 195 cable on a 600 x 600 mm [23.6 x 23.6 in.] groundplane. Ordering designations.
Dual Channel 100G Ethernet Copper to Fiber Converter
The following products utilizes the proven technology of the LEAP On-Board Transceiver with MT ferrules and the high-speed R-VPX connector with optimal signal integrity performance to create a media converter that is capable of two channels of 100GBASE-KR4 to 10GBASE-SR4 or eight channels of 1G, 10G, or 25G Ethernet fiber to copper conversion.
6.0 ± 0 - svmicrowave.com
V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 0.82 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMA Bulkhead Female to SMPM Size 12 Socket 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FBSMA-085-S12DSMPM-060
Model 488B04 | PCB Piezotronics
Model 488B04:Universal AC power adapter, 100-240 VAC/ 50-60 Hz input, 33 VDC output, 5-pin DIN (for models 482C05 and 482C15), line cord
Dipole Arrays S.M4E-160 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on RG213/U cable: Materials: Main Boom, 48 mm dia., aluminium elements, 12.7 mm dia., aluminium balun, fully potted enclosure: Dimensions: 6000mm (h) x 590mm (w) (supplied in four sections) Wind Load: 660 N (160km/h) Weight:
MMCX Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MMCX Cable Assemblies designed for radio frequency applications. MMCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Model EN | PCB Piezotronics
Model EN:5/16-24 9-socket plug (for DC triaxial accels) **Requires special tooling for assembly – No sales except PCB locations that have the tooling and. ... In-Line ICP®-Powered Charge Converters; Dual Mode Charge Amplifiers; Digital ICP®-USB Signal Conditioner; Cables. General Purpose Coaxial; Low Noise Coaxial; 4-Conductor; Multi ...
Model 3713F1150G Platinum Stock Products; Triaxial MEMS DC ... - PCB
Platinum Stock Products; Triaxial MEMS DC accelerometer, 27 mV/g, 50 g, single-ended, 9-pin socket Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
Same Band Combiner - amphenol-antennas.com
AISG / DC Transparency Between Ports See Ordering Options Above Environmental Characteristics Operating Temperature Range -25° to +65° C (-13° to +149° F) Operation ETS 300 019-1-4, Class 4.1E Storage ETS 300 019-1-1, Class 1.2 Ingress Protection IP67 EMC EN 301 489-8 Safety Standards EN 60950 MTBF 1.5 M hours Lightning Protection 8 kA 8/20 μs
Model TLD333B50-SU | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
3713F1250G TRIAXIAL DC RESPONSE ACCELEROMETER Revision: A ECN #: 53791 Performance ENGLISH SI Sensitivity(± 3 %) 27 mV/g 2.8 mV/(m/s²) [1] Measurement Range ± 50 g pk ± 490 m/s² pk Frequency Range(± 5 %) 0 to 1,500 Hz 0 to 1,500 Hz Frequency Range(± 10 %) 0 to 2,000 Hz 0 to 2,000 Hz
Model 422M182 | PCB Piezotronics
Model 422M182:In-line differential charge converter, 4 mV/pC, 2-pin Mil input to BNC output, ICP® powered . Model 422M182:In-line differential charge converter, 4 mV/pC, 2-pin Mil input to BNC output, ICP® powered . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840 ...
PS SERIES PSVA6USTPU115P1100-X - アンフェノールジャパン ...
- AC/DC CONVERTER - VITA 48.7 Class A AFB COMPLIANT - Up to 1200W Steady State - Cyber Secure - Up to 800 W ... DC Outputs PO1, PO2, & PO3 12V/90A 3.3Vaux 3.3V/20A ±12Vaux - Optional Total Steady state Power 1200W (–55 C +55 C). Hold Up N/A Current Share 12V Active Current share
Hoff-Trex® Parallel Connectors - TPC Wire
Parallel connectors are a type of electrical connector used to join two or more wires together side-by-side. They provide a secure and reliable connection, as the wires are inserted into a metal or plastic housing and secured in place with screws or clamps. Parallel connectors are commonly used in automotive, marine, and industrial applications, and they come in various sizes and colors to ...
Termination Bands - Amphenol PCDAmphenol PCD
Amphenol PCD tempered bands are used to secure shields to band lock adapters and give a low DC resistance. They can be used under shrink books. Bands meet AS85049/128 specification and are offered in different sizes and pre-coiled. Documents; M85049-128-EMI-RFI-Termination-bands.pdf. View; Download;
Model 3713B1150G Triaxial DC Response Accelerometer Installation ... - PCB
3710 series DC Accelerometer Operating Guide 2 4.0 Typical Measurement System The 3710 series DC Accelerometers are available in a uniaxial or triaxial package, with the uniaxial model being the 3711 version and the triaxial model being the 3713 version. The output signal is routed to follow-on signal conditioning via a